UHP PFA Tube Fusion Bond Fittings (sizes up to 1 inch) – Tubebond Series | #TT-666


LOADING IMAGES
TT-666

UHP PFA Tube Fusion Bond Fittings (sizes up to 1 inch) – Tubebond Series | #TT-666

Tubebond Series PFA Tube Bond Fittings (sizes 1/4 to 1 inch) offer high leak integrity and are ideal for ultra-high purity (UHP) tubing systems that do not require removable components or have lower pressure requirements that may not require PFA pipe.


Especificaciones técnicas

  • Tamaño de la conexión: 3/8"
  • Tipo de conexión: Tee Connector
  • Tipo de conexión: Soldered, Welded
Safety Warning

Información del artículo

Tubebond Series PFA Tube Fusion Bond Fittings offer extremely high leak integrity, making them ideal for use in ultra-high purity (UHP) semiconductor manufacturing applications, including fab tubing runs and tool connections. The fittings provide a stronger tube connection than conventional fittings and are ideal for systems that do not require removable components and/or have lower pressure requirements that may not require PFA pipe.

Tubebond Series fittings are available in a variety of sizes (1/4 inch to 1 inch) and configurations (elbow, tee or reducer) to meet the unique requirements of customers’ systems. They are fabricated from semiconductor-grade PFA material and can be welded directly to PFA tubing, thus ensuring a reliable, leak free connection with minimal particle entrapment.

The fittings can be used with both inert and corrosive process fluids and serve as an economical method of eliminating tube union leak points in applications where cleanliness is critical.  

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• High leak integrity
• Available in sizes 1/4 inch to 1 inch
• Available in various configurations, including elbows, tees, and reducers
• Made from semiconductor-grade PFA material
• Provide a stronger tube connection than conventional fittings
• Ideal for tubing systems that do not require removable components or have lower pressure requirements that may not require PFA pipe

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMB)
• CMP/Slurry systems

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Veriflo CAD File Locator Guide
Tubebond Series
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Veriflo Division

250 Canal Boulevard

Richmond, CA 94804 USA

Teléfono

+1 (510) 235-9590

Fax

+1 (510) 232-7396

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
938256