D31FBB32DC5NJW0 - Válvula de control direccional proporcional accionada por piloto - Series D31FB/D41FB/D91FB/D111FB | Parker NA

Válvula de control direccional proporcional accionada por piloto - Series D31FB/D41FB/D91FB/D111FB | #D31FBB32DC5NJW0

Click to View CAD Model

Válvula de control direccional proporcional accionada por piloto - Series D31FB/D41FB/D91FB/D111FB | #D31FBB32DC5NJW0

Parker's proven standard performance pilot operated proportional DC valves series D*1FB are universally applicable and provide progressive flow characteristics for sensitive flow rate adjustment. Also available as ex-proof version conform to ATEX.


Especificaciones técnicas

  • Conexión del puerto: NG10 / CETOP 05
  • Código del carrete: B32
  • Caudal: 90 L/MIN
  • Posición del carrete: Operated in position a or b
  • Ubicaciones de drenaje/entrada de piloto: External / internal
  • Material de la junta: NBR
  • Opción del solenoide: 24 V / 1.1 A
  • Conexión de solenoide: EN 175301-803
  • Modo de protección: Standard
  • Tipo de operación: Pilot
  • Tipo de accionamiento: Proportional, Solenoid
  • Función: 3-way
  • Posición de montaje: Unrestricted
  • Índice de caudal máximo: n/a
  • Presión de trabajo máxima: 350 bar
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -25 °C
  • Para tipo de fluido: Hydraulic Oil According to DIN 51524 ... 535
  • Peso: 8.6 kg
  • Serie del producto: Proportional DC Valve
  • Estilo de montaje: Subplate
  • Material de la junta: NBR
  • Material del cuerpo: Cast Iron
Safety Warning

Información del artículo

Representing Parker's extensive experience in industrial hydraulics, the pilot operated proportional DC valves series D*1FB is universally applicable and feature progressive flow characteristics for sensitive flow rate adjustment. The standard performance valves have proven very successful in numerous applications all over the world. Series D*1FB is characterized by a solid design which ensures a long lifetime. It offers an excellent price-performance ratio and best conditions for an economic, reliable operation.

The pilot operated proportional directional control valves D*1FB are available in 4 sizes:
D31FB - NG10 (CETOP 05)
D41FB - NG16 (CETOP 07)
D91FB - NG25 (CETOP 08)
D111FB - NG32 (CETOP 10)

Series D*1FB*EE explosion proof
The D*1FB*EE with explosion proof solenoids is the ATEX certified version of the standard D*1FB series and equipped with IECEx compliant solenoids. It allows the usage in hazardous environments. The parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400 (to be used in an explosion-proof cabinet or outside the hazardous area).

Markets:
• Industrial
• Machine tools
• Rubber & tire

Features/Benefits:
• Centre position monitoring optional
• Energy saving A-regeneration optional (not for ex-proof valves)
• Switchable hybrid version optional (not for ex-proof valves)
• Option for D*1FB explosion-proof: coil to permit ambient temperature up to +60 °C, modification XG371
• Proven design - ensures reliable operation
• Progressive flow characteristics - allows sensitive adjustment of flow rate
• High flow capacity - optimum efficiency in relation to valve size
• Excellent price-performance ratio - fast return of investment
• Short delivery time - no storage necessary

Applications:
• Machine tool
• General presses
• Tire presses

Technical specifications
The pilot operated proportional directional control valves series D*1FB work with barometric feedback of the main stage to the pressure reducing pilot valve. The pilot control pressure of 25 bar allows high flow rates at maximum stability.

The valve parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400. The valve parameters can be edited with the common ProPxD software.

The innovative integrated regenerative function into the A-line (optional) allows energy saving circuits for differential cylinders. The hybrid version can be switched between regenerative mode and standard mode at any time.

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Teléfono

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687478