Pneumatic Adjustable Non-Return Valves in Nickel-Plated Brass | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Dirección de flujo

Tipo de conexión 1

Tamaño de la conexión 1

Tipo de conexión 2

Tamaño de la conexión 2

Longitud

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Adjustable Non-Return Valves in Nickel-Plated Brass

Pneumatic Adjustable Non-Return Valves in Nickel-Plated Brass

These nickel-plated brass adjustable non-return valves, suitable for harsh environments, allow compressed air to flow in one direction and prevent flow in the other.This product incorporates precise adjustment of opening pressure for greater flexibility

Especificaciones técnicas

  • Aplicación: Compressed Air, Automotive Process, Manufacturing Equipment, Vacuum, Packaging, Inert Gases, Pneumatics, Semiconductor, Petrochemical
  • Temperatura mínima de funcionamiento: -20 °C, -4 °F
  • Material de la junta: NBR
  • Para tipo de fluido: Compressed Air
  • Temperatura máxima de funcionamiento: 176 °F, 80 °C
  • Presión de trabajo máxima: 174 psi, 12 bar
  • Materiales de fabricación: Brass
  • Forma: Adjustable Check Valve Female/Adjustable Check Valve Supply Female/Male
  • Cantidad por caja: 5 to 10
  • Peso: 0.009 to 0.212 kg
Safety Warning

Descripción completa del producto

These nickel-plated brass adjustable non-return valves, suitable for harsh environments, allow compressed air to flow in one direction and prevent flow in the other.

This product incorporates precise adjustment of opening pressure for greater flexibility.

Features/Benefits:

- Robust
• Excellent resistance to abrasion and corrosion
• Developed for the food process industry

- Optimised Inventory Management
• A single valve for multiple opening pressure settings
• Limits the number of versions
• Flexibility of use

- Protection & Safety
• Maintains downstream pressure if upstream pressure drops
• Designed with locking nut to protect initial setting in the event of:
Vibration
Intensive use
Accidental handling
• Adjustment and locking of the non-return valve cracking pressure with two different Allen keys prevents the settings from being accidentally changed
• Smooth external profile to facilitate cleaning in situ
• Maximum constant flow guaranteed whatever the setting of the cracking pressure


Markets:

• Machine Tools
• Food and Beverage
• Printing and Marking Equipment
• Industrial Chemical Processing
• Wearing Apparel
• Vehicle Assembly Facilities

Applications:

• Pneumatic Circuits Protection
• Suitable for Compressed Air in Harsh Environments

Technologies:

• Function fitting
• Pneumatic system
• Pneumatic fittings
• Control valve
• Pressure regulating valve
• Pressure regulator valve

Technical Characteristics:

• Fluids: Compressed Air
• Materials: FDA chemical nickel-plated brass, NBR, brass, chemical nickel-plated brass, stainless steel, FKM, silicone-free
• Pressure: Vacuum to 12 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: External Components: 21CFR (FDA) (seal: § 177.2600, nickel: §184.1537, grease: NSF H1)
• RG: 1935/2004 (external surface flow = 0.02 litre per hour)
• DI: 2006/42/EC (external surface Ra

Documentos relacionados

×
Productos Dirección de flujo Tipo de conexión 1 Tamaño de la conexión 1 Tipo de conexión 2 Tamaño de la conexión 2 Longitud
7930 17 17 Exhaust Version Female BSPP G 3/8 (Thread) Female BSPP G 3/8 (Thread) 61.5 MM
7930 21 21 Exhaust Version Female BSPP G 1/2 (Thread) Female BSPP G 1/2 (Thread) 73 MM
7930 10 10 Exhaust Version Female BSPP G 1/8 (Thread) Female BSPP G 1/8 (Thread) 45 MM
7930 13 13 Exhaust Version Female BSPP G 1/4 (Thread) Female BSPP G 1/4 (Thread) 54 MM
7930 19 19 Exhaust Version Female Metric M5x0,8 (Thread) Female Metric M5x0,8 (Thread) 49 MM
7931 17 17 Supply Version Female BSPP G 3/8 (Thread) Male BSPP G 3/8 (Thread) 70 MM
7931 21 21 Supply Version Female BSPP G 1/2 (Thread) Male BSPP G 1/2 (Thread) 82.5 MM
7931 10 10 Supply Version Female BSPP G 1/8 (Thread) Male BSPP G 1/8 (Thread) 51.5 MM
7931 13 13 Supply Version Female BSPP G 1/4 (Thread) Male BSPP G 1/4 (Thread) 61.5 MM
7932 17 17 Exhaust Version Female BSPP G 3/8 (Thread) Male BSPP G 3/8 (Thread) 70 MM
7932 21 21 Exhaust Version Female BSPP G 1/2 (Thread) Male BSPP G 1/2 (Thread) 82.5 MM
7932 10 10 Exhaust Version Female BSPP G 1/8 (Thread) Male BSPP G 1/8 (Thread) 51.5 MM
7932 13 13 Exhaust Version Female BSPP G 1/4 (Thread) Male BSPP G 1/4 (Thread) 61.5 MM

687PDC
A43098