Pneumatic Flow Control Regulators in Stainless Steel | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Estilo de la rosca de la conexión 1

Tamaño de la rosca de la conexión 1 (métrica)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Flow Control Regulators in Stainless Steel

Pneumatic Flow Control Regulators in Stainless Steel

Stainless steel flow control regulators are used to regulate the speed of a cylinder rod as well as gas flow in environments with high mechanical or chemical constraints.

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: 120 °C, 248 °F
  • Aplicación: Compressed Air, Automotive Process, Semiconductor, Inert Gases, Pneumatics, Food & Beverage, Various, Manufacturing Equipment, Packaging, Vacuum
  • Temperatura mínima de funcionamiento: -15 °C, 32.5 °F
  • Presión de trabajo máxima: 40 bar, 580 psi, 4 MPa
  • Forma: Straight, 90°
  • Tipo de conexión: Push-to-Connect/Thread
  • Tipo de mango: STAINLESS STEEL 316L
  • Material de la junta tórica: FKM
  • Diámetro: Nominal: 7.0, 9.0 or 12 mm
  • Cantidad por caja: 1 to 2
  • Peso: 0.040 to 0.286 kg
  • Medio: Industrial fluids
  • Cumplimiento con especificaciones: REACH, ROHS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Stainless steel flow control regulators are used to regulate the speed of a cylinder rod as well as gas flow in environments with high mechanical or chemical constraints. Those regulators are suitable for food environment as they ensure no contamination of conveyed fluids. The design is optimised by using smooth external surfaces in order to facilitate your cleaning processes.

Features/Benefits:

- Robust

• Suitable for corrosive environments
• Excellent mechanical and chemical resistance
• 100% leak-tested in production
• No contamination of conveyed fluids

- Optimised Design

• Smooth external surfaces to facilitate cleaning
• Fully compatible with food environments
• Accurate and easy adjustment

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery
• Rail

Applications:

• Pneumatic Cylinder Control
• Low Pressure Compressed Air Flow Regulation
• Suitable for Corrosive Environment

Technologies:

• Regulator
• Steel regulator
• Bi-directional regulator
• Uni-directional regulator
• Swivel outlet
• Pneumatic controls

Technical Characteristics:

• Fluids: Compressed Air
7822: all compatible fluids depending on whether FKM or PTFE seals are used
• Materials: 316L stainless steel, FKM
• Pressure:
7810-7812: Vacuum to 10 bar
7820: Vacuum to 16 bar
7822: Vacuum to 40 bar
• Temperature:
7810-7812: 0°C to +70°C
7820-7822: -15°C to +120°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)
• RG: External Components: 21CFR (FDA)
• RG: External Components: 1935/2004/EC

Product Types:

• Flow Regulator Exhaust, Male/Female BSPP and Metric Thread
• Bi-Directional Flow Regulator, Male/Female BSPP and Metric Thread
• In-Line One-Way Flow Regulator, Female BSPP Thread
• Bi-Directional In-Line Flow Regulator, Female BSPP Thread

Documentos relacionados

×
Productos Forma Estilo de la rosca de la conexión 1 Tamaño de la rosca de la conexión 1 (métrica)
7810 10 10 Flow regulator stainless steel banjo female exhaust BSPP G1/8
7810 13 13 Flow regulator stainless steel banjo female exhaust BSPP G1/4
7810 17 17 Flow regulator stainless steel banjo female exhaust BSPP G3/8
7810 19 19 Flow regulator stainless steel banjo female exhaust Metric M5x0,8
7810 20 20 Flow regulator stainless steel banjo female exhaust UNF 10-32
7810 21 21 Flow regulator stainless steel banjo female exhaust BSPP G1/2
7812 20 20 Flow regulator stainless steel banjo female bidirectional UNF 10-32
7812 21 21 Flow regulator stainless steel banjo female bidirectional BSPP G1/2
7812 10 10 Flow regulator stainless steel banjo female bidirectional BSPP G1/8
7812 13 13 Flow regulator stainless steel banjo female bidirectional BSPP G1/4
7812 17 17 Flow regulator stainless steel banjo female bidirectional BSPP G3/8
7812 19 19 Flow regulator stainless steel banjo female bidirectional Metric M5x0,8
7820 00 10 Flow regulator stainless steel in-line female unidirectional BSPP G1/8
7820 00 13 Flow regulator stainless steel in-line female unidirectional BSPP G1/4
7820 00 17 Flow regulator stainless steel in-line female unidirectional BSPP G3/8
7820 00 21 Flow regulator stainless steel in-line female unidirectional BSPP G1/2
7822 00 10 Flow regulator stainless steel in-line female bidirectional BSPP G1/8
7822 00 13 Flow regulator stainless steel in-line female bidirectional BSPP G1/4
7822 00 17 Flow regulator stainless steel in-line female bidirectional BSPP G3/8
7822 00 21 Flow regulator stainless steel in-line female bidirectional BSPP G1/2

687PDC
A43098