Poly-Mate Pleated Depth Filter Cartridge | #PXD050-9FE-DO


LOADING IMAGES
Poly Mate

Poly-Mate Pleated Depth Filter Cartridge | #PXD050-9FE-DO OBSOLETE

Poly Mate


Especificaciones técnicas

  • Valor de filtración (micras) (µm): 5
  • Código del cartucho: Xtra Duty
  • Núcleo: Glass-filled polypropylene (PXD core only)
  • Opciones especiales: N/A
  • Configuración del tapón terminal: Double open end (DOE)
  • Material de la junta: EPR
  • Longitud: 9 5/8"
  • Industria: Industrial / Oil and Gas / Inks, Paints and Coatings / Food and Beverage
  • Estructura del filtro: Pleated Depth
  • Clasificación de eficiencia del filtro: 99% at 0.5µm, 1µm, 5µm, 10µm, 30µm, and 60µm pore sizes
  • Área del filtro: 0.6 m² per 254 mm, Up to 6.0 ft2/10 in (0.6m2/254 mm)
Safety Warning

Información del artículo

Parker’s Poly-Mate™ filter cartridges incorporate a unique combination of polypropylene melt blown and spun bonded media to provide high surface area, finish-free and non-fiber releasing filtration. All-polypropylene construction maximizes chemical resistance to acids, bases, salts, and most organic solvents.
Poly-Mate Pleated Cartridges are available in 0.5μm, 1μm, 5μm, 10μm, 30μm, and 60μm pore sizes (99% removal; ß = 100).
Features/Benefits
• High efficiency rated for critical process applications (99% efficiency)
• High pleated surface area for extended service life, low pressure drop and high flow capacity
• Poly-Mate™ Xtra Duty™ (PXD) cartridge features glass-filled polypropylene core for high temperature and high pressure use with rigid outer cage supporting pleated media in backwash applications
• Optional stainless steel O-ring adapter inserts provide added strength for in situ sterilization
• Poly-Mate Xtra Duty cartridges are available with backwashable construction, reducing replacement maintenance and cartridge disposal costs
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• One piece, continuous to 40 in length, integrally sealed pleated filter media
Applications
• Disposal Well Filtration
• Plating Chemical Filtration
• Photographic Filtration
• Wastewater Filtration
• Fine Chemical Filtration
• High-Technology Coating Filtration
• Process Water Filtration
• Deionized Water Filtration
• R.O. Membrane Pre-filtration

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Teléfono

8056043400

Fax

8056043401

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
679945