Polypropylene Liquid Prefilters - PEPLYN PLUS | #ZCPP3-1.0C


LOADING IMAGES
ZCPP3-1.0C

Polypropylene Liquid Prefilters - PEPLYN PLUS | #ZCPP3-1.0C

PEPLYN PLUS Polypropylene filters are utilized for the clarification and pre-stabilization of process liquids and supporting utility solutions.


Especificaciones técnicas

  • Estilo de productos: Cartridge
  • Longitud: 30" (750 mm)
  • Valor de filtración (micras): 1 µm
  • Configuración del tapón terminal: BF / 226 Bayonet
  • Grado: Standard
  • Material de la junta: Silicone
  • Marca: Parker
  • División: Bioscience and Water Filtration Division
  • Industria: Food and Beverage
    Pharmaceuticals
  • Aplicación: Liquid Clarification and Prefiltration
  • Tecnología: Filtration
  • Tipo de productos: Liquid Filter Elements
  • Serie del producto: PEPLYN PLUS
  • Estructura del filtro: Pleated
  • Material del filtro: Polypropylene
  • Para tipo de fluido: Liquids
  • Materiales de fabricación: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert 316L Stainless Steel
  • Temperatura de funcionamiento: up to 70°C (158°F) Continuous Operating Temperature and Higher Short-term Temperatures During CIP.
  • Cumplimiento con especificaciones: FDA 21 CFR Part 177
    Current EC1935 / 2004
    Current USP Plastics Clas VI - 121°C
Safety Warning

Información del artículo

An all polypropylene construction ensures a broad range of chemical compatibility making PEPLYN PLUS cartridges particularly suitable for the filtration of aggressive and viscous chemicals and solvents. They do not suffer from hydrolysis in aggressive solutions which would result in the contamination of the process fluid.   
                                                    
Available in a range of absolute retention ratings, PEPLYN PLUS cartridges represent a cost-effective solution to clarify and condition a range of products prior to intermediate storage or further processing.

Extensive research has resulted in filter media with continuously graded fibre density giving progressively finer particulate retention through the depth of the media. This combined with optimized media pleating density gives PEPLYN PLUS cartridges exceptional lifetime performance.

Features and Benefits

• Graded density for excellent particle retention

• Wide range of end caps to provide retrofitting of existing systems

• All polypropylene construction – for superior chemical compatibility

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Teléfono

8056043400

Fax

8056043401

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
679945