Válvula reductora de presión de accionamiento directo: serie PRDM | #PRDM2PP06SVG


LOADING IMAGES
PRDM2PP06SVG

Válvula reductora de presión de accionamiento directo: serie PRDM | #PRDM2PP06SVG

Parker direct operated pressure reducing valves series PRDM in sandwich design ensure a precise pressure regulation in one area of a hydraulic circuit at a predetermined level below normal system pressure.


Especificaciones técnicas

  • Conexión del puerto: NG06 / CETOP 03
  • Rango de control de presión: 64 bar
  • Tipo de control de ajuste de presión: Hexagon socket
  • Conexión del orificio del indicador: G 1/4
  • Función: Reduction in port P
  • Serie del producto: Válvula de presión
  • Tipo de operación: Directo
  • Tipo de accionamiento: Manualmente
  • Tipo de montaje: Placa apilada
  • Índice de caudal máximo: N/A
  • Caudal: N/A
  • Presión de trabajo máxima: 350 bar
  • Ajuste de presión máxima: N/A
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -20 °C
  • Material de la junta: FPM
  • Peso: 1.3 kg
  • Material del cuerpo: Steel
Safety Warning

Información del artículo

As a mature component of Parker's modular sandwich valve system, the direct operated pressure reducing valves series PRDM feature fast response and minimum hysteresis for continuous high productivity. They regulate pressure in one area of a hydraulic circuit at a predetermined level below normal system pressure. Additionally, an integral pressure relieving function for the secondary reduced pressure circuit is incorporated into the design.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• Extremely versatile due to a wide pressure range
• Fine-tuned pressure stages - tailor-made for precise pressure regulation
• Fast response - ensures optimized operation
• Direct operated, cushioned piston design - provides low leakage and minimum hysteresis
• Short delivery time for most variations - no warehousing necessary
• Sizes: PRDM2 - NG06 (CETOP 03), PRDM3 - NG10 (CETOP 05)
• 3-way design for pressure relieving of the secondary side
• Reduced pressure in the 'P', 'A' or 'B' port
• Pressure settings: 25, 70, 160, 210, 350 bar for PRDM2; 19, 50, 100, 150, 210 bar for PRDM3
• Gauge port

Applications:
• Suitable for general hydraulic applications
• Machine tools
• Tire presses

Function:
PRDM valves are "normally open" devices that allow fluid to flow through the controlled port during their non-actuated or "at rest" condition. When downstream pressure exceeds the value set by the spring force, the control piston moves off its seat, closing off the flow path and thus reducing the fluid passing through from the main system. The cushioned piston modulates to maintain the preset pressure in this branch of the hydraulic circuit. If, due to external forces, the pressure continues to rise in this branch circuit, the piston will keep moving against the spring force allowing fluid to be drained to the tank, thereby limiting maximum pressure to the valve's setting.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687478