RGR Water Hose Assemblies, Series RGR | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Cantidad del paquete estándar

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
RGR Water Hose Assemblies, Series RGR RGR Water Hose Assemblies, Series RGR

RGR Water Hose Assemblies, Series RGR

RGR Water Hose Assemblies are designed for low pressure water service in applications to 180°F and 125 psi, Series RGR

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material del tubo interno de la manguera: Ethylene Propylene Diene Monomer (EPDM), Green
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Cumplimiento con especificaciones: n/a
  • Presión de trabajo máxima: 100 to 125 psi, 0.04 to 0.86 MPa, 7 to 8.6 bar
  • Peso: 5.8 to 21.4 lb/ea, 3.48 to 9.7 kg/ea, 2.6 to 9.7 kg/ea, 7.68 to 21.39 lb/ea
  • Longitud: 7.6 to 15.2 m, 25 to 100 ft
  • Material de la conexión: Nickel Plated Brass
  • Aplicación: Water
  • Tipo de conexión 2: Female GHT - Swivel
  • Tipo de conexión 1: Male GHT
  • Diámetro interior: 1/2 to 5/8 inch, 12.7 to 15.9 mm
  • Radio de curvatura mínimo: 114.3 to 152.4 mm, 4.5 to 6 inch
  • Material del refuerzo de la manguera: n/a
  • Diámetro exterior: 0.813 to 0.969 inch, 20.7 to 24.6 mm
  • Diámetro interior de manguera nominal: 15 to 17.5 mm
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Número base: RGR
  • Color de la cubierta: Green

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Series RGR Water Hose Assemblies provide reliable service across a wide variety of water supply applications. The hose is lightweight for easy handling, and the abrasion and weathering resistant green color blends into grass, ground cover and shrubbery cover. The factory-installed brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.

Markets:
• Consumer & Retail
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black EPDM for economical performance to 180°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Green EPDM for abrasion, heat, and weathering resistance.
• Couplings: Crush resistant nickel-plated brass for corrosion resistance and pleasing aesthetics.

Applications:
-media
• Water
-usage
• Clean-up
• Wash down
• Commercial
• Residential

Safety/Technical:
• Design Factor: 4:1
Productos D.I. de la manguera (pulg) Cantidad del paquete estándar
RGR1250 1/2 6 ea
RGR12100 1/2 3 ea
RGR5825 5/8 8 ea
RGR5850 5/8 4 ea
RGR5875 5/8 3 ea
RGR58100 5/8 2 ea

687PDC
687583