Premium Hot Water Hose Factory Assemblies, Series HWR | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Estilo de la conexión 1

Peso (libras/unidad)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Premium Hot Water Hose Factory Assemblies, Series HWR Premium Hot Water Hose Factory Assemblies, Series HWR

Premium Hot Water Hose Factory Assemblies, Series HWR

Premium Hot Water Hose Factory Assemblies are designed to transfer hot water for clean-up, wash down and general service applications to 212°F and 125 psi, Series HWR

Especificaciones técnicas

  • Material del tubo interno de la manguera: n/a
  • Material de la cubierta: n/a
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Longitud: 25 to 100 ft, 7.6 to 15.2 m, 25 to 100 mm, 7.62 to 30.48 m
  • Aplicación: Water
  • Presión de trabajo máxima: 0.86 MPa, 125 psi, 8.6 bar
  • Cumplimiento con especificaciones: n/a
  • Peso: 5.7 to 14.4 lb/ea, 2.6 to 6.5 kg/ea
  • Radio de curvatura mínimo: 139.7 to 152.4 mm, 5.5 to 6 inch
  • Diámetro interior de manguera nominal: 17.5 to 20 mm
  • Diámetro interior: 5/8 to 3/4 inch, 15.9 to 19.1 mm
  • Tipo de conexión 2: Female GHT, Female GHT - Swivel
  • Tipo de conexión 1: Male GHT
  • Material del refuerzo de la manguera: n/a
  • Diámetro exterior: 0.969 to 1.109 inch, 24.6 to 28.2 mm
  • Tipo de paquete: Carton
  • Temperatura máxima de funcionamiento: 212 °F, 100 °C
  • Material de la conexión: Nickel Plated Brass
  • Cantidad por caja: 2 to 8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Series HWR Premium Hot Water Hose Factory Assemblies provide reliable service across a wide variety of general service water applications. The hose resists abrasion and weathering for maximum performance. The factory-installed nickel plated brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Red EPDM for abrasion and weathering resistance.
• Couplings: Nickel-plated brass male garden hose thread x female garden hose thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Water
-usage
• Clean-up
• Washdown

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use with potable water.
Productos D.I. de la manguera (pulg) Estilo de la conexión 1 Peso (libras/unidad)
HWR3450 3/4 Male GHT 14.4
HWR58100 5/8 Male GHT 21.5
HWR5825 5/8 Male GHT 5.7
HWR5850 5/8 Male GHT 11
HWR5875 5/8 Male GHT 16.3

687PDC
687583