Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parkers RV series direct acting, pressure relief valves are designed to limit pressure in various parts of a hydraulic circuit.
| Compliance, Certifications & Safety |
|---|
| Hydraulic Valve Division Safety Guide |
| Productos | Tamaño | Rango de presión (psi) | Conexión del puerto |
|---|---|---|---|
| RV05AT10NA | NFPA D05; CETOP 5; NG10 | 500 to 3000 | A to T |
| RV05AT20ND | NFPA D05; CETOP 5; NG10 | 1000 to 6000 | A to T |
| RV05BT10NA | NFPA D05; CETOP 5; NG10 | 500 to 3000 | B to T |
| RV05BT20ND | NFPA D05; CETOP 5; NG10 | 1000 to 6000 | B to T |
| RV05DT10NA | NFPA D05; CETOP 5; NG10 | 500 to 3000 | A to T & B to T |
| RV05DT20ND | NFPA D05; CETOP 5; NG10 | 1000 to 6000 | A to T & B to T |
| RV05DX10NA | NFPA D05; CETOP 5; NG10 | 500 to 3000 | A to B and B to A |
| RV05DX20ND | NFPA D05; CETOP 5; NG10 | 1000 to 6000 | A to B and B to A |
| RV05PT10NA | NFPA D05; CETOP 5; NG10 | 500 to 3000 | P to T |
| RV05PT20ND | NFPA D05; CETOP 5; NG10 | 1000 to 6000 | P to T |
| RV07AT10NA | NFPA D07; CETOP 7; NG16 | 500 to 3000 | A to T |
| RV07AT20ND | NFPA D07; CETOP 7; NG16 | 1000 to 6000 | A to T |
| RV07BT10NA | NFPA D07; CETOP 7; NG16 | 500 to 3000 | B to T |
| RV07BT20ND | NFPA D07; CETOP 7; NG16 | 1000 to 6000 | B to T |
| RV07DT10NA | NFPA D07; CETOP 7; NG16 | 500 to 3000 | A to T & B to T |
| RV07DT20ND | NFPA D07; CETOP 7; NG16 | 1000 to 6000 | A to T & B to T |
| RV07DX10NA | NFPA D07; CETOP 7; NG16 | 500 to 3000 | A to B and B to A |
| RV07DX20ND | NFPA D07; CETOP 7; NG16 | 1000 to 6000 | A to B and B to A |
| RV07PT10NA | NFPA D07; CETOP 7; NG16 | 500 to 3000 | P to T |
| RV07PT20ND | NFPA D07; CETOP 7; NG16 | 1000 to 6000 | P to T |
| RV08AT10NA | NFPA D08; CETOP 8; NG25 | 500 to 3000 | A to T |
| RV08AT20ND | NFPA D08; CETOP 8; NG25 | 1000 to 6000 | A to T |
| RV08BT10NA | NFPA D08; CETOP 8; NG25 | 500 to 3000 | B to T |
| RV08DT10NA | NFPA D08; CETOP 8; NG25 | 500 to 3000 | A to T & B to T |
| RV08DX10NA | NFPA D08; CETOP 8; NG25 | 500 to 3000 | A to B and B to A |
| RV08PT10NA | NFPA D08; CETOP 8; NG25 | 500 to 3000 | P to T |
| RV08PT20ND | NFPA D08; CETOP 8; NG25 | 1000 to 6000 | P to T |
| RV5HAT10NA | NFPA DO5HE; CETOP 5H; NG10 | 500 to 3000 | A to T |
| RV5HAT20ND | NFPA DO5HE; CETOP 5H; NG10 | 1000 to 6000 | A to T |
| RV5HBT10NA | NFPA DO5HE; CETOP 5H; NG10 | 500 to 3000 | B to T |
| RV5HBT20ND | NFPA DO5HE; CETOP 5H; NG10 | 1000 to 6000 | B to T |
| RV5HDT10NA | NFPA DO5HE; CETOP 5H; NG10 | 500 to 3000 | A to T & B to T |
| RV5HDT20ND | NFPA DO5HE; CETOP 5H; NG10 | 1000 to 6000 | A to T & B to T |
| RV5HDX10NA | NFPA DO5HE; CETOP 5H; NG10 | 500 to 3000 | A to B and B to A |
| RV5HDX20ND | NFPA DO5HE; CETOP 5H; NG10 | 1000 to 6000 | A to B and B to A |
| RV5HPT10NA | NFPA DO5HE; CETOP 5H; NG10 | 500 to 3000 | P to T |
| RV5HPT20ND | NFPA DO5HE; CETOP 5H; NG10 | 1000 to 6000 | P to T |