Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
PVC General Purpose Hose is designed for transfer of air, mild chemicals and water in applications to 150°F and 300 psi, Series GPH
California Residents: Prop-65 Warning
Parker's Series GPH PVC General Purpose Hose is lightweight and resistant to abrasion and weathering for maximum performance. It is electrically nonconductive, protecting operators from electrical shock, is available in multiple colors for easy identification, and is available in long continuous lengths for efficient inventory management and maximum utility in hard to reach job sites. Series GPH is qualified with permanent crimp couplings for a safe and secure connection and is a versatile hose for many common industrial applications.
Markets:
• Agriculture
• Construction
• Lawn & Garden
• General Industrial
Features/Benefits:
• Tube: Black PVC for versatile service to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Cover Colors: Black, blue, grey, red and yellow for easy identification.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
Applications:
- media
• Air
• Mild chemicals
• Water
- usage
• Air compressors and pneumatic tools, including those subject to light oil mists for lubrication
• Manufacturing assembly lines
• Spray systems
Safety/Technical:
• Design Factor: 4:1
• Do not use with oil or refined fuel.
• Electrically nonconductive with a minimum resistance of one megohm per inch at 1000 volts DC.
• The user must determine if the hose is suitable for applications subject to electrical hazard. Contact us for additional information.
Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
| Compliance, Certifications & Safety |
|---|
| FCG HPD REACH Annex XIV |
| Productos | D.I. de la manguera (pulg) | Presión máxima de funcionamiento (psi) | Color |
|---|---|---|---|
| GPH-4BLK500RL | 1/4 | 300 | Black |
| GPH-4BLU500RL | 1/4 | 300 | Blue |
| GPH-4GRA500RL | 1/4 | 300 | Gray |
| GPH-4RED500RL | 1/4 | 300 | Red |
| GPH-6BLK500RL | 3/8 | 300 | Black |
| GPH-6BLU500RL | 3/8 | 300 | Blue |
| GPH-6GRA500RL | 3/8 | 300 | Gray |
| GPH-6RED500RL | 3/8 | 300 | Red |
| GPH-8BLK500RL | 1/2 | 300 | Black |
| GPH-8BLU500RL | 1/2 | 300 | Blue |
| GPH-8GRA500RL | 1/2 | 300 | Gray |
| GPH-8RED500RL | 1/2 | 300 | Red |
| GPH-10BLK250 | 5/8 | 300 | Black |
| GPH-10GRA250 | 5/8 | 300 | Gray |
| GPH-10RED250 | 5/8 | 300 | Red |
| GPH-12BLK100 | 3/4 | 300 | Black |
| GPH-12BLU100 | 3/4 | 300 | Blue |
| GPH-12GRA100 | 3/4 | 300 | Gray |
| GPH-12RED100 | 3/4 | 300 | Red |