Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.
California Residents: Prop-65 Warning
Parker's Garden hose fittings connect garden hose to other garden hose, to pipe or to tubing. Hose end threads are 3/4" garden hose thread. Swivel connectors allow hose to twist without kinking. Hose barb ends for use with 97HC hose clamp or equivalent. All female connector ends should have a rubber washer (901GH-12) inserted prior to usage.
Parker's water service couplings are used anywhere water hoses are connected and disconnected frequently. The unvalved design permits maximum flow with minimum pressure drop.
Markets:
• Industrial
• Mobile
• Factory/process automation
Features/Benefits:
• All brass construction
• ¾” garden hose thread
• Rubber washer
• Flare, hose barb and pipe end configurations
• High flow couplers
Applications:
• Water lines
• Wash down lines
• Mobile water tanks
Custom configurations and sizes are available upon request. Contact us for additional information.
| Literature and Reference Materials |
|---|
| Brass, Composite and Thermoplastic Fittings and Valves - CAT. 3501E |
| FCG FSC Assembly Guides |
| FSC Division Overview Quick Reference Guide - 3500FSC-QRG |
| Productos | Forma | Estilo | Tamaño de la rosca de la conexión 1 (pulg) | D.I. de la manguera de la conexión 1 (pulg) | D.E. del tubo de la conexión 1 (pulg) | Estilo de la conexión 1 | Tamaño de la rosca de la conexión 2 (pulg) | D.I. de la manguera de la conexión 2 (pulg) | Estilo de la conexión 2 |
|---|---|---|---|---|---|---|---|---|---|
| 101GHSV-12 | Connector | Hose Thread to Hose Thread | 3/4 | na | na | Hose Thread | 3/4 | na | Hose Thread |
| 1163-60-BPD | Coupler | Hose Thread | 3/4 | na | na | Hose Thread | na | na | na |
| 1163-61-BPD | Nipple | Hose Thread | 3/4 | na | na | Hose Thread | na | na | na |
| 50GHSV-6-12 | Swivel Connector | Flare to Female Hose | 3/8 | na | 3/8 | Male Flare | 3/4 | na | Hose Thread |
| 50GHSV-8-12 | Swivel Connector | Flare to Female Hose | 1/2 | na | 1/2 | Male Flare | 3/4 | na | Hose Thread |
| 53GH-8-12 | Connector | Hose Barb to Male Hose | na | 1/2 | na | Hose Barb | 3/4 | na | Hose Thread |
| 54GH-10-12 | Connector | Hose Barb to Male Hose | na | 5/8 | na | Hose Barb | 3/4 | na | Hose Thread |
| 55GH-12-12 | Connector | Hose Barb to Male Hose | na | 3/4 | na | Hose Barb | 3/4 | na | Hose Thread |
| 69GH-12-4 | Connector | Male Hose to Male Pipe | 3/4 | na | na | Hose Thread | 1/4 | na | Male Pipe |
| 88GH-12-4 | Swivel Connector | Swivel Female Garden Hose to Male Pipe | 3/4 | na | na | Hose Thread | 1/4 | na | Male Pipe |
| 88GH-12-6 | Swivel Connector | Swivel Female Garden Hose to Male Pipe | 3/4 | na | na | Hose Thread | 3/8 | na | Male Pipe |
| 90GH-12-10 | Swivel Connector | Swivel Female Garden Hose to Hose Barb | 3/4 | na | na | Hose Thread | na | 5/8 | Hose Barb |
| 90GH-12-12 | Swivel Connector | Swivel Female Garden Hose to Hose Barb | 3/4 | na | na | Hose Thread | na | 3/4 | Hose Barb |
| 90GH-12-3 | Swivel Connector | Swivel Female Garden Hose to Hose Barb | 3/4 | na | na | Hose Thread | na | 3/16 | Hose Barb |
| 90GH-12-4 | Swivel Connector | Swivel Female Garden Hose to Hose Barb | 3/4 | na | na | Hose Thread | na | 1/4 | Hose Barb |
| 90GH-12-6 | Swivel Connector | Swivel Female Garden Hose to Hose Barb | 3/4 | na | na | Hose Thread | na | 3/8 | Hose Barb |
| 90GH-12-8 | Swivel Connector | Swivel Female Garden Hose to Hose Barb | 3/4 | na | na | Hose Thread | na | 1/2 | Hose Barb |
| 901GH-12 | Washer | Hose Thread | 3/4 | na | na | Hose Thread | na | na | na |
| 94GH-12 | Hose Nut | Hose Thread | 3/4 | na | na | Hose Thread | na | na | na |
| 69GH-12-6 | Connector | Male Hose to Male Pipe | 3/4 | na | na | Hose Thread | 3/8 | na | Male Pipe |
| 70GH-12-8 | Connector | Male Hose to Male Pipe | 3/4 | na | na | Hose Thread | 1/2 | na | Male Pipe |
| 71GH-12-12 | Connector | Male Hose to Male Pipe | 3/4 | na | na | Hose Thread | 3/4 | na | Male Pipe |
| 75GH-12 | Connector | Male Hose to Male Hose | 3/4 | na | na | Hose Thread | 3/4 | na | Hose Thread |
| 78GH-12-4 | Connector | Male Hose to Female Pipe | 3/4 | na | na | Hose Thread | 1/4 | na | Female Pipe |
| 79GH-12-6 | Connector | Male Hose to Female Pipe | 3/4 | na | na | Hose Thread | 3/8 | na | Female Pipe |
| 80GH-12-8 | Connector | Male Hose to Female Pipe | 3/4 | na | na | Hose Thread | 1/2 | na | Female Pipe |
| 81GH-12-12 | Connector | Male Hose to Female Pipe | 3/4 | na | na | Hose Thread | 3/4 | na | Female Pipe |
| 82GH-12-8 | Connector | Female Hose to Male Pipe | 3/4 | na | na | Hose Thread | 1/2 | na | Male Pipe |
| 83GH-12-12 | Connector | Female Hose to Male Pipe | 3/4 | na | na | Hose Thread | 3/4 | na | Male Pipe |
| 95GH-12-2 | Hose Nut Reducer | Hose Thread to Female Pipe | 3/4 | na | na | Hose Thread | 1/8 | na | Female Pipe |
| 96GH-12 | Hose Cap | Hose Thread | 3/4 | na | na | Hose Thread | na | na | na |
| 98GH-12-8 | Connector | Female Hose to Female Pipe | 3/4 | na | na | Hose Thread | 1/2 | na | Female Pipe |
| 98GHSV-12-8 | Swivel Connector | Swivel Female Hose to Female Pipe | 3/4 | na | na | Hose Thread | 1/2 | na | Female Pipe |
| 99GH-12-12 | Connector | Female Hose to Female Pipe | 3/4 | na | na | Hose Thread | 3/4 | na | Female Pipe |
| 99GHSV-12-12 | Swivel Connector | Swivel Female Hose to Female Pipe | 3/4 | na | na | Hose Thread | 3/4 | na | Female Pipe |