Stainless Steel Pinch Clamps, Series PC | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.E. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Stainless Steel Pinch Clamps, Series PC Stainless Steel Pinch Clamps, Series PC

Stainless Steel Pinch Clamps, Series PC

Stainless Steel Pinch Clamps are components of a hose connector system used to fabricate Parker SAE J2044 coolant and engine hose assemblies, Series PC

Especificaciones técnicas

  • Aplicación: Fittings
  • Tipo de conexión: Clamp
  • Materiales de fabricación: Stainless Steel
  • Diámetro exterior máximo de la manguera: 0.62 to 1.01 inch, 15.7 to 25.6 mm
  • Anchura: 7 mm
  • Tipo de paquete: Carton
  • Cantidad por caja: 100

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's Series PC Stainless Steel Pinch Clamps are designed for corrosion resistance in high temperature, heavy duty vehicle engine compartments. The clamps provide uniform surface compression around the circumference of the hose, providing secure, reliable performance.

Markets:
• Transportation

Features/Benefits:
• High grade stainless steel for corrosion resistance and light weight.
• Constant/even tension for uniform hose compression to compensate for varying hose tolerances and thermal expansion

Applications:
• Engine coolant/heater hose
• Engine fuel line/vapor hose

Safety/Technical:
• Install with Oetiker® Manual Closing Tool #14100082

Warning:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Productos D.E. de la manguera (pulg)
PC04-0016 0.52
PC05-2495 0.56
PC06-0110 0.63
PC06-2498 0.65
PC08-0026 0.76
PC08-0028 0.8
PC10-0031 0.88

687PDC
687583