PVC Clear Vinyl Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos (pulg)

D.I. del tubo (pulg)

Grosor de la pared del tubo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
PVC Clear Vinyl Tubing

PVC Clear Vinyl Tubing

Parker Clear Vinyl Tubing - Series PV is a DEHP-free PVC tubing. It is one of the most economical FDA compliant tubing Parker manufactures. Features exceptional purity, clarity and flexibility.

Especificaciones técnicas

  • Cumplimiento con especificaciones: FDA, FDA 21 CFR 177
  • Aplicación: Instrumentation, Pneumatics
  • Diámetro interior del tubo: 0.063 to 20 inch, 1.6 to 50.8 mm
  • Diámetro exterior del tubo: 1/8 to 1-5/16 inch, 3.2 to 63.5 mm
  • Presión de trabajo máxima: 20 to 75 psi, 0.14 to 0.52 MPa, 1.4 to 5.2 bar
  • Temperatura máxima de funcionamiento: 150 °F, 65 °C
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Radio de curvatura mínimo: n/a
  • Conector compatible: Hose-Barb, Garden Fitting, TrueSeal™, Par-Barb®, Poly-Tite, Fast & Tite, Garden Fitting, Par-Barb®, TrueSeal™, Poly-Tite, Fast & Tite®
  • Medio: Air, Water
  • Color: Clear
  • Peso: 0.11 to 0.53 kg/m, 0.08 to 0.36 lb/ft
  • Material del tubo: PVC (polyvinyl chloride)
  • Longitud por paquete: 15.2 to 30.5 m, 100 ft
  • Material de la cubierta: n/a
  • Tamaño: 1/8 to 1-5/16 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

PVC Clear Vinyl Tubing offers exceptional flexibility which allows for soft, easy handling and bending without collapsing the tube during installation and usage.  Because this is a clear tubing, it is often used as a low-pressure sight flow gauge, allowing operators to view the media moving through the tubing.

Markets:  
• Industrial Pneumatics
• Chemicals
• Fluid Handling

Features/Benefits:
• DEHP Free
• Made from a virgin clear PVC (polyvinyl chloride) resin; specifically formulated for exceptional purity, clarity and flexibility.
• 70 durometer for soft, easy handling and bending without tubing collapse.

Applications:
• Low-pressure chemicals
• Pneumatics
• Low-pressure sight flow indicator
• Instrumentation
• Laboratory
• General Purpose

Technical Specifications:
• Working and burst pressures rated at 73°F/23°C
• Packaged as coils
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur.
• Formula V-1 tubing fully meets all specifications called out by the United States Food and Drug Administration (FDA) for materials in contact with food and drugs for human consumption.

Documentos relacionados

×
Productos Diámetro exterior de los tubos (pulg) D.I. del tubo (pulg) Grosor de la pared del tubo
PV21-1 1/8 1/16 0.031
PV32-1 .170 1/8 0.025
PV42-1 1/4 1/8 0.063
PV43-1 1/4 .170 0.04
PV403-1 1/4 3/16 0.031
PV53-1 5/16 3/16 0.063
PV63-1 3/8 3/16 0.094
PV73-1 7/16 3/16 0.125
PV54-1 5/16 1/4 0.031
PV64-1 3/8 1/4 0.064
PV74-1 7/16 1/4 0.094
PV84-1 1/2 1/4 0.125
PV75-1 7/16 5/16 0.063
PV85-1 1/2 5/16 0.094
PV95-1 9/16 5/16 0.125
PV86-1 1/2 3/8 0.063
PV96-1 9/16 3/8 0.094
PV106-1 5/8 3/8
PV97-1 9/16 7/16 0.063
PV107-1 5/8 7/16
PV117-1 11/16 7/16
PV108-1 5/8 1/2
PV118-1 11/16 1/2
PV128-1 3/4 1/2
PV138-1 13/16 1/2
PV129-1 3/4 9/16
PV139-1 13/16 9/16 0.125
PV1310-1 13/16 5/8
PV1410-1 7/8 5/8 0.125
PV1510-1 15/16 5/8 0.156
PV1411-1 7/8 11/16 0.094
PV1611-1 1 11/16 0.156
PV1612-1 1 3/4 0.125
PV1712-1 1-1/16 3/4 0.156
PV1812-1 1-1/8 3/4 0.188
PV2012-1 1-1/4 3/4 0.250
PV1814-1 1-1/8 7/8 0.125
PV1914-1 1-3/16 7/8 0.156
PV2014-1 1-1/4 7/8 0.188
PV2016-1 1-1/4 1 0.125
PV2116-1 1-5/16 1 0.125
PV2416-1 1-1/2 1 0.25
PV2218-1 1-3/8 1 1/8 0.125
PV2420-1 1-1/2 1 1/4 0.125
PV2620-1 1-5/8 1 1/4 0.188
PV2820-1 1-3/4 1 1/4 0.25
PV3024-1 1-7/8 1 1/2 0.188
PV3224-1 2 1 1/2 0.25
PV3628-1 2-1/4 1 3/4 0.25
PV4032-1 2-1/2 2 0.25
PV2216-1 1-3/8 1 0.188

687PDC
687563