Direct Operated Check Sandwich Valve – CM Series(AP) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Direct Operated Check Sandwich Valve – CM Series(AP)

Direct Operated Check Sandwich Valve – CM Series(AP)

Parker direct operated check valves series CM in sandwich design are predestined for an easy configuration of stack systems. A large number of options offer a multitude of uses for hydraulic switching.

Especificaciones técnicas

  • Material del cuerpo: Nodular cast iron
  • Temperatura máxima de funcionamiento: 60 °C
  • Temperatura mínima de funcionamiento: -20 °C
  • Tipo de accionamiento: Mechanical
  • Material de la junta: NBR, FPM
  • Tipo de montaje: Sandwich plate
  • Tipo de interfaz: DIN 24340,ISO 4401,NFPA
  • Serie del producto: Check valve
  • Índice de caudal máximo: 53(NG06), 76(NG10) L/min
  • Presión de trabajo máxima: 350 bar
  • Presión de fisuración: 0.3 bar
  • Peso: 0.9 kg (NG06), 1.7 kg (NG10)
Safety Warning

Descripción completa del producto

Parker direct operated check valves series CM in sandwich design are part of Parker's complete range of sandwich plate valves and ensure an easy configuration of conventional stack systems. Additionally they provide a very good price-performance ratio.

Series CM is available in two sizes, NG06 and NG10. Depending on the function required, one or two check valves are arranged in ports P, T, A, and B. Number and flow direction can be selected from the ordering code.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• 8 options for the arrangement of the check valve in the body - multitude of uses for hydraulic switching
• Valve bodies are made of steel - extra strength and durability
• Function can be changed by turning the valve - easy handling
• Short delivery time for most versions - no warehousing necessary
• Two sizes:
- CM2 - NG06 (CETOP 03)
- CM3 - NG10 (CETOP 05)
• Maximum operating pressure 350 bar

Applications:
• Suitable for general hydraulic applications
• Machine tools
• Tire presses
Productos

687PDC
K38849