SB Safety Block | #SBR32TCM000330CNZ0


LOADING IMAGES
SBR32TCM000330CNZ0

SB Safety Block | #SBR32TCM000330CNZ0

'The SB safety block conforms to 'PED 2014/68/EU & UKCA. Temperature range -20°C to + 80 °C Zinc plated for optimum corrosion resistance, conforming to ISO 9227 Suitable for ATEX environments (manual version) Seals material : NBR


Especificaciones técnicas

  • Tamaño: 32
  • Tipo de válvula: Manual
  • Opciones de seguridad adicional: No
  • Peso: 15, 70
  • Tensión: N/A
  • Presión de trabajo máxima: 330
  • Tamaño de la conexión 1: BSPP 1-1/2"
  • Tamaño de la conexión 2: SAE 6000 1-1/2" & Square Flange 74, 24mm
  • Estilo de la conexión 1: Threaded
Safety Warning

Información del artículo

The SB safety block for accumulators is engineered for industrial applications, protecting accumulators against pressure peaks according to PED 2014/68/EU. The safety block includes a CE marked pressure relief valve. This compact range is the result of Parker's long experience with safety blocks. The SB series features an improved design which is optimized for compacity and easy installation. This very versatile product range is sure to meet customer needs’. It also helps pressure vessel regulations to be met and facilitates easy maintenance. This new range replaces all previous ranges, please see the cross-reference tool on parker.com for more information.
Markets
• Machine tooling
• Manufacture of lifting and handling equipment
• Production of electricity
• Oil and gas field services
• Hydraulic Equipment, Installation and Service
• Blast furnaces and steel mills
• Machinery Castings, Aluminium
• Oil and gas field machinery
• Presses: hydraulic and pneumatic, mechanical machines
• Air and gas compressor
• Pumps, hydraulic power transfer
• Windmills, electric generating
• Hydraulic systems equipment & amp; supplies
• Industrial supplies
• Hydraulic equipment repair

Applications:
• Power Units
• Tooling machine
• Cranes – Lift equipment
• Presses
• Wind Power
'Industrial ; Power Unit ; Presses; Tooling machine ; windmill

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
SBR32TCM000330CNZ0 STP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687940