Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Las válvulas de mariposa proporcionales de 2 vías de la serie TDA poseen un control preciso de los grandes flujos de aceite para un funcionamiento fiable y eficiente.
California Residents: Prop-65 Warning
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Product Demos & Tutorials |
|---|
| PRODUCT VIDEO - Proportional Slip-in Valves |
| Productos | Conexión del puerto | Caudal | Función | Material de la junta | Voltaje de entrada |
|---|---|---|---|---|---|
| TDA016EW06A2NXW | NG16 | 50 % of nominal flow | Flow direction from A to B | NBR | 16 VDC |
| TDA016EW06B2NLW | NG16 | 50 % of nominal flow | Flow direction from B to A | NBR | 6 VDC |
| TDA016EW06B2NXW | NG16 | 50 % of nominal flow | Flow direction from B to A | NBR | 16 VDC |
| TDA016EW06B2VXW | NG16 | 50 % of nominal flow | Flow direction from B to A | FPM | 16 VDC |
| TDA016EW09A2NLW | NG16 | Nominal Flow | Flow direction from A to B | NBR | 6 VDC |
| TDA016EW09A2NXW | NG16 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA016EW09B2NLW | NG16 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA016EW09B2NXW | NG16 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA016EW09B2VXW | NG16 | Nominal Flow | Flow direction from B to A | FPM | 16 VDC |
| TDA025EW06A2NXW | NG25 | 50 % of nominal flow | Flow direction from A to B | NBR | 16 VDC |
| TDA025EW06B2NLW | NG25 | 50 % of nominal flow | Flow direction from B to A | NBR | 6 VDC |
| TDA025EW06B2NXW | NG25 | 50 % of nominal flow | Flow direction from B to A | NBR | 16 VDC |
| TDA025EW06B2VXW | NG25 | 50 % of nominal flow | Flow direction from B to A | FPM | 16 VDC |
| TDA025EW09A2NLW | NG25 | Nominal Flow | Flow direction from A to B | NBR | 6 VDC |
| TDA025EW09A2NXW | NG25 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA025EW09B2NLW | NG25 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA025EW09B2NXW | NG25 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA025EW09B2VXW | NG25 | Nominal Flow | Flow direction from B to A | FPM | 16 VDC |
| TDA032EW09A2NLW | NG32 | Nominal Flow | Flow direction from A to B | NBR | 6 VDC |
| TDA032EW09A2NXW | NG32 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA032EW09B2NLW | NG32 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA032EW09B2NXW | NG32 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA032EW09B2VXW | NG32 | Nominal Flow | Flow direction from B to A | FPM | 16 VDC |
| TDA040EW09A2NLW | NG40 | Nominal Flow | Flow direction from A to B | NBR | 6 VDC |
| TDA040EW09A2NXW | NG40 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA040EW09A2VXW | NG40 | Nominal Flow | Flow direction from A to B | FPM | 16 VDC |
| TDA040EW09B2NLW | NG40 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA040EW09B2NXW | NG40 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA040EW09B2VXW | NG40 | Nominal Flow | Flow direction from B to A | FPM | 16 VDC |
| TDA050EW09A2NLW | NG50 | Nominal Flow | Flow direction from A to B | NBR | 6 VDC |
| TDA050EW09A2NXW | NG50 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA050EW09B2NLW | NG50 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA050EW09B2NXW | NG50 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA050EW09B2VLW | NG50 | Nominal Flow | Flow direction from B to A | FPM | 6 VDC |
| TDA050EW09B2VXW | NG50 | Nominal Flow | Flow direction from B to A | FPM | 16 VDC |
| TDA063EW09A2NXW | NG63 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA063EW09B2NLW | NG63 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA063EW09B2NXW | NG63 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA063EW09B2VLW | NG63 | Nominal Flow | Flow direction from B to A | FPM | 6 VDC |
| TDA063EW09B2VXW | NG63 | Nominal Flow | Flow direction from B to A | FPM | 16 VDC |
| TDA080EW09A2NLW | NG80 | Nominal Flow | Flow direction from A to B | NBR | 6 VDC |
| TDA080EW09A2NXW | NG80 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA080EW09B2NLW | NG80 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA080EW09B2NXW | NG80 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA100EW09A2NXW | NG100 | Nominal Flow | Flow direction from A to B | NBR | 16 VDC |
| TDA100EW09B2NLW | NG100 | Nominal Flow | Flow direction from B to A | NBR | 6 VDC |
| TDA100EW09B2NXW | NG100 | Nominal Flow | Flow direction from B to A | NBR | 16 VDC |
| TDA032EW09A2VXW | NG32 | Nominal Flow | Flow direction from A to B | FPM | 16 VDC |
| TDA016EW06A2NLW | NG16 | 50 % of nominal flow | Flow direction from A to B | NBR | 6 VDC |
| TDA016EW06A2VLW | NG16 | 50 % of nominal flow | Flow direction from A to B | FPM | 6 VDC |
| TDA016EW09A2VLW | NG16 | Nominal Flow | Flow direction from A to B | FPM | 6 VDC |
| TDA016EW09A2VXW | NG16 | Nominal Flow | Flow direction from A to B | FPM | 16 VDC |
| TDA025EW06B2VLW | NG25 | 50 % of nominal flow | Flow direction from B to A | FPM | 6 VDC |
| TDA025EW09A2VLW | NG25 | Nominal Flow | Flow direction from A to B | FPM | 6 VDC |
| TDA025EW09A2VXW | NG25 | Nominal Flow | Flow direction from A to B | FPM | 16 VDC |
| TDA025EW09B2VLW | NG25 | Nominal Flow | Flow direction from B to A | FPM | 6 VDC |
| TDA040EW09B2VLW | NG40 | Nominal Flow | Flow direction from B to A | FPM | 6 VDC |
| TDA063EW09A2NLW | NG63 | Nominal Flow | Flow direction from A to B | NBR | 6 VDC |