Thermostatic Expansion Valve - Parker C Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo

Conexión de entrada

Conexión de salida

Aplicación

Capacidad nominal (t)

Tipo de tamiz

Opción de la válvula

Método del ecualizador

Tipo de refrigerante

Carga termostática

Tamaño del ecualizador del evaporador (Pulgadas)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Thermostatic Expansion Valve - Parker C Series

Thermostatic Expansion Valve - Parker C Series

Parker C-EC-SC Series thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Especificaciones técnicas

  • Presión de trabajo máxima: 450 psi, 450 psi (700 R-410A only), 700 psi
  • Longitud del tubo capilar: 60 inch, n/a
  • Tipo de productos: Body Only, Complete Valve

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

The Parker C-EC-SC Series balance ported thermostatic expansion valves have a brass bar stock body with flare or sweat connections, adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance. The balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation.

Also available is the Parker C Series Interchangeable valve. These C Valves are supplied in two components, the thermostatic element and the valve body. The interchangeable nature of this part of the C family makes it ideal for reducing inventory, while increasing valve options.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation
• Thermostatic charges available to match system conditions
• Available with external equalizer and internal equalizer
• Design working pressure of 450 psi (31 bar)

Applications:
• Systems with widely varying operating conditions
• Capacity ranges from 1/8 to 8 ton R-22
• Supermarket cases and rack systems, Food and Beverage units
• Air Conditioning – Residential, Commercial, Chillers
• Transportation – Units on Truck/Trailer, Bus and Vans

Documentos relacionados

×
Productos Tipo Conexión de entrada Conexión de salida Aplicación Capacidad nominal (t) Tipo de tamiz Opción de la válvula Método del ecualizador Tipo de refrigerante Carga termostática Tamaño del ecualizador del evaporador (Pulgadas)
168799P ECE 5/8" ODF 7/8" ODF Air Conditioning 12-1/2 N/A None Externally Equalized R-410A X200 1/4" ODF
168800P ECE 5/8" ODF 1-1/8" ODF Air Conditioning 12-1/2 N/A None Externally Equalized R-410A X200 1/4" ODF
168803P ECE 5/8" ODF 7/8" ODF Air Conditioning 15 N/A None Externally Equalized R-410A X200 1/4" ODF
168804P ECE 5/8" ODF 1-1/8" ODF Air Conditioning 15 N/A None Externally Equalized R-410A X200 1/4" ODF
168736P ECE 5/8" ODF 7/8" ODF Air Conditioning D N/A None Externally Equalized R-410A X200 1/4" ODF

687PDC
687382