Liquid Line Sealed Model Filter-driers - Parker Gold Label SLD Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Liquid Line Sealed Model Filter-driers - Parker Gold Label SLD Series Liquid Line Sealed Model Filter-driers - Parker Gold Label SLD Series

Liquid Line Sealed Model Filter-driers - Parker Gold Label SLD Series

The Parker Type SLD series suction line filter driers contain a solid core for use in suction line.

Especificaciones técnicas

  • Longitud: 4.31 to 7.72 inch
  • Diámetro: 3 inch, 4 inch
  • Tipo de conexión: ODF Solder
  • Número de modelo: Please Configure Part for Model Number
  • Área del filtro: 17 to 88 inch2
Safety Warning

Descripción completa del producto

The Parker Type SLD series suction line filter driers contain a solid core for use in suction line. The compact design incorporates a large outside diameter shell, which results in a shorter lay in length, and a larger core, which provides a greater filtration area for maximum operating efficiency. The core material has controlled porosity which effectively removes and holds a maximum amount of contaminants with minimal pressure drop. In addition, the core material collects and holds acids and other harmful contaminants present after a motor burnout.

Markets:

•  Refrigeration
•  Air Conditioning
•  Tranportation - Air-conditioning and Refrigeration

Features and Benefits:

•  Copper connections
•  Molded porous core
•  Low pressure drop - exceptionally high flow rates
•  Access valves on both the inlet and outlet simplify pressure drop measurement
•  Flare or ODF fittings
•  Connections available from 3/8" to 1 5/8"
•  Desiccant size from 8 to 54 cubic inch
•  Capacity from 1 to 23 tons R-22
•  UL Listed

Applications:

•  Air Conditioning - Residential, Heat Pumps, Commercial
•  Refrigeration - Cases, Freezers, Racks, Walk in units
•  Transportation - Trucks, Vans

Documentos relacionados

×
Productos

687PDC
687382