Thermostatic Expansion Valve -Parker - EBS Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Thermostatic Expansion Valve -Parker - EBS Series

Thermostatic Expansion Valve -Parker - EBS Series

Parker EBS series thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Especificaciones técnicas

  • Tipo de productos: EBS
  • Presión de trabajo máxima: 450 psi
  • Longitud del tubo capilar: 5 ft
  • Tipo de conexión del ecualizador: Externally Equalized
  • Tipo de tamiz: Permanent 12 Mesh
  • Tipo de elemento de filtro: 83
Safety Warning

Descripción completa del producto

Parker EBSE series thermostatic expansion valve is a brass bar body valve and features a balance port construction and extended ODF connections. The thermostatic element is replaceable. The balanced port construction makes this valve ideally suited for air conditioning and commercial refrigeration applications which operate over widely varying conditions.

Markets:
• Air Conditioning
• Refrigeration
• Industrial – Food Storage units

Features/Benefits:
• Balanced port design
• Removable power element
• Field adjustable superheat
• ¼” sweat external equalizer

Applications:
• Air Conditioning
• Commercial Refrigeration

Documentos relacionados

×
Productos

687PDC
687382