Moisture and Liquid Indicators -Parker PSG Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Moisture and Liquid Indicators -Parker PSG Series

Moisture and Liquid Indicators -Parker PSG Series

Parker Type PSG moisture liquid indicator combines two functions of moisture and liquid indication into a single economical product.

Especificaciones técnicas

  • Presión de trabajo máxima: 44.8 bar, 650 psi
Safety Warning

Descripción completa del producto

The Parker Type PSG moisture liquid indicator combines two functions of moisture and liquid indication into a single economical product. The indicator is a porous filter paper that is sensitive to moisture. A blue dark color indicates the refrigerant is dry. A pink color indicates the refrigerant is wet. The indicator is formulated so that it changes color at the moisture levels generally accepted as the safe operating range. Also, one can see through the sight glass to determine refrigerant is at the proper level in the liquid line to feed the expansion device. Each valve is factory tested to ensure positive leak-free performance.

Markets:

• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features and Benefits:

• One indicator for all refrigerants
• Reliable and accurately calibrated color change
• Replaceable indicator element
• Indicator protected from discoloration and dirt
• Color changes are easily distinguished and reversible
• Large full view of sight glass
• Disassembly for installation is unnecessary
• Design working pressure for the PSGs is 650 psi (44.8 bar),

Applications:

• Air Conditioning – Residential, Heat pumps, Chillers, commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

Documentos relacionados

×
Productos

687PDC
687382