Nylon Air Brake Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos (pulg)

Color

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Nylon Air Brake Tubing

Nylon Air Brake Tubing

Parflex makes enough air brake tubing a year to circle the globe twice. Brake Line tubing provides excellent kink resistance. This means reduced, and or, eliminated kinked lines resulting in less rework at installation on semi-truck air lines.

Especificaciones técnicas

  • Tipo de productos: Reinforced
  • Cumplimiento con especificaciones: SAE J844, D.O.T. FMVSS 49 CFR 571.106
  • Aplicación: Transportation
  • Diámetro interior del tubo: 2 to 14.4 mm, 0.79 to 0.566 inch
  • Diámetro exterior del tubo: 0.125 to 0.750 inch, 3.2 to 19.1 mm
  • Presión de trabajo máxima: 150 psi, 10.3 bar
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Radio de curvatura mínimo: 3/8 to 3 inch, 9.5 to 76.2 mm
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Conector compatible: NTA, PTC, PMT, Air Brake, Prestomatic, PTC, SAE Cartridges
  • Medio: Brake Fluid
  • Color: Black, Blue, Brown, Green, Orange, Silver, Purple, Red, Yellow, Tan, White
  • Peso: 0.003 to 0.086 lb/ft, 0.006 to 0.128 kg/m
  • Color de la cubierta: Black, Blue, Brown, Green, Orange, Purple, Red, Silver, Tan, White, Yellow
  • Longitud por paquete: 76.2 to 304.8 m, 250 to 1000 ft
  • Presión de rotura mínima: 800 to 1400 psi, 55.2 - 96.5 bar
  • Material del tubo: Polyamide (PA)
  • Material de la cubierta: Polyamide (PA)
  • Tamaño: -2 to -12

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Recognized as the global leader in air brake tubing, Parker develops brake system connections that maintain a basically fixed relationship between couplings during vehicle operation. The tubing is made from nylon and is available in more than ten colors for quick identification of lines. In addition, air brake tubing can be manufactured and prepared in pre-cut lengths, harnesses and preformed bundles that can reduce installation times by more than 70%. In tractor, trailer and other mobile air brake applications, time studies show an average chassis harness installation took 4 employees about 40 minutes to complete. However, with a Parflex preformed harness, installation time dropped to 10 minutes and only 1 employee was required to complete the installation. Based on labor rates of $30/hr, customers saved over $75 an hour and 150 production minutes. With reduced manufacturing and labor costs, increased dimensional stability, and excellent UV stability, Parflex Air Brake Tubing is the optimal solution for air brake applications in expanding transportation markets.



Parflex makes enough air brake tubing, also called DOT Tubing, in one year to circle the globe.

Markets:

• Transportation

• Military

• RV & Bus



Features:

• 100% pressure tested

• Excellent UV stability for extended tubing life

• Abrasion resistant for added protection

• Kink resistant, allowing for less downtime due to kinking failure

• Available in more than ten colors for quick identification of lines

• Reduced manufacturing and labor costs due to harness and preformed bundle options

• Tubing maintains extended dimensional integrity and stability for durability and increased tubing life



Applications:

• Air brake lines



Technical Specifications:

• Material:

Type A - Single-wall extruded Nylon (polyamide)

Type B - Nylon (polyamide) core, fiber reinforcement, Nylon (polyamide) cover/sheath

• Working and burst pressures rated at 73°F (23°C)

• The wall thickness is for reference only

• Packaged on reels, some sizes available in 100 ft. boxes

Documentos relacionados

×
Productos Diámetro exterior de los tubos (pulg) Color Cantidad por paquete estándar (pies)
PFT-3A-BLK 3/16 Black 1000
PFT-2.5-BLK-250 5/32 Black 250
1120-10B-BLU-250 5/8 Blue 250
1120-10B-GRN-250 5/8 Green 250
1120-10B-ORG-250 5/8 Orange 250
1120-10B-RED-250 5/8 Red 250
1120-12B-BLK-250 3/4 Black 250
1120-12B-GRN-250 3/4 Green 250
1120-6B-BLK-100 3/8 Black 100 ft box
PFT-2A-BLK-1000 1/8 Black 1000
1120-4A-BLK-1000 1/4 Black 1000
1120-4A-BLU-1000 1/4 Blue 1000
1120-8B-RED-500 1/2 Red 500
1120-8B-SIL-500 1/2 Silver 500
1120-8B-YEL-500 1/2 Yellow 500
1120-4A-BRN-1000 1/4 Brown 1000
1120-4A-GRN-1000 1/4 Green 1000
1120-4A-ORG-1000 1/4 Orange 1000
1120-4A-PUR-1000 1/4 Purple 1000
1120-4A-RED-1000 1/4 Red 1000
1120-4A-SIL-1000 1/4 Silver 1000
1120-4A-YEL-1000 1/4 Yellow 1000
PFT-5A-BLK-500 5/16 Black 500
1120-6B-BLK-500 3/8 Black 500
1120-6B-BLU-500 3/8 Blue 500
1120-6B-BRN-500 3/8 Brown 500
1120-6B-GRN-500 3/8 Green 500
1120-6B-ORG-500 3/8 Orange 500
1120-6B-RED-500 3/8 Red 500
1120-6B-SIL-500 3/8 Silver 500
1120-6B-YEL-500 3/8 Yellow 500
1120-8B-BLK-500 1/2 Black 500
1120-8B-BLU-500 1/2 Blue 500
1120-8B-GRN-500 1/2 Green 500
1120-8B-ORG-500 1/2 Orange 500
1120-10B-BLK-250 5/8 Black 250
1120-4A-BLK-100 1/4 Black 100 ft box
1120-8B-BLK-100 1/2 Black 100 ft box

687PDC
687563