Two-Stage, 4-way Flapper and Nozzle Servovalve - SE2E Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Voltaje de entrada

Caudal (gpm)

Opción del piloto

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Two-Stage, 4-way Flapper and Nozzle Servovalve - SE2E Series

Two-Stage, 4-way Flapper and Nozzle Servovalve - SE2E Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: +185 °F
  • Índice de caudal máximo: 1,2.5, 5, 10, 16.5, 20 gal/min
  • Temperatura mínima de funcionamiento: -4 °F
  • Tipo de accionamiento: Hydraulic Pressure
  • Presión de trabajo máxima: 3000 psi
  • Material del cuerpo: Aluminum
  • Material de la junta: Nitrile, Fluorocarbon
  • Tipo de válvula: Servovalve
  • Tipo de montaje: 0.875 in; 22.23mm
  • Tensión de suministro de entrada: ± 10 volts, ± 10 mA
  • Conexión eléctrica: Port C2; Pin D more positive than Pin E
  • Caudal: 4, 10, 20, 40, 60, 75 L/min
  • Peso: 3.3 lb, 1.5 kg
  • Opciones adicionales: Consult Catalog for Additional Features
Safety Warning

Descripción completa del producto

Parker’s SE2E jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves. Spool position feedback can be used as a safety monitoring tool, or for minimizing valve hysteresis. This valve is rated for 315 Bar (4500 PSI) service.

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• High performance
• On-board electronics
• Jewel feedback ball for durability
• Electronic spool position feedback
• ISO 10372 standard 22.23 mm (0.875 in.) port circle

Applications:
• Suitable for general hydraulic applications

Documentos relacionados

×
Productos Voltaje de entrada Caudal (gpm) Opción del piloto
SE2EHAA1BNA1 ± 15 volts DC power 1 Internal
SE2EHAA2BNA1 ±15 volts DC power 1 Internal
SE2EHAA3BNA1 24 volts DC Power 1 Internal
SE2EHAA4BNA1 24 volts DC Power 1 Internal
SE2EHAA1BVA1 ± 15 volts DC power 1 Internal
SE2EHAA2BVA1 ±15 volts DC power 1 Internal
SE2EHAA3BVA1 24 volts DC Power 1 Internal
SE2EHAA4BVA1 24 volts DC Power 1 Internal
SE2ESAA1BNA1 ± 15 volts DC power 1 Internal
SE2ESAA2BNA1 ±15 volts DC power 1 Internal
SE2ESAA3BNA1 24 volts DC Power 1 Internal
SE2ESAA4BNA1 24 volts DC Power 1 Internal
SE2ESAA1BVA1 ± 15 volts DC power 1 Internal
SE2ESAA2BVA1 ±15 volts DC power 1 Internal
SE2ESAA3BVA1 24 volts DC Power 1 Internal
SE2ESAA4BVA1 24 volts DC Power 1 Internal
SE2EHCA1BNA1 ± 15 volts DC power 1 External (5th port)
SE2EHCA2BNA1 ±15 volts DC power 1 External (5th port)
SE2EHCA3BNA1 24 volts DC Power 1 External (5th port)
SE2EHCA4BNA1 24 volts DC Power 1 External (5th port)
SE2EHCA1BVA1 ± 15 volts DC power 1 External (5th port)
SE2EHCA2BVA1 ±15 volts DC power 1 External (5th port)
SE2EHCA3BVA1 24 volts DC Power 1 External (5th port)
SE2EHCA4BVA1 24 volts DC Power 1 External (5th port)
SE2ESCA1BNA1 ± 15 volts DC power 1 External (5th port)
SE2ESCA2BNA1 ±15 volts DC power 1 External (5th port)
SE2ESCA3BNA1 24 volts DC Power 1 External (5th port)
SE2ESCA4BNA1 24 volts DC Power 1 External (5th port)
SE2ESCA1BVA1 ± 15 volts DC power 1 External (5th port)
SE2ESCA2BVA1 ±15 volts DC power 1 External (5th port)
SE2ESCA3BVA1 24 volts DC Power 1 External (5th port)
SE2ESCA4BVA1 24 volts DC Power 1 External (5th port)
SE2EHAA1BNA2.5 ± 15 volts DC power 2.5 Internal
SE2EHAA2BNA2.5 ±15 volts DC power 2.5 Internal
SE2EHAA3BNA2.5 24 volts DC Power 2.5 Internal
SE2EHCA1BVA20 ± 15 volts DC power 20 External (5th port)
SE2EHCA2BVA20 ±15 volts DC power 20 External (5th port)
SE2EHCA3BVA20 24 volts DC Power 20 External (5th port)
SE2EHCA4BVA20 24 volts DC Power 20 External (5th port)
SE2ESCA1BNA20 ± 15 volts DC power 20 External (5th port)
SE2ESCA2BNA20 ±15 volts DC power 20 External (5th port)
SE2ESCA3BNA20 24 volts DC Power 20 External (5th port)
SE2ESCA4BNA20 24 volts DC Power 20 External (5th port)
SE2ESCA1BVA20 ± 15 volts DC power 20 External (5th port)
SE2ESCA2BVA20 ±15 volts DC power 20 External (5th port)
SE2ESCA3BVA20 24 volts DC Power 20 External (5th port)
SE2ESCA4BVA20 24 volts DC Power 20 External (5th port)
SE2EHAA4BNA2.5 24 volts DC Power 2.5 Internal
SE2EHAA1BVA2.5 ± 15 volts DC power 2.5 Internal
SE2EHAA2BVA2.5 ±15 volts DC power 2.5 Internal
SE2EHAA3BVA2.5 24 volts DC Power 2.5 Internal
SE2EHAA4BVA2.5 24 volts DC Power 2.5 Internal
SE2ESAA1BNA2.5 ± 15 volts DC power 2.5 Internal
SE2ESAA2BNA2.5 ±15 volts DC power 2.5 Internal
SE2ESAA3BNA2.5 24 volts DC Power 2.5 Internal
SE2ESAA4BNA2.5 24 volts DC Power 2.5 Internal
SE2ESAA1BVA2.5 ± 15 volts DC power 2.5 Internal
SE2ESAA2BVA2.5 ±15 volts DC power 2.5 Internal
SE2ESAA3BVA2.5 24 volts DC Power 2.5 Internal
SE2ESAA4BVA2.5 24 volts DC Power 2.5 Internal
SE2EHCA1BNA2.5 ± 15 volts DC power 2.5 External (5th port)
SE2EHCA2BNA2.5 ±15 volts DC power 2.5 External (5th port)
SE2EHCA3BNA2.5 24 volts DC Power 2.5 External (5th port)
SE2EHCA4BNA2.5 24 volts DC Power 2.5 External (5th port)
SE2EHCA1BVA2.5 ± 15 volts DC power 2.5 External (5th port)
SE2EHCA2BVA2.5 ±15 volts DC power 2.5 External (5th port)
SE2EHCA3BVA2.5 24 volts DC Power 2.5 External (5th port)
SE2EHCA4BVA2.5 24 volts DC Power 2.5 External (5th port)
SE2ESCA1BNA2.5 ± 15 volts DC power 2.5 External (5th port)
SE2ESCA2BNA2.5 ±15 volts DC power 2.5 External (5th port)
SE2ESCA3BNA2.5 24 volts DC Power 2.5 External (5th port)
SE2ESCA4BNA2.5 24 volts DC Power 2.5 External (5th port)
SE2ESCA1BVA2.5 ± 15 volts DC power 2.5 External (5th port)
SE2ESCA2BVA2.5 ±15 volts DC power 2.5 External (5th port)
SE2ESCA3BVA2.5 24 volts DC Power 2.5 External (5th port)
SE2ESCA4BVA2.5 24 volts DC Power 2.5 External (5th port)
SE2EHAA1BNA5 ± 15 volts DC power 5 Internal
SE2EHAA2BNA5 ±15 volts DC power 5 Internal
SE2EHAA3BNA5 24 volts DC Power 5 Internal
SE2EHAA4BNA5 24 volts DC Power 5 Internal
SE2EHAA1BVA5 ± 15 volts DC power 5 Internal
SE2EHAA2BVA5 ±15 volts DC power 5 Internal
SE2EHAA3BVA5 24 volts DC Power 5 Internal
SE2EHAA4BVA5 24 volts DC Power 5 Internal
SE2ESAA1BNA5 ± 15 volts DC power 5 Internal
SE2ESAA2BNA5 ±15 volts DC power 5 Internal
SE2ESAA3BNA5 24 volts DC Power 5 Internal
SE2ESAA4BNA5 24 volts DC Power 5 Internal
SE2ESAA1BVA5 ± 15 volts DC power 5 Internal
SE2ESAA2BVA5 ±15 volts DC power 5 Internal
SE2ESAA3BVA5 24 volts DC Power 5 Internal
SE2ESAA4BVA5 24 volts DC Power 5 Internal
SE2EHCA1BNA5 ± 15 volts DC power 5 External (5th port)
SE2EHCA2BNA5 ±15 volts DC power 5 External (5th port)
SE2EHCA3BNA5 24 volts DC Power 5 External (5th port)
SE2EHCA4BNA5 24 volts DC Power 5 External (5th port)
SE2EHCA1BVA5 ± 15 volts DC power 5 External (5th port)
SE2EHCA2BVA5 ±15 volts DC power 5 External (5th port)
SE2EHCA3BVA5 24 volts DC Power 5 External (5th port)
SE2EHCA4BVA5 24 volts DC Power 5 External (5th port)
SE2ESCA1BNA5 ± 15 volts DC power 5 External (5th port)
SE2ESCA2BNA5 ±15 volts DC power 5 External (5th port)
SE2ESCA3BNA5 24 volts DC Power 5 External (5th port)
SE2ESCA4BNA5 24 volts DC Power 5 External (5th port)
SE2ESCA1BVA5 ± 15 volts DC power 5 External (5th port)
SE2ESCA2BVA5 ±15 volts DC power 5 External (5th port)
SE2ESCA3BVA5 24 volts DC Power 5 External (5th port)
SE2ESCA4BVA5 24 volts DC Power 5 External (5th port)
SE2EHAA1BNA10 ± 15 volts DC power 10 Internal
SE2EHAA2BNA10 ±15 volts DC power 10 Internal
SE2EHAA3BNA10 24 volts DC Power 10 Internal
SE2EHAA4BNA10 24 volts DC Power 10 Internal
SE2EHAA1BVA10 ± 15 volts DC power 10 Internal
SE2EHAA2BVA10 ±15 volts DC power 10 Internal
SE2EHAA3BVA10 24 volts DC Power 10 Internal
SE2EHAA4BVA10 24 volts DC Power 10 Internal
SE2ESAA1BNA10 ± 15 volts DC power 10 Internal
SE2ESAA2BNA10 ±15 volts DC power 10 Internal
SE2ESAA3BNA10 24 volts DC Power 10 Internal
SE2ESAA4BNA10 24 volts DC Power 10 Internal
SE2ESAA1BVA10 ± 15 volts DC power 10 Internal
SE2ESAA2BVA10 ±15 volts DC power 10 Internal
SE2ESAA3BVA10 24 volts DC Power 10 Internal
SE2ESAA4BVA10 24 volts DC Power 10 Internal
SE2EHCA1BNA10 ± 15 volts DC power 10 External (5th port)
SE2EHCA2BNA10 ±15 volts DC power 10 External (5th port)
SE2EHCA3BNA10 24 volts DC Power 10 External (5th port)
SE2EHCA4BNA10 24 volts DC Power 10 External (5th port)
SE2EHCA1BVA10 ± 15 volts DC power 10 External (5th port)
SE2EHCA2BVA10 ±15 volts DC power 10 External (5th port)
SE2EHCA3BVA10 24 volts DC Power 10 External (5th port)
SE2EHCA4BVA10 24 volts DC Power 10 External (5th port)
SE2ESCA1BNA10 ± 15 volts DC power 10 External (5th port)
SE2ESCA2BNA10 ±15 volts DC power 10 External (5th port)
SE2ESCA3BNA10 24 volts DC Power 10 External (5th port)
SE2ESCA4BNA10 24 volts DC Power 10 External (5th port)
SE2ESCA1BVA10 ± 15 volts DC power 10 External (5th port)
SE2ESCA2BVA10 ±15 volts DC power 10 External (5th port)
SE2ESCA3BVA10 24 volts DC Power 10 External (5th port)
SE2ESCA4BVA10 24 volts DC Power 10 External (5th port)
SE2EHAA1BNA16.5 ± 15 volts DC power 16.5 Internal
SE2EHAA2BNA16.5 ±15 volts DC power 16.5 Internal
SE2EHAA3BNA16.5 24 volts DC Power 16.5 Internal
SE2EHAA4BNA16.5 24 volts DC Power 16.5 Internal
SE2EHAA1BVA16.5 ± 15 volts DC power 16.5 Internal
SE2EHAA2BVA16.5 ±15 volts DC power 16.5 Internal
SE2EHAA3BVA16.5 24 volts DC Power 16.5 Internal
SE2EHAA4BVA16.5 24 volts DC Power 16.5 Internal
SE2ESAA1BNA16.5 ± 15 volts DC power 16.5 Internal
SE2ESAA2BNA16.5 ±15 volts DC power 16.5 Internal
SE2ESAA3BNA16.5 24 volts DC Power 16.5 Internal
SE2ESAA4BNA16.5 24 volts DC Power 16.5 Internal
SE2ESAA1BVA16.5 ± 15 volts DC power 16.5 Internal
SE2ESAA2BVA16.5 ±15 volts DC power 16.5 Internal
SE2ESAA3BVA16.5 24 volts DC Power 16.5 Internal
SE2ESAA4BVA16.5 24 volts DC Power 16.5 Internal
SE2EHCA1BNA16.5 ± 15 volts DC power 16.5 External (5th port)
SE2EHCA2BNA16.5 ±15 volts DC power 16.5 External (5th port)
SE2EHCA3BNA16.5 24 volts DC Power 16.5 External (5th port)
SE2EHCA4BNA16.5 24 volts DC Power 16.5 External (5th port)
SE2EHCA1BVA16.5 ± 15 volts DC power 16.5 External (5th port)
SE2EHCA2BVA16.5 ±15 volts DC power 16.5 External (5th port)
SE2EHCA3BVA16.5 24 volts DC Power 16.5 External (5th port)
SE2EHCA4BVA16.5 24 volts DC Power 16.5 External (5th port)
SE2ESCA1BNA16.5 ± 15 volts DC power 16.5 External (5th port)
SE2ESCA2BNA16.5 ±15 volts DC power 16.5 External (5th port)
SE2ESCA3BNA16.5 24 volts DC Power 16.5 External (5th port)
SE2ESCA4BNA16.5 24 volts DC Power 16.5 External (5th port)
SE2ESCA1BVA16.5 ± 15 volts DC power 16.5 External (5th port)
SE2ESCA2BVA16.5 ±15 volts DC power 16.5 External (5th port)
SE2ESCA3BVA16.5 24 volts DC Power 16.5 External (5th port)
SE2ESCA4BVA16.5 24 volts DC Power 16.5 External (5th port)
SE2EHAA1BNA20 ± 15 volts DC power 20 Internal
SE2EHAA2BNA20 ±15 volts DC power 20 Internal
SE2EHAA3BNA20 24 volts DC Power 20 Internal
SE2EHAA4BNA20 24 volts DC Power 20 Internal
SE2EHAA1BVA20 ± 15 volts DC power 20 Internal
SE2EHAA2BVA20 ±15 volts DC power 20 Internal
SE2EHAA3BVA20 24 volts DC Power 20 Internal
SE2EHAA4BVA20 24 volts DC Power 20 Internal
SE2ESAA1BNA20 ± 15 volts DC power 20 Internal
SE2ESAA2BNA20 ±15 volts DC power 20 Internal
SE2ESAA3BNA20 24 volts DC Power 20 Internal
SE2ESAA4BNA20 24 volts DC Power 20 Internal
SE2ESAA1BVA20 ± 15 volts DC power 20 Internal
SE2ESAA2BVA20 ±15 volts DC power 20 Internal
SE2ESAA3BVA20 24 volts DC Power 20 Internal
SE2ESAA4BVA20 24 volts DC Power 20 Internal
SE2EHCA1BNA20 ± 15 volts DC power 20 External (5th port)
SE2EHCA2BNA20 ±15 volts DC power 20 External (5th port)
SE2EHCA3BNA20 24 volts DC Power 20 External (5th port)
SE2EHCA4BNA20 24 volts DC Power 20 External (5th port)

687PDC
687505