Wellhead Grease Fittings, Vented Cap Body Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material del cuerpo

Estilo de productos

Tamaño de la rosca de la conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Wellhead Grease Fittings, Vented Cap Body Series Wellhead Grease Fittings, Vented Cap Body Series

Wellhead Grease Fittings, Vented Cap Body Series

Parker PGI’s Vented Cap Body Wellhead Grease Fittings are offered with and without Giant Button Head connectors for service to 10,000 psi.

Especificaciones técnicas

  • Estilo de productos: Standard | Standard with Giant Button Head | Free Flow | Free Flow with Giant Button Head
  • Tamaño de la conexión: 1/4 to 1 inch Thread, NPT inch Thread
  • Material del cuerpo: 1215 | 316 SS | 4140 | Consult factory for additional materials, Stainless Steel AISI 316, Steel AISI 4140, Consult Factory for Additional Materials.
  • Tipo de recubrimiento: Zinc | N/A, n/a
  • Tratamiento térmico: Annealed (NACE) | Rc 22 Max (NACE) | N/A, Rc 22 Max (NACE), n/a (NACE)
  • Material de la bola: AISI 52100 Chrome Alloy | Rc 22 Max (NACE) | Consult factory for additional materials, Rc 22 Max (NACE), Consult Factory for Additional Materials. (NACE)
  • Materiales de fabricación: Stainless Steel AISI 302 (Spring), Inconel X-750 (Spring), Consult Factory for Additional Materials. (Spring)
  • Presión de trabajo máxima: 10000 psi, 689 bar
Safety Warning

Descripción completa del producto

Parker PGI’s Vented Cap Body Wellhead Grease Fittings feature the Positive Flow Ball Support. This design directs the flow of the lubricant and/or sealant through the center of the spring without passing through the spring coil, reducing the tendency to “pack-off.” The Positive Flow Ball Support is available in many other fitting styles.

Another feature of the Vented Cap Body Wellhead Grease Fittings is the heavy-duty radial rivet crimp. This special crimp provides the best “blow-out” protection of any available crimped style fitting. The radial rivet crimp process conforms to the latest revision of NACE when manufactured with 316 SS or 4140 body material.

The Free Flow fitting style utilizes a unique spring retainer that is threaded into the body of the fitting. This special retainer also acts as a ball support and spring guide, and its design allows for the Free Flow of lubricants and sealant around the spring, instead of through it.

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Accepts button head grease fitting coupler
• Heavy Duty Radial Rivet Crimp
• Available as a Free Flow style
• Only unrestricted flow path on the market- the straight-line passageway significantly reduces tendency to “pack-off.”
• Guaranteed against “Blow Out” when used within design limitations of the fitting. Excellent in extreme cold environments.
• Increased flow rates due to the unrestricted flow path.
• 316 SS or 4140 body materials meet latest revision of NACE- no cold working of materials.

Applications:
• Packing/Bonnet Injection Fittings

Documentos relacionados

Literature and Reference Materials
Wellhead Fittings & Valve Components | PGI-WF
×
Productos Material del cuerpo Estilo de productos Tamaño de la rosca de la conexión
BG10N8-10 1215 Standard 1" NPT
BG10N8-C0 Stainless Steel AISI 316 Standard 1" NPT
BG10N8-80 4140 Standard 1" NPT
BG10N6-10 1215 Standard 3/4" NPT
BG10N6-C0 Stainless Steel AISI 316 Standard 3/4" NPT
BG10N6-80 4140 Standard 3/4" NPT
BG10N4-10 1215 Standard 1/2" NPT
BG10N4-C0 Stainless Steel AISI 316 Standard 1/2" NPT
BG10N4-80 4140 Standard 1/2" NPT
BG10N3-10 1215 Standard 3/8" NPT
BG10N3-C0 Stainless Steel AISI 316 Standard 3/8" NPT
BG10N3-80 4140 Standard 3/8" NPT
BG10N2-10 1215 Standard 1/4" NPT
BG10N2-C0 Stainless Steel AISI 316 Standard 1/4" NPT
BG10N2-80 4140 Standard 1/4" NPT
BH10N8-10 1215 Standard with Giant Button Head 1" NPT
BH10N8-C0 Stainless Steel AISI 316 Standard with Giant Button Head 1" NPT
BH10N8-80 4140 Standard with Giant Button Head 1" NPT
BH10N6-10 1215 Standard with Giant Button Head 3/4" NPT
BH10N6-C0 Stainless Steel AISI 316 Standard with Giant Button Head 3/4" NPT
BH10N6-80 4140 Standard with Giant Button Head 3/4" NPT
BH10N4-10 1215 Standard with Giant Button Head 1/2" NPT
BH10N4-C0 Stainless Steel AISI 316 Standard with Giant Button Head 1/2" NPT
BH10N4-80 4140 Standard with Giant Button Head 1/2" NPT
BH10N3-10 1215 Standard with Giant Button Head 3/8" NPT
BH10N3-C0 Stainless Steel AISI 316 Standard with Giant Button Head 3/8" NPT
BH10N3-80 4140 Standard with Giant Button Head 3/8" NPT
BH10N2-10 1215 Standard with Giant Button Head 1/4" NPT
BH10N2-C0 Stainless Steel AISI 316 Standard with Giant Button Head 1/4" NPT
BH10N2-80 4140 Standard with Giant Button Head 1/4" NPT
BG22N8-10 1215 Free Flow 1" NPT
BG22N8-C0 Stainless Steel AISI 316 Free Flow 1" NPT
BG22N8-80 4140 Free Flow 1" NPT
BG22N6-10 1215 Free Flow 3/4" NPT
BG22N6-C0 Stainless Steel AISI 316 Free Flow 3/4" NPT
BG22N6-80 4140 Free Flow 3/4" NPT
BG22N4-10 1215 Free Flow 1/2" NPT
BG22N4-C0 Stainless Steel AISI 316 Free Flow 1/2" NPT
BG22N4-80 4140 Free Flow 1/2" NPT
BG22N3-10 1215 Free Flow 3/8" NPT
BG22N3-C0 Stainless Steel AISI 316 Free Flow 3/8" NPT
BG22N3-80 4140 Free Flow 3/8" NPT
BG22N2-10 1215 Free Flow 1/4" NPT
BG22N2-C0 Stainless Steel AISI 316 Free Flow 1/4" NPT
BG22N2-80 4140 Free Flow 1/4" NPT
BH22N8-10 1215 Free Flow with Giant Button Head 1" NPT
BH22N8-C0 Stainless Steel AISI 316 Free Flow with Giant Button Head 1" NPT
BH22N8-80 4140 Free Flow with Giant Button Head 1" NPT
BH22N6-10 1215 Free Flow with Giant Button Head 3/4" NPT
BH22N6-C0 Stainless Steel AISI 316 Free Flow with Giant Button Head 3/4" NPT
BH22N6-80 4140 Free Flow with Giant Button Head 3/4" NPT
BH22N4-10 1215 Free Flow with Giant Button Head 1/2" NPT
BH22N4-C0 Stainless Steel AISI 316 Free Flow with Giant Button Head 1/2" NPT
BH22N4-80 4140 Free Flow with Giant Button Head 1/2" NPT
BH22N3-10 1215 Free Flow with Giant Button Head 3/8" NPT
BH22N3-C0 Stainless Steel AISI 316 Free Flow with Giant Button Head 3/8" NPT
BH22N3-80 4140 Free Flow with Giant Button Head 3/8" NPT
BH22N2-10 1215 Free Flow with Giant Button Head 1/4" NPT
BH22N2-C0 Stainless Steel AISI 316 Free Flow with Giant Button Head 1/4" NPT
BH22N2-80 4140 Free Flow with Giant Button Head 1/4" NPT

687PDC
687516