Village Marine Pure Water Commercial Series | #PW-3000


LOADING IMAGES
PW-3000

Village Marine Pure Water Commercial Series | #PW-3000

The Village Marine PW Commercial Series Watermaker is designed for rugged conditions, where fresh water supplies are necessary. This desalinator is able to produce up to 3,000 GPD, making it ideal for applications such as commercial and oil and gas.


Especificaciones técnicas

  • Producción de agua (gpd): 3, 000
  • Marca: Village Marine
  • Aplicación: Commercial, Oil and Gas
  • Configuración: Modular
  • Tipo de productos: Watermaker
  • Caudal de agua: 900-25,000 gal/day, 11,000 L/day
  • Tipo de bomba: Aqua Pro 3 or 5 Plunger Titanium High Pressure Pump
  • Tipo de membrana de osmosis inversa: Hi-rejection Aqua Pro® membrane(s)
  • Tipo de filtro: Pre and post treatment stages, including carbon, plankton, monel screen, and oil water separation filters
  • Fuente de energía: AC
  • Tipo de control de ajuste de presión: Automatic
  • Peso: 800 lb/364 kg lb, 364 kg
  • Altura: 35"/89 cm inch, 89 cm
  • Anchura: 84"/213 cm inch, 213 cm
  • Longitud: 34"/86 cm inch, 86 cm
  • Requisitos eléctricos: See Brochure Under Product Support
Safety Warning

Información del artículo

The Village Marine Pure Water Commercial Series Watermaker systems are the preferred choice
of reliable fresh water generating equipment for the most demanding marine operators including: major oil companies, The United States Navy, The United States Coast Guard, and The Cousteau Society.

Thousands of PW installations have proven the performance and longevity under the most rugged conditions. The modular configuration allows freedom to install components where space permits, and the modules are small enough to fit through hatchways for installation. Able to produce up to 3,000 GPD (11,000 LPD), this is an ideal reverse osmosis desalinator for many commercial marine applications.

Technology:
• Stainless steel 316 high pressure valve allows bypass for start-up and low pressure flushing without readjustment of regulating valve

Meters/Monitors:
• Stainless steel, glycerin filled pressure gauges accurately read pressure at filters, pump and Product
• Digital water quality monitor displays ppm of total dissolved solids of product water output as well as temperature and total hours for accurate service logs

Service/Maintenance:
• Freshwater flush system extends life of membranes without use of preservatives

Pump:
• At the core of each PW series watermaker is the Aqua Pro 3 or 5 plunger titanium high pressure pump

Materials:
• Stainless steel 316 pre-filtration housings deliver 200 sq. ft. of filtering area
• Optional multi-media filter for operations in turbid seas

Safety:
• Automatic valve diverts water to discharge if water quality drops below acceptable standards
• Optional explosion proof rating

Accessories:

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
941281