Wafer Style Valve - Monoball Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño interior (mm)

Instalación

Tipo de configuración de la válvula

Material

Tamaño de la brida (pulg)

Brida frontal

Clase de brida ANSI

Tamaño de la conexión

Estilo de la conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Wafer Style Valve - Monoball Series Wafer Style Valve - Monoball Series

Wafer Style Valve - Monoball Series

Parker’s wafer style valve Monoball is a one-piece design flanged ball valve that is lighter and more compact than conventional flange-to-flange mounted ball valve.

Especificaciones técnicas

  • Diámetro interno: 10 , 15 , 20 , 25 mm
  • Instalación: Standard Flange Holes, Captive Studs
  • Configuración de la válvula: Block (Flange x Screw), Block (Flange x Flange)
  • Materiales de fabricación: 316 Stainless Steel, 6Mo, Duplex
  • Tamaño de la brida: 1/2, 3/4, 1, 1-1/2, 2 inch
  • Tipo de cara de la brida: Raised Face, Ring Type Joint
  • Clase de brida ANSI: 150, 300, 600, 900, 1500, 2500
  • Tamaño de la conexión: 1/2". Contact the factory for other sizes
  • Tipo de conexión: NPT Female. Contact the factory for other styles
  • Material del asiento: PTFE as standard. PEEK optional. 15 mm bore offered with PEEK seats only
  • Tipo de mango: Optional lockable handle
  • Cumplimiento con especificaciones: Optional Fire Safe (with Graphite packing material) and NACE (316 Stainless Steel only)
  • Material de embalaje: PTFE as standard, Graphite packing fitted as standard for Firesafe option (API 607/BS6755 Pt2)
Safety Warning

Descripción completa del producto

Parker’s wafer style valve Monoball series either isolates an instrument or sits between two process flanges to isolate a process line. It offers multiple advantages over traditional flange-to-flange single isolate ball valves such as space and weight saving.
Many applications use a large process valve to isolate an instrument valve such as a monoflange, which requires additional support and increases installation costs. A wafer style  valve can provide exactly the same function, but without these disadvantages.

All Parker wafer style monoball valves offer the option of captive studding, allowing the instrument valve to be removed for maintenance or replacement without shutting down the process line. The wafer style valves are available in four sizes, with 10, 15, 20 or 25 mm bores.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Lightweight and compact design
• Reduced installation costs - can be fitted faster than traditional valves
• Easy maintenance
• Fewer components
• Safe and reliable; 4:1 Factor of Safety
• Single piece valve body eliminates potential leak paths
• Optional Fire Safe designed and tested to meet BS6755 Part 2/API 607

Documentos relacionados

×
Productos Tamaño interior (mm) Instalación Tipo de configuración de la válvula Material Tamaño de la brida (pulg) Brida frontal Clase de brida ANSI Tamaño de la conexión Estilo de la conexión
MBW150B32F018 20 mm Standard Flange Holes Block (Flange x Screw) 316 Stainless Steel 2" Raised Face 150 1/2" NPT Female
MBWC250B32F01 20 mm Captive Studs Block (Flange x Flange) 316 Stainless Steel 2" Raised Face 150 N/A N/A

687PDC
687516