Brass Compression Fittings for Thermoplastic and Soft Metal Tubing - Poly-Tite. | Série de produits

Filtrer par

    Aucun filtre slectionn

Forme

Style

D.E. tube raccordement 1 (po)

Style raccordement 1

Dimension filetage raccordement 2 (po)

D.E. tube raccordement 2 (po)

Style raccordement 2

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Brass Compression Fittings for Thermoplastic and Soft Metal Tubing - Poly-Tite.

Brass Compression Fittings for Thermoplastic and Soft Metal Tubing - Poly-Tite.

Parker's Poly-Tite fittings offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.

Caractéristiques techniques

  • Type de raccordement : Compression, Thread
  • Forme : Various
  • Température de service minimale : 0 °F, -17 °C
  • Température de service maximale : 150 °F, 65 °C
  • Pression de service maximale : 150 psi, 10 bar
  • Matériau du tube : Polyethylene, Nylon, Polypropylene, Vinyl
  • Application : Dental, Packaging, Machine Tools, Car Washing
  • Matériau de l'écrou : Brass
  • Matériau du manchon : Brass, Acetal Copolymer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Description complète du produit

Parker's Poly-Tite fittings are designed to speed any installation.  The body, nut and sleeve are furnished pre-assembled, ready for installation.  The acetal copolymer sleeve resists creeping and stress caused from compression.  The black acetal copolymer also resists ultra-violet ray attack and has excellent dimensional stability. Poly-Tite nuts will rotate around the sleeve as it tightens to prevent twisting and weakening of the plastic tubing. Poly-Tite fittings can be assembled and disassembled repeatly.

Use with the following Parker Parflex Division tubing.
• Polyethylene
• Nylon
• Polypropylene
• Vinyl

Markets:
• Dental
• Packaging
• Car Wash
• Printing
• Machine tools

Features/Benefits:
• Designed for use with thermoplastic tubing
• Machined in tube support
• Black acetal copolymer sleeve
• Brass sleeve available for soft metal tubing
• Knurled nut for ease of hand tightening
• Pre-assembled fitting
• Chrome plated and stainless steel couplers available

Applications:
• Pneumatic circuits
• Coolant lines
• Measuring
• Water lines

Custom configurations and sizes are available upon request. Contact us for additional information.

Documents annexes

×
Produits Forme Style D.E. tube raccordement 1 (po) Style raccordement 1 Dimension filetage raccordement 2 (po) D.E. tube raccordement 2 (po) Style raccordement 2
164P-4 Tube to Tube 1/4 Compression na 1/4 Compression
164P-5 Tube to Tube 5/16 Compression na 5/16 Compression
164P-6 Tube to Tube 3/8 Compression na 3/8 Compression
164P-6-4 Tube to Tube 3/8 Compression na 1/4 Compression
164P-8 Tube to Tube 1/2 Compression na 1/2 Compression
169LP-4-4 90° Long Elbow Tube to Pipe 1/4 Compression 1/4 na Male Pipe
169P-4-1 Coudé à 90° Tube to Pipe 1/4 Compression 1/16 na Male Pipe
169P-4-2 Coudé à 90° Tube to Pipe 1/4 Compression 1/8 na Male Pipe
169P-4-4 Coudé à 90° Tube to Pipe 1/4 Compression 1/4 na Male Pipe
169P-4-6 Coudé à 90° Tube to Pipe 1/4 Compression 3/8 na Male Pipe
169P-5-2 Coudé à 90° Tube to Pipe 5/16 Compression 1/8 na Male Pipe
169P-6-2 Coudé à 90° Tube to Pipe 3/8 Compression 1/8 na Male Pipe
169P-6-4 Coudé à 90° Tube to Pipe 3/8 Compression 1/4 na Male Pipe
169P-6-6 Coudé à 90° Tube to Pipe 3/8 Compression 3/8 na Male Pipe
169P-8-6 Coudé à 90° Tube to Pipe 1/2 Compression 3/8 na Male Pipe
169PS-4-2 90° Swivel Elbow Tube to Pipe 1/4 Compression 1/8 na Male Pipe
169PS-4-4 90° Swivel Elbow Tube to Pipe 1/4 Compression 1/4 na Male Pipe
169PS-6-2 90° Swivel Elbow Tube to Pipe 3/8 Compression 1/8 na Male Pipe
169PS-6-4 90° Swivel Elbow Tube to Pipe 3/8 Compression 1/4 na Male Pipe
169PS-6-6 90° Swivel Elbow Tube to Pipe 3/8 Compression 3/8 na Male Pipe
169PS-8-6 90° Swivel Elbow Tube to Pipe 1/2 Compression 3/8 na Male Pipe
170P-4-2 Coudé à 90° Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe
170P-4-4 Coudé à 90° Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe
170P-6-4 Coudé à 90° Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe
170P-8-6 Coudé à 90° Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe
171P-4-2 Run Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe
171P-4-4 Run Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe
171P-5-2 Run Tee Tube to Pipe 5/16 Compression 1/8 na Male Pipe
171P-6-4 Run Tee Tube to Pipe 3/8 Compression 1/4 na Male Pipe
171P-8-6 Run Tee Tube to Pipe 1/2 Compression 3/8 na Male Pipe
172P-4-2 Branch Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe
172P-4-4 Branch Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe
172P-5-2 Branch Tee Tube to Pipe 5/16 Compression 1/8 na Male Pipe
172P-6-2 Branch Tee Tube to Pipe 3/8 Compression 1/8 na Male Pipe
172P-6-4 Branch Tee Tube to Pipe 3/8 Compression 1/4 na Male Pipe
172P-8-6 Branch Tee Tube to Pipe 1/2 Compression 3/8 na Male Pipe
177P-4-2 Branch Tee Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe
177P-4-4 Branch Tee Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe
177P-4-6 Branch Tee Tube to Female Pipe 1/4 Compression 3/8 na Female Pipe
56PSG-4 Spring Guard Tube 1/4 Tube na na na
56PSG-6 Spring Guard Tube 3/8 Tube na na na
59P-4 Cap Tube 1/4 Tube na na na
59P-6 Cap Tube 3/8 Tube na na na
60P-4 Plastic Sleeve Tube 1/4 Tube na na na
60P-5 Plastic Sleeve Tube 5/16 Tube na na na
60P-6 Plastic Sleeve Tube 3/8 Tube na na na
60P-8 Plastic Sleeve Tube 1/2 Tube na na na
60PB-4 Brass Sleeve Tube 1/4 Tube na na na
60PB-5 Brass Sleeve Tube 5/16 Tube na na na
60PB-6 Brass Sleeve Tube 3/8 Tube na na na
60PB-8 Brass Sleeve Tube 1/2 Tube na na na
61P-4 Nut/Plastic Sleeve Tube 1/4 Tube na na na
61P-5 Nut/Plastic Sleeve Tube 5/16 Tube na na na
61P-6 Nut/Plastic Sleeve Tube 3/8 Tube na na na
61P-8 Nut/Plastic Sleeve Tube 1/2 Tube na na na
61PB-4 Nut/Brass Sleeve Tube 1/4 Tube na na na
61PB-5 Nut/Brass Sleeve Tube 5/16 Tube na na na
61PB-6 Nut/Brass Sleeve Tube 3/8 Tube na na na
61PB-8 Nut/Brass Sleeve Tube 1/2 Tube na na na
61PN-4 Nut Tube 1/4 Tube na na na
61PN-5 Nut Tube 5/16 Tube na na na
61PN-6 Nut Tube 3/8 Tube na na na
61PN-8 Nut Tube 1/2 Tube na na na
61PSGN-4 Spring Guard Nut Tube 1/4 Tube na na na
61PSGN-6 Spring Guard Nut Tube 3/8 Tube na na na
62P-4 Union Tube to Tube 1/4 Compression na 1/4 Compression
62P-5 Union Tube to Tube 5/16 Compression na 5/16 Compression
62P-6 Union Tube to Tube 3/8 Compression na 3/8 Compression
62P-6-4 Union Tube to Tube 3/8 Compression na 1/4 Compression
62P-8 Union Tube to Tube 1/2 Compression na 1/2 Compression
62PBH-4 Bulkhead Tube to Tube 1/4 Compression na 1/4 Compression
62PBH-5 Bulkhead Tube to Tube 5/16 Compression na 5/16 Compression
62PBH-6 Bulkhead Tube to Tube 3/8 Compression na 3/8 Compression
62PBH-8 Bulkhead Tube to Tube 1/2 Compression na 1/2 Compression
62PCA-4 Union Tube to Poly-Tite 1/4 Compression na 1/4 Compression
62PCA-5 Union Tube to Poly-Tite 5/16 Compression na 5/16 Compression
62PCA-6 Union Tube to Poly-Tite 3/8 Compression na 3/8 Compression
62PCABH-4 Bulkhead Tube to Compression 1/4 Compression na 1/4 Compression
62PCABH-6 Bulkhead Tube to Compression 3/8 Compression na 3/8 Compression
62PTBH-4 Bulkhead Tube to Straight Thread 1/4 Compression 3/8-24 na Straight Thread
62PTBH-5 Bulkhead Tube to Straight Thread 5/16 Compression 7/16-24 na Straight Thread
62PTBH-6 Bulkhead Tube to Straight Thread 3/8 Compression 1/2-24 na Straight Thread
66P-4-2 Connector Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe
66P-4-4 Connector Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe
66P-5-2 Connector Tube to Female Pipe 5/16 Compression 1/8 na Female Pipe
66P-6-4 Connector Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe
66P-8-6 Connector Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe
68P-4-1 Connector Tube to Pipe 1/4 Compression 1/16 na Male Pipe
68P-4-10X32 Connector Tube to Pipe 1/4 Compression 10-32 na Straight Thread
68P-4-2 Connector Tube to Pipe 1/4 Compression 1/8 na Male Pipe
68P-4-4 Connector Tube to Pipe 1/4 Compression 1/4 na Male Pipe
68P-4-6 Connector Tube to Pipe 1/4 Compression 3/8 na Male Pipe
68P-5-2 Connector Tube to Pipe 5/16 Compression 1/8 na Male Pipe
68P-5-4 Connector Tube to Pipe 5/16 Compression 1/4 na Male Pipe
68P-6-2 Connector Tube to Pipe 3/8 Compression 1/8 na Male Pipe
68P-6-4 Connector Tube to Pipe 3/8 Compression 1/4 na Male Pipe
68P-6-6 Connector Tube to Pipe 3/8 Compression 3/8 na Male Pipe
68P-8-4 Connector Tube to Pipe 1/2 Compression 1/4 na Male Pipe
68P-8-6 Connector Tube to Pipe 1/2 Compression 3/8 na Male Pipe
97P-4-6 Tube Reducer Tube to Standpipe 1/4 Compression 3/8 na Tube Stem

687PDC
687547