Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite | Série de produits

Filtrer par

    Aucun filtre slectionn

Forme

Style

Matériau du corps

D.E. tube raccordement 1 (po)

Style raccordement 1

D.E. tube raccordement 2 (po)

Diamètre d'insertion raccordement 2 (po)

Dimension filetage raccordement 2 (po)

Style raccordement 2

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite

Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite

Parker's Poly-Tite couplers offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.

Caractéristiques techniques

  • Type de raccordement : Compression, Thread and Plug-in
  • Forme : Various
  • Température de service minimale : 0 °F, -17 °C
  • Température de service maximale : 150 °F, 65 °C
  • Pression de service maximale : 150 psi, 10 bar
  • Matériau du tube : Polyethylene| Nylon| Polypropylene| Vinyl
  • Application : Dental, Packaging, Laboratory, Car Washing
  • Matériau de l'écrou : Chrome Plated Brass| 316 Stainless Steel
  • Matériau du manchon : Acetal Copolymer
  • Matériau du joint torique : Buna N| Fluorocarbon

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Description complète du produit

Parker's Poly-Tite couplers are designed to speed any installation. Simply push the insert into the body to complete the connection. To disassemble push down on the latch and pull insert from body.  The body, nut and sleeve are furnished pre-assembled, ready for installation.  The acetal copolymer sleeve resists creeping and stress caused from compression.  The black acetal copolymer also resists ultra-violet ray attack and has excellent dimensional stability. Poly-Tite nuts will rotate around the sleeve as it tightens to prevent twisting and weakening of the plastic tubing. Couplers are available in either chrome plated brass or stainless steel.

Markets:
• Dental
• Packaging
• Car Wash
• Machine Tools
• Printing

Features/Benefits:
• Designed for use with thermoplastic tubing
• Machined in tube support
• Black acetal copolymer sleeve
• Brass sleeve available for soft metal tubing
• Knurled nut for ease of hand tightening
• Pre-assembled fitting
• Chrome plated brass and stainless steel couplers

Applications:
• Dental equipment
• Pneumatic systems
• Water lines
• Coolant lines

Documents annexes

×
Produits Forme Style Matériau du corps D.E. tube raccordement 1 (po) Style raccordement 1 D.E. tube raccordement 2 (po) Diamètre d'insertion raccordement 2 (po) Dimension filetage raccordement 2 (po) Style raccordement 2
391P-4-2 Coupler Body Plug-in stem to Pipe Chrome Plated Brass 1/4 Plug-in Stem na na 1/8 Male Pipe
391P-4-4 Coupler Body Plug-in stem to Pipe Chrome Plated Brass 1/4 Plug-in Stem na na 1/4 Male Pipe
391P-6-4 Coupler Body Plug-in stem to Pipe Chrome Plated Brass 3/8 Plug-in Stem na na 1/4 Male Pipe
391PSS-4-2 Coupler Body Plug-in stem to Pipe 316 Stainless Steel 1/4 Plug-in Stem na na 1/8 Male Pipe
391PSS-4-4 Coupler Body Plug-in stem to Pipe 316 Stainless Steel 1/4 Plug-in Stem na na 1/4 Male Pipe
391PSS-6-4 Coupler Body Plug-in stem to Pipe 316 Stainless Steel 3/8 Plug-in Stem na na 1/4 Male Pipe
392P-4-4 Bulkhead Body Tube to Plug-in stem Chrome Plated Brass 1/4 Compression na 1/4 na Plug-in Stem
392P-6-6 Bulkhead Body Tube to Plug-in stem Chrome Plated Brass 3/8 Compression na 3/8 na Plug-in Stem
392PSS-4-4 Bulkhead Body Tube to Plug-in stem 316 Stainless Steel 1/4 Compression na 1/4 na Plug-in Stem
392PSS-6-6 Bulkhead Body Tube to Plug-in stem 316 Stainless Steel 3/8 Compression na 3/8 na Plug-in Stem
393P-4-4 Through Type Insert Tube to Plug-in stem Chrome Plated Brass 1/4 Compression na 1/4 na Plug-in Stem
393P-6-6 Through Type Insert Tube to Plug-in stem Chrome Plated Brass 3/8 Compression na 3/8 na Plug-in Stem
393PD-4-4 Shut-off Type Insert Tube to Plug-in stem Chrome Plated Brass 1/4 Compression na 1/4 na Plug-in Stem
393PD-6-6 Shut-off Type Insert Tube to Plug-in stem Chrome Plated Brass 3/8 Compression na 3/8 na Plug-in Stem
393PDSS-4-4 Shut-off Type Insert Tube to Plug-in stem 316 Stainless Steel 1/4 Compression na 1/4 na Plug-in Stem
393PDSS-6-6 Shut-off Type Insert Tube to Plug-in stem 316 Stainless Steel 3/8 Compression na 3/8 na Plug-in Stem
393PSS-4-4 Through Type Insert Tube to Plug-in stem 316 Stainless Steel 1/4 Compression na 1/4 na Plug-in Stem
393PSS-6-6 Through Type Insert Tube to Plug-in stem 316 Stainless Steel 3/8 Compression na 3/8 na Plug-in Stem
394P-4-4 Bulkhead Single end shutoff Tube to Tube Chrome Plated Brass 1/4 Compression 1/4 na na Compression
394P-6-6 Bulkhead Single end shutoff Tube to Tube Chrome Plated Brass 3/8 Compression 3/8 na na Compression
394PD-4-4 Bulkhead Double end shutoff Tube to Tube Chrome Plated Brass 1/4 Compression 1/4 na na Compression
394PD-6-6 Bulkhead Double end shutoff Tube to Tube Chrome Plated Brass 3/8 Compression 3/8 na na Compression
394PDSS-4-4 Bulkhead Double end shutoff Tube to Tube 316 Stainless Steel 1/4 Compression 1/4 na na Compression
394PDSS-6-6 Bulkhead Double end shutoff Tube to Tube 316 Stainless Steel 3/8 Compression 3/8 na na Compression
394PSS-4-4 Bulkhead Single end shutoff Tube to Tube 316 Stainless Steel 1/4 Compression 1/4 na na Compression
394PSS-6-6 Bulkhead Single end shutoff Tube to Tube 316 Stainless Steel 3/8 Compression 3/8 na na Compression
398P-4-2 Single End Shutoff Tube to Pipe Chrome Plated Brass 1/4 Compression na na 1/8 THRE
398P-4-4 Single End Shutoff Tube to Pipe Chrome Plated Brass 1/4 Compression na na 1/4 Male Pipe
398P-6-4 Single End Shutoff Tube to Pipe Chrome Plated Brass 3/8 Compression na na 1/4 Male Pipe
398PD-4-2 Double End Shutoff Tube to Pipe Chrome Plated Brass 1/4 Compression na na 1/8 Male Pipe
398PD-4-4 Double End Shutoff Tube to Pipe Chrome Plated Brass 1/4 Compression na na 1/4 Male Pipe
398PD-6-4 Double End Shutoff Tube to Pipe Chrome Plated Brass 3/8 Compression na na 1/4 Male Pipe
398PDSS-4-2 Double End Shutoff Tube to Pipe 316 Stainless Steel 1/4 Compression na na 1/8 Male Pipe
398PDSS-4-4 Double End Shutoff Tube to Pipe 316 Stainless Steel 1/4 Compression na na 1/4 Male Pipe
398PDSS-6-4 Double End Shutoff Tube to Pipe 316 Stainless Steel 3/8 Compression na na 1/4 Male Pipe
398PSS-4-2 Single End Shutoff Tube to Pipe 316 Stainless Steel 1/4 Compression na na 1/8 Male Pipe
398PSS-4-4 Single End Shutoff Tube to Pipe 316 Stainless Steel 1/4 Compression na na 1/4 Male Pipe
398PSS-6-4 Single End Shutoff Tube to Pipe 316 Stainless Steel 3/8 Compression na na 1/4 Male Pipe

687PDC
687547