Constant Volume Priority Flow Control Valve – CFD Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Débit (gpm)

Taille du raccordement

Soupape de décompression

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Constant Volume Priority Flow Control Valve – CFD Series

Constant Volume Priority Flow Control Valve – CFD Series

Parker’s CFD Controlled Flow/Priority Type Flow Divider is designed for providing a fixed 1-5 GPM controlled flow source for power steering systems and other applications where two separate hydraulic power circuits are to be served from a single pump.

Caractéristiques techniques

  • Style de produit : Constant Volume Priority Flow Control
  • Configuration : Inline
  • Type de commande : Hydraulic
  • Fonction : Flow Control
  • Taille du raccordement : SAE 8, 3/8, 1/2
  • Type de raccordement : NPT, SAE
  • Débit : 1.0, 1.5, 2,3,4,5 g/min
  • Matériau du corps : Cast Iron (GSJ)
  • Pression de service maximale : 2500, 2000 psi
  • Température de service maximale : +200 °F
  • Température de service minimale : -40 °F
  • Poids : 8 lb
  • Débit maximal : N/A
  • Matériau du joint : N/A
Safety Warning

Description complète du produit

Parker’s CFD Controlled Flow/Priority Type Flow Divider divides pump hydraulic oil into two separate flows. One, the pressure compensated controlled flow (has Priority), and the other, a usable flow which is in excess of the controlled clow. The controlled flow rate is determined by the metering spool that is installed.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Fixed flow rate
• Hardened metering spool
• High-tensile, cast iron body
• Cross drilled spool provides extremely accurate metering
• Standard porting options are SAE-10, 1/2” NPT, and 3/4” NPT
• The CFD is rated at 3000 PSI and the maximum recommend input flow is 20 GPM
• The fixed Controlled Flow rate is available in six standard options ranging from 1 to 5 GPM

Applications:
• Suitable for various mobile applications

Documents annexes

×
Produits Débit (gpm) Taille du raccordement Soupape de décompression
CFD-10-1 1 SAE 8 / SAE 10 Standard
CFD-10-1-NR 1 SAE 8 / SAE 10 No Relief
CFD-10-1.5 1.5 SAE 8 / SAE 10 Standard
CFD-10-1.5-NR 1.5 SAE 8 / SAE 10 No Relief
CFD-10-2 2 SAE 8 / SAE 10 Standard
CFD-10-2-NR 2 SAE 8 / SAE 10 No Relief
CFD-10-3 3 SAE 8 / SAE 10 Standard
CFD-10-3-NR 3 SAE 8 / SAE 10 No Relief
CFD-10-4 4 SAE 8 / SAE 10 Standard
CFD-10-4-NR 4 SAE 8 / SAE 10 No Relief
CFD-10-5 5 SAE 8 / SAE 10 Standard
CFD-10-5-NR 5 SAE 8 / SAE 10 No Relief
CFD-50-1 1 3/8 NPTF / 1/2 NPTF Standard
CFD-50-1-NR 1 3/8 NPTF / 1/2 NPTF No Relief
CFD-50-1.5 1.5 3/8 NPTF / 1/2 NPTF Standard
CFD-50-1.5-NR 1.5 3/8 NPTF / 1/2 NPTF No Relief
CFD-50-2 2 3/8 NPTF / 1/2 NPTF Standard
CFD-50-2-NR 2 3/8 NPTF / 1/2 NPTF No Relief
CFD-50-3 3 3/8 NPTF / 1/2 NPTF Standard
CFD-50-3-NR 3 3/8 NPTF / 1/2 NPTF No Relief
CFD-50-4 4 3/8 NPTF / 1/2 NPTF Standard
cFD-50-4-NR 4 3/8 NPTF / 1/2 NPTF No Relief
CFD-50-5 5 3/8 NPTF / 1/2 NPTF Standard
CFD-50-5-NR 5 3/8 NPTF / 1/2 NPTF No Relief
CFD-75-1 1 1/2 NPTF / 3/4 NPTF Standard
CFD-75-1-NR 1 1/2 NPTF / 3/4 NPTF No Relief
CFD-75-1.5 1.5 1/2 NPTF / 3/4 NPTF Standard
CFD-75-1.5-NR 1.5 1/2 NPTF / 3/4 NPTF No Relief
CFD-75-2 2 1/2 NPTF / 3/4 NPTF Standard
CFD-75-2-NR 2 1/2 NPTF / 3/4 NPTF No Relief
CFD-75-3 3 1/2 NPTF / 3/4 NPTF Standard
CFD-75-3-NR 3 1/2 NPTF / 3/4 NPTF No Relief
CFD-75-4 4 1/2 NPTF / 3/4 NPTF Standard
CFD-75-4-NR 4 1/2 NPTF / 3/4 NPTF No Relief
CFD-75-5 5 1/2 NPTF / 3/4 NPTF Standard
CFD-75-5-NR 5 1/2 NPTF / 3/4 NPTF No Relief

687PDC
687505