Sample Cylinders, Spun End Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Type de vérin

Option de vanne

Vannes compatibles

Pression d'éclatement (psi)

Poignée

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Sample Cylinders, Spun End Series Sample Cylinders, Spun End Series

Sample Cylinders, Spun End Series

Parker PGI’s full line of 1800 PSI DOT-3E rated Spun End Sample Cylinders provide a stable, secure storage and transportation environment for collected samples. All cylinders have seamless 316 SS construction conforming to NACE MR0175/ISO 15156-3.

Caractéristiques techniques

  • Option de vanne : Top: 1/4" M x F Angle | 1/4" M x M Straight | 1/4" M x F Straight
  • Vanne compatible : Bottom: 1/4" M x M Straight | 1/4" M x F Straight | 1/4" M x F Angle | Optional Burst Port (less Burst Disc)
  • Pression d'éclatement : Optional Adder 1800 PSI Burst Port Disc (Inconel STD) | Consult factory for additional PSI options.
  • Type de poignée : 316 SS T-Handle (STD) | Extruded Aluminum Round Handle | SS Round Handle
  • Type de vérin : Seamless 316 SS to NACE MR0175 / ISO 15156-3
  • Matériau de la vanne : 316 SS | Contact factory for additional material options.
  • Matériau d'étanchéité de la tige : PTFE Pressure-Core® | Contact factory for PTFE Packed and additional options.
  • Matériau du siège : Acetal Resin (STD) | Contact factory for additional material options.
Safety Warning

Description complète du produit

Parker PGI’s Spun End Sample Cylinders are available in 150 through 1000cc sizes with dozens of cylinder valve configurations, including an optional burst disc port.

The VP Series Cylinder Valves feature PGI’s PTFE Pressure-Core® Stem Seal with 5 year warranty as standard.  The Pressure-Core seal requires no bonnet adjustment and virtually eliminates leaks that would result in measurement drift and fugitive emissions.  

Cylinder heat code traceability and hydrostatic test certificates are available.  

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• 1800 PSI DOT-3E Rated
• Seamless 316 SS construction
• Rated for NACE MR0175/ISO 15156-3
• Hydrostatic Tested

Applications:
• Sample Extraction
• Sample Transportation  

Documents annexes

Literature and Reference Materials
Sample Cylinders - PGI-CYL
×
Produits Type de vérin Option de vanne Vannes compatibles Pression d'éclatement (psi) Poignée
SE3-ASDT-BSDT 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve Only N/A 316 SS T-Handle (STD)
SE3-ASDTHA-BSDTHA 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve Only N/A Extruded Aluminum Round Handle
SE3-ASDTH6-BSDTH6 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve Only N/A SS Round Handle
SE3-ASDT-DSDT 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-ASDTHA-DSDTHA 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-ASDTH6-DSDTH6 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A SS Round Handle
SE3-ASDT-ESDT18 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-ASDTHA-ESDT18HA 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-ASDTH6-ESDT18H6 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-ASDT-FSDT18 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-ASDTHA-FSDT18HA 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-ASDTH6-FSDT18H6 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-BSDT-BSDT 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A 316 SS T-Handle (STD)
SE3-BSDTHA-BSDTHA 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A Extruded Aluminum Round Handle
SE3-BSDTH6-BSDTH6 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A SS Round Handle
SE3-BSDT-DSDT 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-BSDTHA-DSDTHA 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-BSDTH6-DSDTH6 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A SS Round Handle
SE3-BSDT-ESDT18 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-BSDTHA-ESDT18HA 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-BSDTH6-ESDT18H6 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-BSDT-FSDT18 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-BSDTHA-FSDT18HA 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-BSDTH6-FSDT18H6 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-CSDT-BSDT 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A 316 SS T-Handle (STD)
SE3-CSDTHA-BSDTHA 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A Extruded Aluminum Round Handle
SE3-CSDTH6-BSDTH6 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A SS Round Handle
SE3-CSDT-DSDT 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-CSDTHA-DSDTHA 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-CSDTH6-DSDTH6 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A SS Round Handle
SE3-CSDT-ESDT18 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-CSDTHA-ESDT18HA 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-CSDTH6-ESDT18H6 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-CSDT-FSDT18 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-CSDTHA-FSDT18HA 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-CSDTH6-FSDT18H6 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-BSDTHA-ESDTHA 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-BSDTH6-ESDTH6 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A SS Round Handle
SE5-BSDT-FSDT 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-BSDTHA-FSDTHA 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-BSDTH6-FSDTH6 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A SS Round Handle
SE5-CSDT-DSDT18 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-CSDTHA-DSDT18HA 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-CSDTH6-DSDT18H6 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-CSDT-ESDT 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-CSDTHA-ESDTHA 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-CSDTH6-ESDTH6 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A SS Round Handle
SE5-CSDT-FSDT 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-CSDTHA-FSDTHA 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-CSDTH6-FSDTH6 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A SS Round Handle
SE5-ASDT-BSDT 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve Only N/A 316 SS T-Handle (STD)
SE5-ASDTHA-BSDTHA 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve Only N/A Extruded Aluminum Round Handle
SE5-ASDTH6-BSDTH6 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve Only N/A SS Round Handle
SE5-ASDT-DSDT 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-ASDTHA-DSDTHA 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-ASDTH6-DSDTH6 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A SS Round Handle
SE5-ASDT-ESDT18 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-ASDTHA-ESDT18HA 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-ASDTH6-ESDT18H6 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-ASDT-FSDT18 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-ASDTHA-FSDT18HA 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-ASDTH6-FSDT18H6 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-BSDT-BSDT 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A 316 SS T-Handle (STD)
SE5-BSDTHA-BSDTHA 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A Extruded Aluminum Round Handle
SE5-BSDTH6-BSDTH6 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A SS Round Handle
SE5-BSDT-DSDT 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-BSDTHA-DSDTHA 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-BSDTH6-DSDTH6 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A SS Round Handle
SE5-BSDT-ESDT18 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-BSDTHA-ESDT18HA 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-BSDTH6-ESDT18H6 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-BSDT-FSDT18 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-BSDTHA-FSDT18HA 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-BSDTH6-FSDT18H6 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-CSDT-BSDT 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A 316 SS T-Handle (STD)
SE5-CSDTHA-BSDTHA 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A Extruded Aluminum Round Handle
SE5-CSDTH6-BSDTH6 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve Only N/A SS Round Handle
SE5-CSDT-DSDT 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-CSDTHA-DSDTHA 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-CSDTH6-DSDTH6 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port N/A SS Round Handle
SE5-CSDT-ESDT18 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-CSDTHA-ESDT18HA 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-CSDTH6-ESDT18H6 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-CSDT-FSDT18 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-CSDTHA-FSDT18HA 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-CSDTH6-FSDT18H6 500cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-ASDT-DSDT18 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-ASDTHA-DSDT18HA 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-ASDTH6-DSDT18H6 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-ASDT-ESDT 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-ASDTHA-ESDTHA 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-ASDTH6-ESDTH6 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A SS Round Handle
SE3-ASDT-FSDT 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-ASDTHA-FSDTHA 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-ASDTH6-FSDTH6 300cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A SS Round Handle
SE3-BSDT-DSDT18 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-BSDTHA-DSDT18HA 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-BSDTH6-DSDT18H6 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-BSDT-ESDT 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-BSDTHA-ESDTHA 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-BSDTH6-ESDTH6 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A SS Round Handle
SE3-BSDT-FSDT 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-BSDTHA-FSDTHA 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-BSDTH6-FSDTH6 300cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A SS Round Handle
SE3-CSDT-DSDT18 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE3-CSDTHA-DSDT18HA 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE3-CSDTH6-DSDT18H6 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE3-CSDT-ESDT 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-CSDTHA-ESDTHA 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-CSDTH6-ESDTH6 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A SS Round Handle
SE3-CSDT-FSDT 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A 316 SS T-Handle (STD)
SE3-CSDTHA-FSDTHA 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A Extruded Aluminum Round Handle
SE3-CSDTH6-FSDTH6 300cc Spun End Cylinder Top: 1/4" M x F Straight Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A SS Round Handle
SE5-ASDT-DSDT18 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-ASDTHA-DSDT18HA 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-ASDTH6-DSDT18H6 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-ASDT-ESDT 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-ASDTHA-ESDTHA 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-ASDTH6-ESDTH6 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A SS Round Handle
SE5-ASDT-FSDT 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A 316 SS T-Handle (STD)
SE5-ASDTHA-FSDTHA 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A Extruded Aluminum Round Handle
SE5-ASDTH6-FSDTH6 500cc Spun End Cylinder Top: 1/4" M x F Angle Valve Only Bottom: 1/4" M x F Angle Valve + Burst Port N/A SS Round Handle
SE5-BSDT-DSDT18 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc 316 SS T-Handle (STD)
SE5-BSDTHA-DSDT18HA 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc Extruded Aluminum Round Handle
SE5-BSDTH6-DSDT18H6 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x M Straight Valve + Burst Port Optional 1800 PSI Burst Port Disc SS Round Handle
SE5-BSDT-ESDT 500cc Spun End Cylinder Top: 1/4" M x M Straight Valve Only Bottom: 1/4" M x F Straight Valve + Burst Port N/A 316 SS T-Handle (STD)

687PDC
687516