Avasan Melt blown Filter Cartridge | Graded density design for high purity applications | Parker NA

Avasan Melt blown Filter Cartridge | Graded density design for high purity applications | Product Series

    Nessun filtro selezionato

Grado di filtrazione (µm)

Lunghezza (pollici)

Configurazione estremità

Materiale di tenuta

Ottieni il tuo account Parker oggi.

Creare un account per gestire tutte le operazioni con Parker, dalle preferenze di acquisto all'accesso alla propria applicazione.

Avasan Melt blown Filter Cartridge | Graded density design for high purity applications

Avasan Melt blown Filter Cartridge | Graded density design for high purity applications

Avasan™ (AVS) cartridges are manufactured with a proprietary melt blown manufacturing process using a specially formulated polypropylenepolymer. This formulation provides a uniquely graded density filter cartridge designed for high purity applications.

Specifiche tecniche

  • Marchio: Parker
  • Industria: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Funzione: Clarification, Prefiltration, Polishing
  • Mezzi: Polypropylene
  • Costruzione del filtro: Melt Blown/Spunbonded
  • Diametro esterno: 2-7/16 inch
  • Diametro interno: 1-1/16 inch
  • Materiale della testata: Polypropylene
  • Tipo di canotto interno: Polypropylene
  • Portata: 5 gal/min per 10 inch Cartridge Equivalent Max.
Safety Warning

Descrizione del prodotto completa

Avasan melt blown filter cartridges are manufactured with a proprietary manufacturing process using a specially formulated polypropylene polymer. This formulation provides a uniquely graded density filter cartridge designed for high purity applications. The fiber matrix of the cartridge has been engineered to provide structural integrity throughout the long service life of the cartridge and the finish-free construction provides optimum fluid purity and eliminates foaming. Avasan's inherent fluid compatibility properties
plus graded density make it the economical filter choice for high clarity requirements.

Documenti correlati

×

687PDC
679945