Fulflo EH Multi-CartridgeFilter Vessel | 304 stainless steel, commercial design (non ASME code) | Parker NA

Fulflo EH Multi-CartridgeFilter Vessel | 304 stainless steel, commercial design (non ASME code) | Product Series

    Nessun filtro selezionato

Quantità

Materiali di costruzione

Lunghezza (pollici)

Dimensioni connessione

Ottieni il tuo account Parker oggi.

Creare un account per gestire tutte le operazioni con Parker, dalle preferenze di acquisto all'accesso alla propria applicazione.

Fulflo EH Multi-CartridgeFilter Vessel | 304 stainless steel, commercial design (non ASME code)

Fulflo EH Multi-CartridgeFilter Vessel | 304 stainless steel, commercial design (non ASME code)

The EH non-code multi-cartridge filter vessels provide economical filtration of liquids in a lightweight, externally polished stainless steel design.

Specifiche tecniche

  • Marchio: Parker
  • Industria: Industrial / Inks, Paints and Coatings / Food and Beverage
  • Funzione: Clarification, Prefiltration, Polishing
  • Costruzione del filtro: Multi-Cartridge Filter Vessel
  • Materiali di costruzione: 304 Stainless Steel, 316L Stainless Steel
  • Specifiche soddisfatte: Non-ASME code
  • Pressione d'esercizio massima: 150 psi, 10.3 bar
  • Temperatura d'esercizio massima: 300 °F
  • Portata: 25 to 380 gal/min
  • Materiale di tenuta: EPDM (300 F max.)
Safety Warning

Descrizione del prodotto completa

The EH non-code multi-cartridge filter vessels provide economical filtration of a wide variety of liquids in a lightweight externally polished stainless steel design, with features including a swing bolt secured quick opening cover, and an internal positive pressure cartridge alignment and sealing plate. The EH vessels accommodate either 10 in., 20 in., 30 in., and 40 in. long Double-Open-End (DOE) or 222 Single-Open-End (SOE) filter cartridges. These vessels are manufactured from polished and passivated stainless steel and rated for 150 psi (10.3 bar). For added corrosion resistance all cover bolt and leg mounting hardware is made from stainless steel as well.
Features/Benefits
• Convertible design allows for use of both DOE and SOE filter cartridges
• Swing bolted O-ring closure seal provides quick and positive seal and easy access to the vessel interior and filter cartridges
• Both FNPT threaded and flanged connections are available in specific models
• EPDM seals are standard with other material options available
• Standard threaded FNPT vent & drains
• Standard stainless steel cartridge support and sealing hardware
• Polished exterior and pickle passivate interior / exterior for enhanced corrosion resistance
• Available in 304 & 316L stainless steel

Applications
• Potable Water Filtration
• Lubricants Filtration
• Process Water Filtration
• Coolants Filtration
• Edible Oils Filtration
• Cutting Oils Filtration
• Coatings Filtration
• Solvents Filtration

Documenti correlati

×
Vista da 1 a 12 di 12 elementi

Consigliato


687PDC
679945