Fulflo® HT multi-cartridge filter vessels are specifically designed for filtration of high temperature liquids such as heat transfer oils and other hot fluids. All details of design, materials and construction of the HT vessels conform to ASME code. The HT series carbon steel filter vessels are designed for use with Double-Open-End (DOE) and Single-Open-End (SOE) cartridges in 10 in., 20 in., and 30 in. lengths.
Features/Benefits
• ANSI blind flange closure for positive seal and common replacement gasket size
• High temperature 304 SS spiral wound closure gasket with non-asbestos filler for use at elevated temperature and when fire safe non O-ring design is required
• Modified silicone paint suitable for high temperature, applied over sandblasted surface for exterior protection
• Nickel plated bolting for corrosion resistance at high temperature
• Cartridge top seats, guides, and bottom seats, are made of 316 SS for corrosion resistance
• Inlet and outlet nozzles extended 6 inches to allow for installation of protective insulation
• Extruded nameplate so design information is visible after protective insulation is installed
• Designed for minimum pressure drop
• Designed & fabricated in accordance with ASME Boiler & Pressure Vessel code, U or UM stamp
• Dual purpose filter cartridge seat for use with double open end and 2-222 O-ring single open end filter cartridges
Applications
• Heat Transfer Oil Filtration
• High Temperature Oil Filtration
• Filtration of Hot Fluids & Gases