Fulflo Metallic 304 and 316 stainless steel filter cartridges | Designed for high temperature and high flow applications | Product Series

Filter by

    No filters selected

Filter Construction

Micron Rating (µm)

Length (inch)

Media

Seal Material

End Cap Configuration

Special Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fulflo Metallic 304 and 316 stainless steel filter cartridges | Designed for high temperature and high flow applications

Fulflo Metallic 304 and 316 stainless steel filter cartridges | Designed for high temperature and high flow applications

Fulflo Metallic 304 and 316 stainless steel filter cartridges provide the optimum filtration solution for fluids and gases in high temperature and high flow applications.

Technical Specifications

  • Core Type: 304 Stainless Steel, 316 Stainless Steel, 304 Stainless Steel
  • Industry: Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Media: Stainless Steel
  • Filter Construction: Mesh/Metallic
  • Outside Diameter: 2-1/2 inch, 2-5/8 inch
  • Inside Diameter: 1-1/16 inch
  • Flow Rate: 10 gal/min per 10 inch Cartridge Equivalent Max.
  • End Cap Material: 304 Stainless Steel, 316 Stainless Steel
Safety Warning

Full Product Description

Parker's Fulflo® stainless steel filter cartridges provide the optimum filtration solutions for filtering liquids and gases in high temperature and high flow rate applications.
Available in a cylindrical or pleated design, cleanable stainless steel filter cartridges are the logical choice when natural and synthetic media filter cartridges cannot meet aggressive process liquid filtration conditions.
Features/Benefits
• Temperature capability up to 500° F with synthetic seals; up to 1500°F with NPT connections
• Available in 304 and 316 stainless steel for compatibility choice with aggressive chemicals
• Available in fourteen nominal ratings from 2 to 840 microns for a wide range of particle size removal
• Dimensional integrity of stainless steel media accommodates high flow rate and high temperature
• systems
• Filter cartridges may be cleaned and reused
• Available with a wide range of grommet and O-ring materials to optimize fluid and temperature compatibility
• Variety of seal configurations allow retrofit in many filter vessel designs
• Welded and crimped filter construction eliminates the need for adhesives which can be a contaminant source and limit temperature range
• Pleated filter surface maximizes filtration area for longer service life
• Plain (cylindrical) surface provides ease of cleaning
• Optional perforated stainless steel pleat protectors minimize handling damage
• Meets FDA guidelines for use with potable and edible liquids
Applications
• Heat Transfer Filtration
• Process Fluids Steam Filtration
• Hot Melt Processes Filtration
• Corrosive Fluid Filtration
• Viscous Fluid Filtration
• Hot Wax Filtration
• Catalyst Recovery Filtration
• Aggressive Gas Filtration
• Polymer Filtration
• Caustic Cleaning Solution Filtration
• High Temperature Processes Filtration

Related Documents

×
Products Filter Construction Micron Rating (µm) Length (inch) Media Seal Material End Cap Configuration Special Options
CSS190-10GN-TC Cylindrical mesh 190 10 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
CSS190-10GN-DO Cylindrical mesh 190 10 304 Stainless steel BUNA-N DOE No special options
CSS190-10GE-DO Cylindrical mesh 190 10 304 Stainless steel EPDM DOE No special options
CSS190-10SE-SC Cylindrical mesh 190 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS190-10SE-DO Cylindrical mesh 190 10 316 Stainless steel EPDM DOE No special options
CSS190-20SE-SC Cylindrical mesh 190 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS190-30GN-TC Cylindrical mesh 190 30 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
CSS230-10GN-DO Cylindrical mesh 230 10 304 Stainless steel BUNA-N DOE No special options
CSS230-10GX-MC Cylindrical mesh 230 10 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS230-10GF-DO Cylindrical mesh 230 10 304 Stainless steel PTFE (grommet only) DOE No special options
CSS230-10SN-DO Cylindrical mesh 230 10 316 Stainless steel BUNA-N DOE No special options
CSS230-10SE-DO Cylindrical mesh 230 10 316 Stainless steel EPDM DOE No special options
CSS230-20GE-DO Cylindrical mesh 230 20 304 Stainless steel EPDM DOE No special options
CSS230-20GF-DO Cylindrical mesh 230 20 304 Stainless steel PTFE (grommet only) DOE No special options
CSS230-20SE-SC Cylindrical mesh 230 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS230-20SV-SC Cylindrical mesh 230 20 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS230-30GN-DO Cylindrical mesh 230 30 304 Stainless steel BUNA-N DOE No special options
CSS280-10GN-DOH Cylindrical mesh 280 10 304 Stainless steel BUNA-N DOE 304SS high pressure core
CSS280-10GN-DO Cylindrical mesh 280 10 304 Stainless steel BUNA-N DOE No special options
CSS280-10GF-DO Cylindrical mesh 280 10 304 Stainless steel PTFE (grommet only) DOE No special options
CSS280-10SE-DOH Cylindrical mesh 280 10 316 Stainless steel EPDM DOE 316SS high pressure core
CSS280-20GN-DO Cylindrical mesh 280 20 304 Stainless steel BUNA-N DOE No special options
CSS280-20GF-DO Cylindrical mesh 280 20 304 Stainless steel PTFE (grommet only) DOE No special options
CSS280-30GN-DO Cylindrical mesh 280 30 304 Stainless steel BUNA-N DOE No special options
CSS280-30GF-DO Cylindrical mesh 280 30 304 Stainless steel PTFE (grommet only) DOE No special options
CSS150-10SE-DO Cylindrical mesh 150 10 316 Stainless steel EPDM DOE No special options
CSS150-20GN-DO Cylindrical mesh 150 20 304 Stainless steel BUNA-N DOE No special options
CSS150-20GE-DO Cylindrical mesh 150 20 304 Stainless steel EPDM DOE No special options
CSS150-20SE-DO Cylindrical mesh 150 20 316 Stainless steel EPDM DOE No special options
CSS150-30GN-TCH Cylindrical mesh 150 30 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP 304SS high pressure core
CSS150-30GN-DO Cylindrical mesh 150 30 304 Stainless steel BUNA-N DOE No special options
CSS150-30GX-FCH Cylindrical mesh 150 30 304 Stainless steel No seal material SOE WITH 1 INCH FNPT 304SS high pressure core
CSS150-30GX-MC Cylindrical mesh 150 30 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS150-30GV-SC Cylindrical mesh 150 30 304 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS150-9GN-DO Cylindrical mesh 150 9-3/4 304 Stainless steel BUNA-N DOE No special options
CSS150-9ST-TC Cylindrical mesh 150 9-3/4 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS150-19GF-DO Cylindrical mesh 150 19-1/2 304 Stainless steel PTFE (grommet only) DOE No special options
CSS150-19GV-DO Cylindrical mesh 150 19-1/2 304 Stainless steel Viton DOE No special options
CSS150-19SN-DO Cylindrical mesh 150 19-1/2 316 Stainless steel BUNA-N DOE No special options
CSS190-4GN-DO Cylindrical mesh 190 4 304 Stainless steel BUNA-N DOE No special options
CSS5-40SN-DO Cylindrical mesh 5 40 316 Stainless steel BUNA-N DOE No special options
CSS5-40SV-DO Cylindrical mesh 5 40 316 Stainless steel Viton DOE No special options
CSS5-9GF-DO Cylindrical mesh 5 9-3/4 304 Stainless steel PTFE (grommet only) DOE No special options
CSS5-9SN-DO Cylindrical mesh 5 9-3/4 316 Stainless steel BUNA-N DOE No special options
CSS5-9SF-DO Cylindrical mesh 5 9-3/4 316 Stainless steel PTFE (grommet only) DOE No special options
CSS5-19GE-DO Cylindrical mesh 5 19-1/2 304 Stainless steel EPDM DOE No special options
CSS10-4GT-TC Cylindrical mesh 10 4 304 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS10-10GN-DO Cylindrical mesh 10 10 304 Stainless steel BUNA-N DOE No special options
CSS10-10GE-SC Cylindrical mesh 10 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS10-10GE-DO Cylindrical mesh 10 10 304 Stainless steel EPDM DOE No special options
CSS10-10GF-DO Cylindrical mesh 10 10 304 Stainless steel PTFE (grommet only) DOE No special options
CSS10-10GV-SC Cylindrical mesh 10 10 304 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS10-10GV-DO Cylindrical mesh 10 10 304 Stainless steel Viton DOE No special options
CSS10-10SN-DO Cylindrical mesh 10 10 316 Stainless steel BUNA-N DOE No special options
CSS10-10SX-MC Cylindrical mesh 10 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS10-10SF-DO Cylindrical mesh 10 10 316 Stainless steel PTFE (grommet only) DOE No special options
CSS10-10SV-DO Cylindrical mesh 10 10 316 Stainless steel Viton DOE No special options
CSS10-20GE-DO Cylindrical mesh 10 20 304 Stainless steel EPDM DOE No special options
CSS10-20GX-MC Cylindrical mesh 10 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS10-20GF-DO Cylindrical mesh 10 20 304 Stainless steel PTFE (grommet only) DOE No special options
CSS10-20GV-SC Cylindrical mesh 10 20 304 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS10-20GV-DO Cylindrical mesh 10 20 304 Stainless steel Viton DOE No special options
CSS10-20SN-DO Cylindrical mesh 10 20 316 Stainless steel BUNA-N DOE No special options
CSS10-20SV-SC Cylindrical mesh 10 20 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS10-20SV-DO Cylindrical mesh 10 20 316 Stainless steel Viton DOE No special options
CSS10-30GN-TCH Cylindrical mesh 10 30 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP 304SS high pressure core
CSS10-30GN-DO Cylindrical mesh 10 30 304 Stainless steel BUNA-N DOE No special options
CSS10-30GE-DO Cylindrical mesh 10 30 304 Stainless steel EPDM DOE No special options
CSS10-30GF-DX Cylindrical mesh 10 30 304 Stainless steel PTFE (grommet only) DOE WITH EXTENDED CORE No special options
CSS10-30GS-TC Cylindrical mesh 10 30 304 Stainless steel S7442 222 O-RING/FLAT CAP No special options
CSS10-30SN-SC Cylindrical mesh 10 30 316 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
CSS10-30SN-DO Cylindrical mesh 10 30 316 Stainless steel BUNA-N DOE No special options
CSS10-30SE-TC Cylindrical mesh 10 30 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
CSS10-30SE-DO Cylindrical mesh 10 30 316 Stainless steel EPDM DOE No special options
CSS10-30SF-DOH Cylindrical mesh 10 30 316 Stainless steel PTFE (grommet only) DOE 316SS high pressure core
CSS10-30SF-DO Cylindrical mesh 10 30 316 Stainless steel PTFE (grommet only) DOE No special options
CSS10-30SV-TC Cylindrical mesh 10 30 316 Stainless steel Viton 222 O-RING/FLAT CAP No special options
CSS10-30SV-DO Cylindrical mesh 10 30 316 Stainless steel Viton DOE No special options
CSS10-40GE-DO Cylindrical mesh 10 40 304 Stainless steel EPDM DOE No special options
CSS10-40GF-DO Cylindrical mesh 10 40 304 Stainless steel PTFE (grommet only) DOE No special options
CSS10-40SN-DO Cylindrical mesh 10 40 316 Stainless steel BUNA-N DOE No special options
CSS10-9GV-MC Cylindrical mesh 10 9-3/4 304 Stainless steel Viton SOE WITH 1 INCH MNPT No special options
CSS10-9SN-DO Cylindrical mesh 10 9-3/4 316 Stainless steel BUNA-N DOE No special options
CSS10-9SX-MCH Cylindrical mesh 10 9-3/4 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS high pressure core
CSS10-9SV-DO Cylindrical mesh 10 9-3/4 316 Stainless steel Viton DOE No special options
CSS20-4GN-DX Cylindrical mesh 20 4 304 Stainless steel BUNA-N DOE WITH EXTENDED CORE No special options
CSS20-4GX-MC Cylindrical mesh 20 4 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS20-10GN-DO Cylindrical mesh 20 10 304 Stainless steel BUNA-N DOE No special options
CSS20-10GE-DO Cylindrical mesh 20 10 304 Stainless steel EPDM DOE No special options
CSS20-10GV-DO Cylindrical mesh 20 10 304 Stainless steel Viton DOE No special options
CSS20-10SE-TC Cylindrical mesh 20 10 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
CSS20-10SE-DO Cylindrical mesh 20 10 316 Stainless steel EPDM DOE No special options
CSS20-10SX-MC Cylindrical mesh 20 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS20-20GN-TC Cylindrical mesh 20 20 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
CSS20-20GF-DO Cylindrical mesh 20 20 304 Stainless steel PTFE (grommet only) DOE No special options
CSS20-20GV-DO Cylindrical mesh 20 20 304 Stainless steel Viton DOE No special options
CSS20-20SE-TC Cylindrical mesh 20 20 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
CSS20-20SV-TC Cylindrical mesh 20 20 316 Stainless steel Viton 222 O-RING/FLAT CAP No special options
CSS20-20SV-DO Cylindrical mesh 20 20 316 Stainless steel Viton DOE No special options
CSS20-30GN-TCH Cylindrical mesh 20 30 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP 304SS high pressure core
CSS20-30GN-DO Cylindrical mesh 20 30 304 Stainless steel BUNA-N DOE No special options
CSS20-30GE-DO Cylindrical mesh 20 30 304 Stainless steel EPDM DOE No special options
CSS20-30GV-DO Cylindrical mesh 20 30 304 Stainless steel Viton DOE No special options
CSS20-30SE-TC Cylindrical mesh 20 30 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
CSS20-40GN-DO Cylindrical mesh 20 40 304 Stainless steel BUNA-N DOE No special options
CSS20-40SN-DO Cylindrical mesh 20 40 316 Stainless steel BUNA-N DOE No special options
CSS20-40SE-TC Cylindrical mesh 20 40 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
CSS20-9GN-DO Cylindrical mesh 20 9-3/4 304 Stainless steel BUNA-N DOE No special options
CSS20-9GV-DO Cylindrical mesh 20 9-3/4 304 Stainless steel Viton DOE No special options
CSS20-9ST-TC Cylindrical mesh 20 9-3/4 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS40-10GN-DO Cylindrical mesh 40 10 304 Stainless steel BUNA-N DOE No special options
CSS40-10GE-DO Cylindrical mesh 40 10 304 Stainless steel EPDM DOE No special options
CSS40-10GF-DO Cylindrical mesh 40 10 304 Stainless steel PTFE (grommet only) DOE No special options
CSS40-10GV-SC Cylindrical mesh 40 10 304 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS40-10GV-DO Cylindrical mesh 40 10 304 Stainless steel Viton DOE No special options
CSS40-10SN-DO Cylindrical mesh 40 10 316 Stainless steel BUNA-N DOE No special options
CSS40-10SE-DO Cylindrical mesh 40 10 316 Stainless steel EPDM DOE No special options
PSS230-10SV-DO Pleated mesh 230 10 316 Stainless steel Viton DOE No special options
PSS230-20GN-DOH Pleated mesh 230 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS230-20GN-DO Pleated mesh 230 20 304 Stainless steel BUNA-N DOE No special options
PSS230-20SF-DO Pleated mesh 230 20 316 Stainless steel PTFE (grommet only) DOE No special options
PSS230-20SV-DOH Pleated mesh 230 20 316 Stainless steel Viton DOE 316SS high pressure core
PSS230-30SF-DOP Pleated mesh 230 30 316 Stainless steel PTFE (grommet only) DOE 316SS pleat protector sleeve
PSS230-30SV-DOH Pleated mesh 230 30 316 Stainless steel Viton DOE 316SS high pressure core
PSS280-10GE-DO Pleated mesh 280 10 304 Stainless steel EPDM DOE No special options
PSS280-10SE-DOH Pleated mesh 280 10 316 Stainless steel EPDM DOE 316SS high pressure core
PSS280-10SE-DO Pleated mesh 280 10 316 Stainless steel EPDM DOE No special options
PSS280-10SV-SC Pleated mesh 280 10 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
PSS280-10SV-DO Pleated mesh 280 10 316 Stainless steel Viton DOE No special options
PSS280-20GV-DO Pleated mesh 280 20 304 Stainless steel Viton DOE No special options
PSS280-20SE-SC Pleated mesh 280 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS280-20SV-TCP Pleated mesh 280 20 316 Stainless steel Viton 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS280-20SV-SC Pleated mesh 280 20 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
PSS280-30GE-TC Pleated mesh 280 30 304 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS280-30GV-SCH Pleated mesh 280 30 304 Stainless steel Viton 226 O-RING/FLAT CAP 304SS high pressure core
PSS280-9GN-DO Pleated mesh 280 9-3/4 304 Stainless steel BUNA-N DOE No special options
PSS370-10GN-DOHP Pleated mesh 370 10 304 Stainless steel BUNA-N DOE 304SS high pressure core/pleat protector sleeve
PSS370-20GN-DOH Pleated mesh 370 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS370-30GE-DO Pleated mesh 370 30 304 Stainless steel EPDM DOE No special options
PSS370-9GN-DO Pleated mesh 370 9-3/4 304 Stainless steel BUNA-N DOE No special options
PSS540-4GX-MC Pleated mesh 540 4 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS540-10GN-DO Pleated mesh 540 10 304 Stainless steel BUNA-N DOE No special options
PSS540-10GE-SC Pleated mesh 540 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS540-10GF-DO Pleated mesh 540 10 304 Stainless steel PTFE (grommet only) DOE No special options
PSS540-10SE-SC Pleated mesh 540 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS540-10SE-DO Pleated mesh 540 10 316 Stainless steel EPDM DOE No special options
PSS540-10SF-DO Pleated mesh 540 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS540-20GN-DOH Pleated mesh 540 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS540-20GE-TC Pleated mesh 540 20 304 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS840-10SN-TC Pleated mesh 840 10 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS840-10SN-DO Pleated mesh 840 10 316 Stainless steel BUNA-N DOE No special options
PSS840-10SV-DO Pleated mesh 840 10 316 Stainless steel Viton DOE No special options
PSS840-20GN-DOH Pleated mesh 840 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS840-20GE-TC Pleated mesh 840 20 304 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS840-20GV-SCP Pleated mesh 840 20 304 Stainless steel Viton 226 O-RING/FLAT CAP 304SS pleat protector sleeve
PSS840-20SN-TCP Pleated mesh 840 20 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS840-20SE-SC Pleated mesh 840 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS840-20SE-DO Pleated mesh 840 20 316 Stainless steel EPDM DOE No special options
PSS840-30GE-SC Pleated mesh 840 30 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS840-30GV-DO Pleated mesh 840 30 304 Stainless steel Viton DOE No special options
PSS840-30SF-DO Pleated mesh 840 30 316 Stainless steel PTFE (grommet only) DOE No special options
PSS840-9SE-DO Pleated mesh 840 9-3/4 316 Stainless steel EPDM DOE No special options
CSS2-4GT-TC Cylindrical mesh 2 4 304 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS2-4GV-DO Cylindrical mesh 2 4 304 Stainless steel Viton 222 O-RING/FLAT CAP No special options
CSS2-10GN-DO Cylindrical mesh 2 10 304 Stainless steel BUNA-N DOE No special options
CSS2-10GE-SCH Cylindrical mesh 2 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP 304SS high pressure core
CSS2-10GE-DO Cylindrical mesh 2 10 304 Stainless steel EPDM DOE No special options
CSS2-10GF-DO Cylindrical mesh 2 10 304 Stainless steel PTFE (grommet only) DOE No special options
CSS2-10GS-TC Cylindrical mesh 2 10 304 Stainless steel S7442 222 O-RING/FLAT CAP No special options
CSS2-10GV-TC Cylindrical mesh 2 10 304 Stainless steel Viton 222 O-RING/FLAT CAP No special options
CSS2-10GV-SC Cylindrical mesh 2 10 304 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS2-10SN-TC Cylindrical mesh 2 10 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
CSS2-10SE-DO Cylindrical mesh 2 10 316 Stainless steel EPDM DOE No special options
CSS2-10ST-TCHP Cylindrical mesh 2 10 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP 316SS high pressure core/pleat protector sleeve
CSS2-10SV-DO Cylindrical mesh 2 10 316 Stainless steel Viton DOE No special options
CSS2-20GN-TCH Cylindrical mesh 2 20 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP 304SS high pressure core
CSS2-20SE-DO Cylindrical mesh 2 20 316 Stainless steel EPDM DOE No special options
CSS2-20SX-MCH Cylindrical mesh 2 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS high pressure core
CSS2-20SX-MC Cylindrical mesh 2 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS2-20SF-DO Cylindrical mesh 2 20 316 Stainless steel PTFE (grommet only) DOE No special options
CSS2-20SV-TC Cylindrical mesh 2 20 316 Stainless steel Viton 222 O-RING/FLAT CAP No special options
CSS2-20SV-DO Cylindrical mesh 2 20 316 Stainless steel Viton DOE No special options
CSS2-30GN-SC Cylindrical mesh 2 30 304 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
CSS2-30GF-DO Cylindrical mesh 2 30 304 Stainless steel PTFE (grommet only) DOE No special options
CSS2-30GV-DO Cylindrical mesh 2 30 304 Stainless steel Viton DOE No special options
CSS2-30SE-SC Cylindrical mesh 2 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS2-30SE-DO Cylindrical mesh 2 30 316 Stainless steel EPDM DOE No special options
CSS2-30ST-SCH Cylindrical mesh 2 30 316 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP 316SS high pressure core
CSS2-30ST-SC Cylindrical mesh 2 30 316 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP No special options
CSS2-30SF-SCH Cylindrical mesh 2 30 316 Stainless steel PTFE (grommet only) 226 O-RING/FLAT CAP 316SS high pressure core
CSS2-30SF-SC Cylindrical mesh 2 30 316 Stainless steel PTFE (grommet only) 226 O-RING/FLAT CAP No special options
CSS2-30SF-DOH Cylindrical mesh 2 30 316 Stainless steel PTFE (grommet only) DOE 316SS high pressure core
CSS2-40GN-DO Cylindrical mesh 2 40 304 Stainless steel BUNA-N DOE No special options
CSS2-40GV-DO Cylindrical mesh 2 40 304 Stainless steel Viton DOE No special options
CSS2-40SN-DO Cylindrical mesh 2 40 316 Stainless steel BUNA-N DOE No special options
CSS2-9GN-DO Cylindrical mesh 2 9-3/4 304 Stainless steel BUNA-N DOE No special options
CSS2-9SF-DO Cylindrical mesh 2 9-3/4 316 Stainless steel PTFE (grommet only) DOE No special options
CSS5-4GT-TC Cylindrical mesh 5 4 304 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS5-10GN-TC Cylindrical mesh 5 10 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
CSS5-10GN-DO Cylindrical mesh 5 10 304 Stainless steel BUNA-N DOE No special options
CSS5-10GE-SCH Cylindrical mesh 5 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP 304SS high pressure core
CSS5-10GE-SC Cylindrical mesh 5 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS5-10GE-DO Cylindrical mesh 5 10 304 Stainless steel EPDM DOE No special options
CSS5-10GF-DO Cylindrical mesh 5 10 304 Stainless steel PTFE (grommet only) DOE No special options
CSS5-10GV-DO Cylindrical mesh 5 10 304 Stainless steel Viton DOE No special options
CSS5-10SN-DO Cylindrical mesh 5 10 316 Stainless steel BUNA-N DOE No special options
CSS5-10SE-TC Cylindrical mesh 5 10 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
CSS5-10SE-SC Cylindrical mesh 5 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS5-10SE-DO Cylindrical mesh 5 10 316 Stainless steel EPDM DOE No special options
CSS5-10SV-DO Cylindrical mesh 5 10 316 Stainless steel Viton DOE No special options
CSS5-20GN-DO Cylindrical mesh 5 20 304 Stainless steel BUNA-N DOE No special options
CSS5-20GE-DO Cylindrical mesh 5 20 304 Stainless steel EPDM DOE No special options
CSS5-20SX-MC Cylindrical mesh 5 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS5-20GF-DO Cylindrical mesh 5 20 304 Stainless steel PTFE (grommet only) DOE No special options
CSS5-20GV-SC Cylindrical mesh 5 20 304 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS5-20SN-TCH Cylindrical mesh 5 20 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP 316SS high pressure core
CSS5-20SN-DO Cylindrical mesh 5 20 316 Stainless steel BUNA-N DOE No special options
CSS5-20SE-DO Cylindrical mesh 5 20 316 Stainless steel EPDM DOE No special options
CSS5-20SE-SC Cylindrical mesh 5 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS5-20ST-TCH Cylindrical mesh 5 20 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP 316SS high pressure core
CSS5-20SV-SC Cylindrical mesh 5 20 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
CSS5-20SV-DO Cylindrical mesh 5 20 316 Stainless steel Viton DOE No special options
CSS5-30GN-DO Cylindrical mesh 5 30 304 Stainless steel BUNA-N DOE No special options
CSS5-30GE-SC Cylindrical mesh 5 30 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS5-30GE-DOH Cylindrical mesh 5 30 304 Stainless steel EPDM DOE 304SS high pressure core
CSS5-30GE-DO Cylindrical mesh 5 30 304 Stainless steel EPDM DOE No special options
CSS5-30GX-MC Cylindrical mesh 5 30 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS5-30GF-DO Cylindrical mesh 5 30 304 Stainless steel PTFE (grommet only) DOE No special options
CSS5-30SN-DO Cylindrical mesh 5 30 316 Stainless steel BUNA-N DOE No special options
CSS5-30SE-SCH Cylindrical mesh 5 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS high pressure core
CSS5-30SE-SC Cylindrical mesh 5 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS5-30SE-DO Cylindrical mesh 5 30 316 Stainless steel EPDM DOE No special options
CSS5-30SX-MC Cylindrical mesh 5 30 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS5-40GN-DO Cylindrical mesh 5 40 304 Stainless steel BUNA-N DOE No special options
CSS5-40GV-TC Cylindrical mesh 5 40 304 Stainless steel Viton 222 O-RING/FLAT CAP No special options
PSS40-40GF-DOP Pleated mesh 40 40 304 Stainless steel PTFE (grommet only) DOE 304SS pleat protector sleeve
PSS40-40GF-DO Pleated mesh 40 40 304 Stainless steel PTFE (grommet only) DOE No special options
PSS40-40SN-DO Pleated mesh 40 40 316 Stainless steel BUNA-N DOE No special options
PSS40-9GN-DO Pleated mesh 40 9-3/4 304 Stainless steel BUNA-N DOE No special options
PSS40-19SV-DO Pleated mesh 40 19-1/2 316 Stainless steel Viton DOE No special options
PSS75-10GN-DO Pleated mesh 75 10 304 Stainless steel BUNA-N DOE No special options
PSS75-10GE-DOP Pleated mesh 75 10 304 Stainless steel EPDM DOE 304SS pleat protector sleeve
PSS75-10GV-DO Pleated mesh 75 10 304 Stainless steel Viton DOE No special options
PSS75-10SN-DO Pleated mesh 75 10 316 Stainless steel BUNA-N DOE No special options
PSS75-10SE-DO Pleated mesh 75 10 316 Stainless steel EPDM DOE No special options
PSS75-10SX-MC Pleated mesh 75 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS75-10SF-TC Pleated mesh 75 10 316 Stainless steel PTFE (grommet only) 222 O-RING/FLAT CAP No special options
PSS75-20GN-DOH Pleated mesh 75 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS75-20GN-DO Pleated mesh 75 20 304 Stainless steel BUNA-N DOE No special options
PSS75-20GV-DO Pleated mesh 75 20 304 Stainless steel Viton DOE No special options
PSS75-20SV-DO Pleated mesh 75 20 316 Stainless steel Viton DOE No special options
PSS75-30GN-DO Pleated mesh 75 30 304 Stainless steel BUNA-N DOE No special options
PSS75-30ST-TCH Pleated mesh 75 30 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP 316SS high pressure core
PSS75-30ST-SCH Pleated mesh 75 30 316 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP 316SS high pressure core
PSS75-40GV-DO Pleated mesh 75 40 304 Stainless steel Viton DOE No special options
PSS75-9GN-DO Pleated mesh 75 9-3/4 304 Stainless steel BUNA-N DOE No special options
PSS75-19GE-DO Pleated mesh 75 19-1/2 304 Stainless steel EPDM DOE No special options
PSS75-19GV-DO Pleated mesh 75 19-1/2 304 Stainless steel Viton DOE No special options
PSS100-4GX-MCH Pleated mesh 100 4 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS high pressure core
PSS100-10GN-DO Pleated mesh 100 10 304 Stainless steel BUNA-N DOE No special options
PSS100-10GE-DOH Pleated mesh 100 10 304 Stainless steel EPDM DOE 304SS high pressure core
PSS100-10GX-MCH Pleated mesh 100 10 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS high pressure core
PSS100-10GV-DOH Pleated mesh 100 10 304 Stainless steel Viton DOE 304SS high pressure core
PSS100-10GV-DO Pleated mesh 100 10 304 Stainless steel Viton DOE No special options
PSS100-10SE-SC Pleated mesh 100 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS100-10SE-DO Pleated mesh 100 10 316 Stainless steel EPDM DOE No special options
PSS100-10SX-MCH Pleated mesh 100 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS high pressure core
PSS100-10SF-DO Pleated mesh 100 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS100-10SV-DO Pleated mesh 100 10 316 Stainless steel Viton DOE No special options
PSS100-20GN-DOH Pleated mesh 100 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS100-20GN-DO Pleated mesh 100 20 304 Stainless steel BUNA-N DOE No special options
PSS100-20GE-DO Pleated mesh 100 20 304 Stainless steel EPDM DOE No special options
PSS100-20GT-SC Pleated mesh 100 20 304 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP No special options
PSS100-20SN-TC Pleated mesh 100 20 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS100-20SN-DO Pleated mesh 100 20 316 Stainless steel BUNA-N DOE No special options
PSS100-20SF-DOP Pleated mesh 100 20 316 Stainless steel PTFE (grommet only) DOE 316SS pleat protector sleeve
PSS100-20SF-DO Pleated mesh 100 20 316 Stainless steel PTFE (grommet only) DOE No special options
PSS100-20SV-DOP Pleated mesh 100 20 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS100-30GE-SC Pleated mesh 100 30 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS100-30SN-DOH Pleated mesh 100 30 316 Stainless steel BUNA-N DOE 316SS high pressure core
PSS100-30SE-DXP Pleated mesh 100 30 316 Stainless steel EPDM DOE WITH EXTENDED CORE 316SS pleat protector sleeve
PSS100-30SF-DO Pleated mesh 100 30 316 Stainless steel PTFE (grommet only) DOE No special options
PSS100-30SV-SC Pleated mesh 100 30 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
PSS100-40SE-DOP Pleated mesh 100 40 316 Stainless steel EPDM DOE 316SS pleat protector sleeve
PSS100-9SE-DO Pleated mesh 100 9-3/4 316 Stainless steel EPDM DOE No special options
PSS150-10GN-DO Pleated mesh 150 10 304 Stainless steel BUNA-N DOE No special options
PSS150-10GE-DOH Pleated mesh 150 10 304 Stainless steel EPDM DOE 304SS high pressure core
PSS150-10GV-DOH Pleated mesh 150 10 304 Stainless steel Viton DOE 304SS high pressure core
PSS150-10GV-DO Pleated mesh 150 10 304 Stainless steel Viton DOE No special options
PSS150-10SN-DO Pleated mesh 150 10 316 Stainless steel BUNA-N DOE No special options
PSS150-10SE-DOH Pleated mesh 150 10 316 Stainless steel EPDM DOE 316SS high pressure core
PSS150-10SX-FCH Pleated mesh 150 10 316 Stainless steel No seal material SOE WITH 1 INCH FNPT 316SS high pressure core
PSS150-10SV-DO Pleated mesh 150 10 316 Stainless steel Viton DOE No special options
PSS150-20GN-DOH Pleated mesh 150 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS150-20GN-DO Pleated mesh 150 20 304 Stainless steel BUNA-N DOE No special options
PSS150-30GN-DO Pleated mesh 150 30 304 Stainless steel BUNA-N DOE No special options
PSS150-30GF-DO Pleated mesh 150 30 304 Stainless steel PTFE (grommet only) DOE No special options
PSS150-30SV-DOP Pleated mesh 150 30 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS150-9SX-DO Pleated mesh 150 9-3/4 316 Stainless steel No seal material DOE No special options
PSS150-19GV-DO Pleated mesh 150 19-1/2 304 Stainless steel Viton DOE No special options
PSS190-10GE-SC Pleated mesh 190 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS190-10GV-DOH Pleated mesh 190 10 304 Stainless steel Viton DOE 304SS high pressure core
PSS190-10GV-DO Pleated mesh 190 10 304 Stainless steel Viton DOE No special options
PSS190-10SE-SC Pleated mesh 190 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS190-20GN-DOH Pleated mesh 190 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS190-20GV-DO Pleated mesh 190 20 304 Stainless steel Viton DOE No special options
PSS190-30GV-DO Pleated mesh 190 30 304 Stainless steel Viton DOE No special options
PSS230-10GE-TC Pleated mesh 230 10 304 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS230-10GE-SC Pleated mesh 230 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS230-10GF-DO Pleated mesh 230 10 304 Stainless steel PTFE (grommet only) DOE No special options
PSS230-10SE-SC Pleated mesh 230 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS230-10SF-DO Pleated mesh 230 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS2-20SN-TC Pleated mesh 2 20 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS2-20SN-DO Pleated mesh 2 20 316 Stainless steel BUNA-N DOE No special options
PSS2-20SE-TC Pleated mesh 2 20 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS2-20SE-DO Pleated mesh 2 20 316 Stainless steel EPDM DOE No special options
PSS2-20SX-MCH Pleated mesh 2 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS high pressure core
PSS2-20SX-MC Pleated mesh 2 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS2-20SV-DOH Pleated mesh 2 20 316 Stainless steel Viton DOE 316SS high pressure core
PSS2-20SV-DOP Pleated mesh 2 20 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS2-20SV-DO Pleated mesh 2 20 316 Stainless steel Viton DOE No special options
PSS2-30GN-SC Pleated mesh 2 30 304 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
PSS2-30GF-DO Pleated mesh 2 30 304 Stainless steel PTFE (grommet only) DOE No special options
PSS2-30SN-TC Pleated mesh 2 30 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS2-30SE-SCP Pleated mesh 2 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS2-30SE-SC Pleated mesh 2 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS2-30SE-DO Pleated mesh 2 30 316 Stainless steel EPDM DOE No special options
PSS2-30ST-TC Pleated mesh 2 30 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS2-40SX-TCP Pleated mesh 2 40 316 Stainless steel No seal material 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS2-40SX-MCP Pleated mesh 2 40 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS pleat protector sleeve
PSS2-40SV-TCP Pleated mesh 2 40 316 Stainless steel Viton 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS2-40SV-DOH Pleated mesh 2 40 316 Stainless steel Viton DOE 316SS high pressure core
PSS2-40SV-DOHP Pleated mesh 2 40 316 Stainless steel Viton DOE 316SS high pressure core/pleat protector sleeve
PSS2-40SV-DOP Pleated mesh 2 40 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS2-40SV-DO Pleated mesh 2 40 316 Stainless steel Viton DOE No special options
PSS2-19SE-DOH Pleated mesh 2 19-1/2 316 Stainless steel EPDM DOE 316SS high pressure core
PSS2-19SE-MCH Pleated mesh 2 19-1/2 316 Stainless steel EPDM SOE WITH 1 INCH MNPT 316SS high pressure core
PSS5-4GT-TC Pleated mesh 5 4 304 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS5-4SX-MC Pleated mesh 5 4 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS5-10GS-TCH Pleated mesh 5 10 304 Stainless steel S7442 222 O-RING/FLAT CAP 304SS high pressure core
PSS5-10GV-DO Pleated mesh 5 10 304 Stainless steel Viton DOE No special options
PSS5-10SN-SC Pleated mesh 5 10 316 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
PSS5-10SN-DO Pleated mesh 5 10 316 Stainless steel BUNA-N DOE No special options
PSS5-10SE-TC Pleated mesh 5 10 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS5-10SE-SC Pleated mesh 5 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS5-10SE-DO Pleated mesh 5 10 316 Stainless steel EPDM DOE No special options
PSS5-10SX-MC Pleated mesh 5 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS5-10ST-TC Pleated mesh 5 10 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS5-10ST-SC Pleated mesh 5 10 316 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP No special options
PSS5-10SF-TC Pleated mesh 5 10 316 Stainless steel PTFE (grommet only) 222 O-RING/FLAT CAP No special options
PSS5-10ST-DO Pleated mesh 5 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS5-10SV-DOP Pleated mesh 5 10 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS5-10SV-DO Pleated mesh 5 10 316 Stainless steel Viton DOE No special options
PSS5-10SV-SCP Pleated mesh 5 10 316 Stainless steel Viton 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS5-20GN-DOH Pleated mesh 5 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS5-20GN-DOP Pleated mesh 5 20 304 Stainless steel BUNA-N DOE 304SS pleat protector sleeve
PSS5-20GN-DO Pleated mesh 5 20 304 Stainless steel BUNA-N DOE No special options
PSS5-20GX-MCH Pleated mesh 5 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS high pressure core
PSS5-20GF-DO Pleated mesh 5 20 304 Stainless steel PTFE (grommet only) DOE No special options
PSS5-20GV-TC Pleated mesh 5 20 304 Stainless steel Viton 222 O-RING/FLAT CAP No special options
PSS5-20GV-DO Pleated mesh 5 20 304 Stainless steel Viton DOE No special options
PSS5-20SN-DO Pleated mesh 5 20 316 Stainless steel BUNA-N DOE No special options
PSS5-20SE-TC Pleated mesh 5 20 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS5-20SE-SC Pleated mesh 5 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS5-20SE-DOP Pleated mesh 5 20 316 Stainless steel EPDM DOE 316SS pleat protector sleeve
PSS5-20SE-DO Pleated mesh 5 20 316 Stainless steel EPDM DOE No special options
PSS5-20SX-MCH Pleated mesh 5 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS high pressure core
PSS5-20SX-MC Pleated mesh 5 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS5-20SF-DOH Pleated mesh 5 20 316 Stainless steel PTFE (grommet only) DOE 316SS high pressure core
PSS5-20SF-DOP Pleated mesh 5 20 316 Stainless steel PTFE (grommet only) DOE 316SS pleat protector sleeve
PSS5-20SF-DO Pleated mesh 5 20 316 Stainless steel PTFE (grommet only) DOE No special options
PSS5-20SV-DOP Pleated mesh 5 20 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS5-20SV-DO Pleated mesh 5 20 316 Stainless steel Viton DOE No special options
PSS5-30GE-SC Pleated mesh 5 30 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS5-30GE-DO Pleated mesh 5 30 304 Stainless steel EPDM DOE No special options
PSS5-30GF-DO Pleated mesh 5 30 304 Stainless steel PTFE (grommet only) DOE No special options
PSS5-30GV-TC Pleated mesh 5 30 304 Stainless steel Viton 222 O-RING/FLAT CAP No special options
PSS5-30GV-DOP Pleated mesh 5 30 304 Stainless steel Viton DOE 304SS pleat protector sleeve
PSS5-30GV-DO Pleated mesh 5 30 304 Stainless steel Viton DOE No special options
PSS5-30SN-DO Pleated mesh 5 30 316 Stainless steel BUNA-N DOE No special options
PSS5-30SE-SCP Pleated mesh 5 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS5-30SE-SC Pleated mesh 5 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS5-30SE-DOP Pleated mesh 5 30 316 Stainless steel EPDM DOE 316SS pleat protector sleeve
PSS5-30SF-DOP Pleated mesh 5 30 316 Stainless steel PTFE (grommet only) DOE 316SS pleat protector sleeve
PSS5-30SV-DOP Pleated mesh 5 30 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS5-40GV-DO Pleated mesh 5 40 304 Stainless steel Viton DOE No special options
PSS5-40SE-SC Pleated mesh 5 40 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS5-40SV-DO Pleated mesh 5 40 316 Stainless steel Viton DOE No special options
PSS5-9SN-DO Pleated mesh 5 9-3/4 316 Stainless steel BUNA-N DOE No special options
PSS20-20GN-DOH Pleated mesh 20 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS20-20GN-DO Pleated mesh 20 20 304 Stainless steel BUNA-N DOE No special options
PSS20-20GX-MCH Pleated mesh 20 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS high pressure core
PSS20-20SX-MC Pleated mesh 20 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS20-20SV-DO Pleated mesh 20 20 316 Stainless steel Viton DOE No special options
PSS20-20SV-MCP Pleated mesh 20 20 316 Stainless steel Viton SOE WITH 1 INCH MNPT 316SS pleat protector sleeve
PSS20-30GN-DO Pleated mesh 20 30 304 Stainless steel BUNA-N DOE No special options
PSS20-30GX-MC Pleated mesh 20 30 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS20-30GV-SCP Pleated mesh 20 30 304 Stainless steel Viton 226 O-RING/FLAT CAP 304SS pleat protector sleeve
PSS20-30GV-DO Pleated mesh 20 30 304 Stainless steel Viton DOE No special options
PSS20-30SN-TC Pleated mesh 20 30 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS20-30SN-DO Pleated mesh 20 30 316 Stainless steel BUNA-N DOE No special options
PSS20-30SN-DXH Pleated mesh 20 30 316 Stainless steel BUNA-N DOE WITH EXTENDED CORE 316SS high pressure core
PSS20-30SE-DOP Pleated mesh 20 30 316 Stainless steel EPDM DOE 316SS pleat protector sleeve
PSS20-30SE-DO Pleated mesh 20 30 316 Stainless steel EPDM DOE No special options
PSS20-30SF-DOH Pleated mesh 20 30 316 Stainless steel PTFE (grommet only) DOE 316SS high pressure core
PSS20-30SF-DOP Pleated mesh 20 30 316 Stainless steel PTFE (grommet only) DOE 316SS pleat protector sleeve
PSS20-30SF-DO Pleated mesh 20 30 316 Stainless steel PTFE (grommet only) DOE No special options
PSS20-30SV-SCP Pleated mesh 20 30 316 Stainless steel Viton 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS20-30SV-DO Pleated mesh 20 30 316 Stainless steel Viton DOE No special options
PSS20-40GF-DOP Pleated mesh 20 40 304 Stainless steel PTFE (grommet only) DOE 304SS pleat protector sleeve
PSS20-40GV-SCP Pleated mesh 20 40 304 Stainless steel Viton 226 O-RING/FLAT CAP 304SS pleat protector sleeve
PSS20-40GV-SC Pleated mesh 20 40 304 Stainless steel Viton 226 O-RING/FLAT CAP No special options
PSS20-40SN-TC Pleated mesh 20 40 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS20-40SN-SC Pleated mesh 20 40 316 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
PSS20-40SE-SC Pleated mesh 20 40 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS20-40SE-DO Pleated mesh 20 40 316 Stainless steel EPDM DOE No special options
PSS20-40SV-SCP Pleated mesh 20 40 316 Stainless steel Viton 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS20-40SV-SC Pleated mesh 20 40 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
PSS20-9GN-DO Pleated mesh 20 9-3/4 304 Stainless steel BUNA-N DOE No special options
PSS20-9GV-DO Pleated mesh 20 9-3/4 304 Stainless steel Viton DOE No special options
PSS20-19GN-DOH Pleated mesh 20 19-1/2 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS20-19GN-DO Pleated mesh 20 19-1/2 304 Stainless steel BUNA-N DOE No special options
PSS20-19SE-DO Pleated mesh 20 19-1/2 316 Stainless steel EPDM DOE No special options
PSS2-30GV-DO Pleated mesh 2 30 304 Stainless steel Viton DOE No special options
PSS40-10GN-DO Pleated mesh 40 10 304 Stainless steel BUNA-N DOE No special options
PSS40-10GE-DOP Pleated mesh 40 10 304 Stainless steel EPDM DOE 304SS pleat protector sleeve
PSS40-10GE-DO Pleated mesh 40 10 304 Stainless steel EPDM DOE No special options
PSS40-10GF-DO Pleated mesh 40 10 304 Stainless steel PTFE (grommet only) DOE No special options
PSS40-10GV-DO Pleated mesh 40 10 304 Stainless steel Viton DOE No special options
PSS40-10SN-TCP Pleated mesh 40 10 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS40-10SN-DO Pleated mesh 40 10 316 Stainless steel BUNA-N DOE No special options
PSS40-10SE-TCH Pleated mesh 40 10 316 Stainless steel EPDM 222 O-RING/FLAT CAP 316SS high pressure core
PSS40-10SE-SC Pleated mesh 40 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS40-10SE-DO Pleated mesh 40 10 316 Stainless steel EPDM DOE No special options
PSS40-10SX-MC Pleated mesh 40 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS40-10ST-TC Pleated mesh 40 10 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS40-10SF-TC Pleated mesh 40 10 316 Stainless steel PTFE (grommet only) 222 O-RING/FLAT CAP No special options
PSS40-10SF-DO Pleated mesh 40 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS40-10SV-DOP Pleated mesh 40 10 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS40-10SV-DO Pleated mesh 40 10 316 Stainless steel Viton DOE No special options
PSS40-20GN-DOH Pleated mesh 40 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS40-20GE-DO Pleated mesh 40 20 304 Stainless steel EPDM DOE No special options
PSS40-20GX-MCH Pleated mesh 40 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS high pressure core
PSS40-20GF-DO Pleated mesh 40 20 304 Stainless steel PTFE (grommet only) DOE No special options
PSS40-20GV-TC Pleated mesh 40 20 304 Stainless steel Viton 222 O-RING/FLAT CAP No special options
PSS40-20GV-DO Pleated mesh 40 20 304 Stainless steel Viton DOE No special options
PSS40-20SN-DO Pleated mesh 40 20 316 Stainless steel BUNA-N DOE No special options
PSS40-20SX-MC Pleated mesh 40 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS40-20ST-TCH Pleated mesh 40 20 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP 316SS high pressure core
PSS40-20ST-TCP Pleated mesh 40 20 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS40-20ST-TC Pleated mesh 40 20 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS40-20ST-SCH Pleated mesh 40 20 316 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP 316SS high pressure core
PSS40-20ST-SCP Pleated mesh 40 20 316 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS40-20SV-TCP Pleated mesh 40 20 316 Stainless steel Viton 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS40-20SV-DO Pleated mesh 40 20 316 Stainless steel Viton DOE No special options
PSS40-30GE-DO Pleated mesh 40 30 304 Stainless steel EPDM DOE No special options
PSS40-30GT-DO Pleated mesh 40 30 304 Stainless steel PFA encapsulated Viton DOE No special options
PSS40-30GV-SCP Pleated mesh 40 30 304 Stainless steel Viton 226 O-RING/FLAT CAP 304SS pleat protector sleeve
PSS40-30GV-DO Pleated mesh 40 30 304 Stainless steel Viton DOE No special options
PSS40-30SN-DO Pleated mesh 40 30 316 Stainless steel BUNA-N DOE No special options
PSS40-30SE-SC Pleated mesh 40 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS40-30SE-DOH Pleated mesh 40 30 316 Stainless steel EPDM DOE 316SS high pressure core
PSS40-30SE-DO Pleated mesh 40 30 316 Stainless steel EPDM DOE No special options
PSS40-30SV-SCP Pleated mesh 40 30 316 Stainless steel Viton 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS40-30SV-DO Pleated mesh 40 30 316 Stainless steel Viton DOE No special options
PSS40-40GE-DO Pleated mesh 40 40 304 Stainless steel EPDM DOE No special options
CSS280-30SN-DO Cylindrical mesh 280 30 316 Stainless steel BUNA-N DOE No special options
CSS370-10GN-DO Cylindrical mesh 370 10 304 Stainless steel BUNA-N DOE No special options
CSS370-10SF-DOH Cylindrical mesh 370 10 316 Stainless steel PTFE (grommet only) DOE 316SS high pressure core
CSS370-20SE-SC Cylindrical mesh 370 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS370-30GV-DO Cylindrical mesh 370 30 304 Stainless steel Viton DOE No special options
CSS540-10SE-DO Cylindrical mesh 540 10 316 Stainless steel EPDM DOE No special options
CSS540-10SV-DO Cylindrical mesh 540 10 316 Stainless steel Viton DOE No special options
CSS540-20GE-DOH Cylindrical mesh 540 20 304 Stainless steel EPDM DOE 304SS high pressure core
CSS540-20GE-DO Cylindrical mesh 540 20 304 Stainless steel EPDM DOE No special options
CSS540-20SN-DO Cylindrical mesh 540 20 316 Stainless steel BUNA-N DOE No special options
CSS540-30SE-DO Cylindrical mesh 540 30 316 Stainless steel EPDM DOE No special options
CSS840-10GN-DO Cylindrical mesh 840 10 304 Stainless steel BUNA-N DOE No special options
CSS840-10GE-DO Cylindrical mesh 840 10 304 Stainless steel EPDM DOE No special options
CSS840-10SN-DOH Cylindrical mesh 840 10 316 Stainless steel BUNA-N DOE 316SS high pressure core
CSS840-10SN-DO Cylindrical mesh 840 10 316 Stainless steel BUNA-N DOE No special options
CSS840-10SX-MC Cylindrical mesh 840 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
CSS840-20SN-TCH Cylindrical mesh 840 20 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP 316SS high pressure core
CSS840-20SN-DO Cylindrical mesh 840 20 316 Stainless steel BUNA-N DOE No special options
CSS840-20SE-SC Cylindrical mesh 840 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS840-20SE-DO Cylindrical mesh 840 20 316 Stainless steel EPDM DOE No special options
CSS840-30GE-SC Cylindrical mesh 840 30 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS840-30GE-DO Cylindrical mesh 840 30 304 Stainless steel EPDM DOE No special options
CSS840-30GF-DO Cylindrical mesh 840 30 304 Stainless steel PTFE (grommet only) DOE No special options
CSS840-30GV-DO Cylindrical mesh 840 30 304 Stainless steel Viton DOE No special options
CSS840-30SE-SCH Cylindrical mesh 840 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS high pressure core
CSS840-30SE-DO Cylindrical mesh 840 30 316 Stainless steel EPDM DOE No special options
CSS840-9GN-DO Cylindrical mesh 840 9-3/4 304 Stainless steel BUNA-N DOE No special options
CSS840-9GV-DO Cylindrical mesh 840 9-3/4 304 Stainless steel Viton DOE No special options
CSS840-9SE-DO Cylindrical mesh 840 9-3/4 316 Stainless steel EPDM DOE No special options
PSS2-4GT-TC Pleated mesh 2 4 304 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS2-4GV-DO Pleated mesh 2 4 304 Stainless steel Viton DOE No special options
PSS2-4SX-MC Pleated mesh 2 4 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS2-10GE-SC Pleated mesh 2 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS2-10GX-MCP Pleated mesh 2 10 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS pleat protector sleeve
PSS2-10SN-TCP Pleated mesh 2 10 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS2-10SN-DO Pleated mesh 2 10 316 Stainless steel BUNA-N DOE No special options
PSS2-10SE-TC Pleated mesh 2 10 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS2-10SE-SCP Pleated mesh 2 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS2-10SE-SC Pleated mesh 2 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS2-10SE-DO Pleated mesh 2 10 316 Stainless steel EPDM DOE No special options
PSS2-10SX-MC Pleated mesh 2 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS2-10ST-TC Pleated mesh 2 10 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS2-10SF-SC Pleated mesh 2 10 316 Stainless steel PTFE (grommet only) 226 O-RING/FLAT CAP No special options
PSS2-10SF-DO Pleated mesh 2 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS2-10SV-TCH Pleated mesh 2 10 316 Stainless steel Viton 222 O-RING/FLAT CAP 316SS high pressure core
PSS2-10SV-DOH Pleated mesh 2 10 316 Stainless steel Viton DOE 316SS high pressure core
PSS2-10SV-DOP Pleated mesh 2 10 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS2-10SV-DO Pleated mesh 2 10 316 Stainless steel Viton DOE No special options
PSS2-20GN-DOH Pleated mesh 2 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS2-20GX-MC Pleated mesh 2 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS2-20GF-DO Pleated mesh 2 20 304 Stainless steel PTFE (grommet only) DOE No special options
PSS2-20GV-DO Pleated mesh 2 20 304 Stainless steel Viton DOE No special options
PSS5-9SV-DO Pleated mesh 5 9-3/4 316 Stainless steel Viton DOE No special options
PSS5-19GE-DO Pleated mesh 5 19-1/2 304 Stainless steel EPDM DOE No special options
PSS5-19SN-DO Pleated mesh 5 19-1/2 316 Stainless steel BUNA-N DOE No special options
PSS10-4GT-TC Pleated mesh 10 4 304 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS10-4SV-MC Pleated mesh 10 4 316 Stainless steel Viton SOE WITH 1 INCH MNPT No special options
PSS10-10GN-DO Pleated mesh 10 10 304 Stainless steel BUNA-N DOE No special options
PSS10-10GE-SC Pleated mesh 10 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS10-10GE-DOP Pleated mesh 10 10 304 Stainless steel EPDM DOE 304SS pleat protector sleeve
PSS10-10GT-TCP Pleated mesh 10 10 304 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP 304SS pleat protector sleeve
PSS10-10GV-DO Pleated mesh 10 10 304 Stainless steel Viton DOE No special options
PSS10-10SN-TCP Pleated mesh 10 10 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS10-10SN-DO Pleated mesh 10 10 316 Stainless steel BUNA-N DOE No special options
PSS10-10SE-TC Pleated mesh 10 10 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS10-10SE-SCP Pleated mesh 10 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS10-10SE-SC Pleated mesh 10 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS10-10ST-TC Pleated mesh 10 10 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS10-10SF-DOP Pleated mesh 10 10 316 Stainless steel PTFE (grommet only) DOE 316SS pleat protector sleeve
PSS10-10SF-DO Pleated mesh 10 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS10-10SV-SCH Pleated mesh 10 10 316 Stainless steel Viton 226 O-RING/FLAT CAP 316SS high pressure core
PSS10-10SV-SC Pleated mesh 10 10 316 Stainless steel Viton 226 O-RING/FLAT CAP No special options
PSS10-10SV-DOP Pleated mesh 10 10 316 Stainless steel Viton DOE 316SS pleat protector sleeve
PSS10-10SV-DO Pleated mesh 10 10 316 Stainless steel Viton DOE No special options
PSS10-20GN-DOH Pleated mesh 10 20 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS10-20GX-MCH Pleated mesh 10 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS high pressure core
PSS10-20GX-MC Pleated mesh 10 20 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS10-20SN-TC Pleated mesh 10 20 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS10-20SN-SC Pleated mesh 10 20 316 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
PSS10-20SN-DO Pleated mesh 10 20 316 Stainless steel BUNA-N DOE No special options
PSS10-20SE-TC Pleated mesh 10 20 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS10-20SE-SCP Pleated mesh 10 20 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS10-20SX-MCP Pleated mesh 10 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS pleat protector sleeve
PSS10-20SX-MC Pleated mesh 10 20 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS10-20ST-TC Pleated mesh 10 20 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
PSS10-20SF-TC Pleated mesh 10 20 316 Stainless steel PTFE (grommet only) 222 O-RING/FLAT CAP No special options
PSS10-20SF-DO Pleated mesh 10 20 316 Stainless steel PTFE (grommet only) DOE No special options
PSS10-30GN-DOP Pleated mesh 10 30 304 Stainless steel BUNA-N DOE 304SS pleat protector sleeve
PSS10-30GN-DO Pleated mesh 10 30 304 Stainless steel BUNA-N DOE No special options
PSS10-30GF-DOH Pleated mesh 10 30 304 Stainless steel PTFE (grommet only) DOE 304SS high pressure core
PSS10-30GF-DO Pleated mesh 10 30 304 Stainless steel PTFE (grommet only) DOE No special options
PSS10-30SN-TC Pleated mesh 10 30 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS10-30SE-TCH Pleated mesh 10 30 316 Stainless steel EPDM 222 O-RING/FLAT CAP 316SS high pressure core
PSS10-30SE-SCP Pleated mesh 10 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS10-30SE-SC Pleated mesh 10 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS10-30SE-DOP Pleated mesh 10 30 316 Stainless steel EPDM DOE 316SS pleat protector sleeve
PSS10-30SE-DO Pleated mesh 10 30 316 Stainless steel EPDM DOE No special options
PSS10-30SF-DO Pleated mesh 10 30 316 Stainless steel PTFE (grommet only) DOE No special options
PSS10-30SV-TC Pleated mesh 10 30 316 Stainless steel Viton 222 O-RING/FLAT CAP No special options
PSS10-40GV-DO Pleated mesh 10 40 304 Stainless steel Viton DOE No special options
PSS10-40SN-TC Pleated mesh 10 40 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP No special options
PSS10-40SN-DO Pleated mesh 10 40 316 Stainless steel BUNA-N DOE No special options
PSS10-40SE-SC Pleated mesh 10 40 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS10-40SX-FCH Pleated mesh 10 40 316 Stainless steel No seal material SOE WITH 1 INCH FNPT 316SS high pressure core
PSS10-40SV-DO Pleated mesh 10 40 316 Stainless steel Viton DOE No special options
PSS10-9GN-DO Pleated mesh 10 9-3/4 304 Stainless steel BUNA-N DOE No special options
PSS10-9SN-DO Pleated mesh 10 9-3/4 316 Stainless steel BUNA-N DOE No special options
PSS10-9SE-DO Pleated mesh 10 9-3/4 316 Stainless steel EPDM DOE No special options
PSS10-9SF-DO Pleated mesh 10 9-3/4 316 Stainless steel PTFE (grommet only) DOE No special options
PSS10-9SV-DO Pleated mesh 10 9-3/4 316 Stainless steel Viton DOE No special options
PSS10-19GN-DOH Pleated mesh 10 19-1/2 304 Stainless steel BUNA-N DOE 304SS high pressure core
PSS10-19GN-DO Pleated mesh 10 19-1/2 304 Stainless steel BUNA-N DOE No special options
PSS10-19GV-DO Pleated mesh 10 19-1/2 304 Stainless steel Viton DOE No special options
PSS20-10GN-DO Pleated mesh 20 10 304 Stainless steel BUNA-N DOE No special options
PSS20-10GE-SC Pleated mesh 20 10 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS20-10GE-DOP Pleated mesh 20 10 304 Stainless steel EPDM DOE 304SS pleat protector sleeve
PSS20-10GX-FC Pleated mesh 20 10 304 Stainless steel No seal material SOE WITH 1 INCH FNPT No special options
PSS20-10GX-MCP Pleated mesh 20 10 304 Stainless steel No seal material SOE WITH 1 INCH MNPT 304SS pleat protector sleeve
PSS20-10GX-MC Pleated mesh 20 10 304 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS20-10GV-DO Pleated mesh 20 10 304 Stainless steel Viton DOE No special options
PSS20-10SE-TC Pleated mesh 20 10 316 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
PSS20-10SE-SCP Pleated mesh 20 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS pleat protector sleeve
PSS20-10SE-SC Pleated mesh 20 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
PSS20-10SX-MCHP Pleated mesh 20 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT 316SS high pressure core/pleat protector sleeve
PSS20-10SX-MC Pleated mesh 20 10 316 Stainless steel No seal material SOE WITH 1 INCH MNPT No special options
PSS20-10ST-SC Pleated mesh 20 10 316 Stainless steel PFA encapsulated Viton 226 O-RING/FLAT CAP No special options
PSS20-10SF-TC Pleated mesh 20 10 316 Stainless steel PTFE (grommet only) 222 O-RING/FLAT CAP No special options
PSS20-10SF-DO Pleated mesh 20 10 316 Stainless steel PTFE (grommet only) DOE No special options
PSS20-10SV-DO Pleated mesh 20 10 316 Stainless steel Viton DOE No special options
CSS40-10ST-TC Cylindrical mesh 40 10 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS40-10SF-DO Cylindrical mesh 40 10 316 Stainless steel PTFE (grommet only) DOE No special options
CSS40-10SV-DOH Cylindrical mesh 40 10 316 Stainless steel Viton DOE 316SS high pressure core
CSS40-20GN-DO Cylindrical mesh 40 20 304 Stainless steel BUNA-N DOE No special options
CSS40-20SE-TC Cylindrical mesh 40 20 304 Stainless steel EPDM 222 O-RING/FLAT CAP No special options
CSS40-20GE-DO Cylindrical mesh 40 20 304 Stainless steel EPDM DOE No special options
CSS40-20GF-DO Cylindrical mesh 40 20 304 Stainless steel PTFE (grommet only) DOE No special options
CSS40-20GV-DO Cylindrical mesh 40 20 304 Stainless steel Viton DOE No special options
CSS40-20SV-DO Cylindrical mesh 40 20 316 Stainless steel Viton DOE No special options
CSS40-30GN-TCH Cylindrical mesh 40 30 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP 304SS high pressure core
CSS40-30GE-DO Cylindrical mesh 40 30 304 Stainless steel EPDM DOE No special options
CSS40-30GX-FCH Cylindrical mesh 40 30 304 Stainless steel No seal material SOE WITH 1 INCH FNPT 304SS high pressure core
CSS40-30SN-SC Cylindrical mesh 40 30 316 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
CSS40-30SN-DO Cylindrical mesh 40 30 316 Stainless steel BUNA-N DOE No special options
CSS40-30SV-TC Cylindrical mesh 40 30 316 Stainless steel Viton 222 O-RING/FLAT CAP No special options
CSS40-30SV-DOH Cylindrical mesh 40 30 316 Stainless steel Viton DOE 316SS high pressure core
CSS40-40GE-SC Cylindrical mesh 40 40 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS40-9GN-DO Cylindrical mesh 40 9-3/4 304 Stainless steel BUNA-N DOE No special options
CSS40-9ST-TC Cylindrical mesh 40 9-3/4 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS40-19GV-DO Cylindrical mesh 40 19-1/2 304 Stainless steel Viton DOE No special options
CSS40-19SF-DO Cylindrical mesh 40 19-1/2 316 Stainless steel PTFE (grommet only) DOE No special options
CSS75-10GE-DO Cylindrical mesh 75 10 304 Stainless steel EPDM DOE No special options
CSS75-10SE-DO Cylindrical mesh 75 10 316 Stainless steel EPDM DOE No special options
CSS75-10SV-DOH Cylindrical mesh 75 10 316 Stainless steel Viton DOE 316SS high pressure core
CSS75-20GN-DO Cylindrical mesh 75 20 304 Stainless steel BUNA-N DOE No special options
CSS75-20GV-DO Cylindrical mesh 75 20 304 Stainless steel Viton DOE No special options
CSS75-20SE-DO Cylindrical mesh 75 20 316 Stainless steel EPDM DOE No special options
CSS75-20SV-DO Cylindrical mesh 75 20 316 Stainless steel Viton DOE No special options
CSS75-30GN-TCH Cylindrical mesh 75 30 304 Stainless steel BUNA-N 222 O-RING/FLAT CAP 304SS high pressure core
CSS75-30GE-DO Cylindrical mesh 75 30 304 Stainless steel EPDM DOE No special options
CSS75-30GX-FCH Cylindrical mesh 75 30 304 Stainless steel No seal material SOE WITH 1 INCH FNPT 304SS high pressure core
CSS75-9GE-DO Cylindrical mesh 75 9-3/4 304 Stainless steel EPDM DOE No special options
CSS75-9SV-DO Cylindrical mesh 75 9-3/4 304 Stainless steel Viton DOE No special options
CSS75-9SE-SC Cylindrical mesh 75 9-3/4 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS75-9SE-DOH Cylindrical mesh 75 9-3/4 316 Stainless steel EPDM DOE 316SS high pressure core
CSS75-9SE-DO Cylindrical mesh 75 9-3/4 316 Stainless steel EPDM DOE No special options
CSS75-19GE-DO Cylindrical mesh 75 19-1/2 304 Stainless steel EPDM DOE No special options
CSS75-19GV-DO Cylindrical mesh 75 19-1/2 304 Stainless steel Viton DOE No special options
CSS100-4SF-DO Cylindrical mesh 100 4 316 Stainless steel PTFE (grommet only) DOE No special options
CSS100-10GN-DO Cylindrical mesh 100 10 304 Stainless steel BUNA-N DOE No special options
CSS100-10GE-DO Cylindrical mesh 100 10 304 Stainless steel EPDM DOE No special options
CSS100-10GF-DO Cylindrical mesh 100 10 304 Stainless steel PTFE (grommet only) DOE No special options
CSS100-10GV-DOH Cylindrical mesh 100 10 304 Stainless steel Viton DOE 304SS high pressure core
CSS100-10GV-DO Cylindrical mesh 100 10 304 Stainless steel Viton DOE No special options
CSS100-10SN-TCH Cylindrical mesh 100 10 316 Stainless steel BUNA-N 222 O-RING/FLAT CAP 316SS high pressure core
CSS100-10SN-DO Cylindrical mesh 100 10 316 Stainless steel BUNA-N DOE No special options
CSS100-10SF-DO Cylindrical mesh 100 10 316 Stainless steel PTFE (grommet only) DOE No special options
CSS100-20GN-DO Cylindrical mesh 100 20 304 Stainless steel BUNA-N DOE No special options
CSS100-20GF-DO Cylindrical mesh 100 20 304 Stainless steel PTFE (grommet only) DOE No special options
CSS100-20SE-DO Cylindrical mesh 100 20 316 Stainless steel EPDM DOE No special options
CSS100-20SF-DOP Cylindrical mesh 100 20 316 Stainless steel PTFE (grommet only) DOE 316SS pleat protector sleeve
CSS100-20SV-DO Cylindrical mesh 100 20 316 Stainless steel Viton DOE No special options
CSS100-30GN-DO Cylindrical mesh 100 30 304 Stainless steel BUNA-N DOE No special options
CSS100-30GE-SC Cylindrical mesh 100 30 304 Stainless steel EPDM 226 O-RING/FLAT CAP No special options
CSS100-30SN-SC Cylindrical mesh 100 30 316 Stainless steel BUNA-N 226 O-RING/FLAT CAP No special options
CSS100-30SE-SCH Cylindrical mesh 100 30 316 Stainless steel EPDM 226 O-RING/FLAT CAP 316SS high pressure core
CSS100-9SE-DO Cylindrical mesh 100 9-3/4 316 Stainless steel EPDM DOE No special options
CSS100-9ST-TC Cylindrical mesh 100 9-3/4 316 Stainless steel PFA encapsulated Viton 222 O-RING/FLAT CAP No special options
CSS150-10GN-DOH Cylindrical mesh 150 10 304 Stainless steel BUNA-N DOE 304SS high pressure core
CSS150-10GN-DO Cylindrical mesh 150 10 304 Stainless steel BUNA-N DOE No special options
CSS150-10GV-DO Cylindrical mesh 150 10 304 Stainless steel Viton DOE No special options
CSS150-10SE-SC Cylindrical mesh 150 10 316 Stainless steel EPDM 226 O-RING/FLAT CAP No special options

Recommended


687PDC
702106