FULFLO HIGH-PRESSURE SINGLE CARTRIDGE FILTER VESSELS (4.5C) | NON ASME CODE DESIGN FOR HIGH-PRESSURE LIQUID & GAS FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Length (inch)

Connection Size

Seal Type

Drain

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO HIGH-PRESSURE SINGLE CARTRIDGE FILTER VESSELS (4.5C) | NON ASME CODE DESIGN FOR HIGH-PRESSURE LIQUID & GAS FILTRATION

FULFLO HIGH-PRESSURE SINGLE CARTRIDGE FILTER VESSELS (4.5C) | NON ASME CODE DESIGN FOR HIGH-PRESSURE LIQUID & GAS FILTRATION

Fulflo High-Pressure Single Cartridge Filter Vessel (4.5C), available in carbon steel and stainless steel, is ideal for a wide range of industrial machinery and process industry applications.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Single Cartridge Filter Vessel
  • Kits Included: 1 cartridge
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 450 psi, 31 bar
  • Maximum Operating Temperature: 400 °F
  • Flow Rate: 5 gal/min, 10 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

The Fulflo High-Pressure Single Cartridge Filter Vessels (4.5C) are non ASME code designs ideal for a range of high-pressure liquid and gas industrial machinery and process industry applications. These vessels combine extremely high-pressure rating capability with ease of installation and rugged durability in carbon steel and 316 stainless steel options.
Features/Benefits
• 4.5C features multiple bolt closure to meet high-pressure requirements
• In-line pipe connections for easy installation
• Available in carbon steel and 316 stainless steel materials
• Spring-loaded bottom seats for positive filter cartridge sealing
• Drain and vent standard on all models
• Vessels accept a single 10ā€ or 20ā€  Double-Open-End (DOE) seal elements

Applications
• Petrochemicals Filtration
• Coolant Filtration
• Hydraulic Oil Filtration
• Process Water Filtration
• Solvent Filtration
• Filtration of Other High-Pressure Liquids

Related Documents

×
Products Materials of Construction Length (inch) Connection Size Seal Type Drain
4.5C10-3/4SD Carbon Steel 10 inch cartridge 3/4-inch NPT Spring Loaded Included
4.5C20-3/4SD Carbon Steel 20 inch cartridge 3/4-inch NPT Spring Loaded Included
SS4.5C10-3/4SD 316 Stainless Steel 10 inch cartridge 3/4-inch NPT Spring Loaded Included
SS4.5C20-3/4SD 316 Stainless Steel 20 inch cartridge 3/4-inch NPT Spring Loaded Included

Recommended


687PDC
702106