Fulflo Honeycomb Ultrafine Wound Filter Cartridges | Designed for critical 0.5 micron filtration applications | Product Series

Filter by

    No filters selected

Options

Length (inch)

Core Type

Core Cover Material

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fulflo Honeycomb Ultrafine Wound Filter Cartridges | Designed for critical 0.5 micron filtration applications

Fulflo Honeycomb Ultrafine Wound Filter Cartridges | Designed for critical 0.5 micron filtration applications

Parker has been a leader in filter media innovation and performance since we first invented the Honeycomb™ Filter Tube over 65 years ago. Parker has the world’s largest manufacturing capacity for wound cartridges, offering superior quality.

Technical Specifications

  • Media: Cotton, Polypropylene, Rayon FDA Grade
  • Industry: Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Wound
  • Micron Rating: 0.5 micron
  • Outside Diameter: 2-7/16 inch
  • Inside Diameter: 1 inch
  • Specifications Met: FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21, -
  • Flow Rate: 3.0 gal/min per 10 inch
Safety Warning

Full Product Description

Parker has been a leader in filter media innovation and performance since we first invented the Honeycomb™ Filter Tube over 65 years ago. Parker has the world’s largest manufacturing capacity for wound cartridges, offering superior quality along with technical, engineering and marketing support.
Effective removal ratings at nominal 90% efficiency from 0.5μm to 150μm.
Features/Benefits
• A broad range of media provide excellent compatibility with a variety of organic solvents, animal, petroleum and vegetable oils
• Optional core covers and end treatments assure fiber migration control
• Multiple length cartridges minimize change-out time, eliminate spacers and are available to fi t competitive filter vessels
• FDA grade polypropylene (DOE only) cartridges certified to ANSI/ NSF61 standard for contact with drinking water components
• Continuous strand winding geometry provides performance consistency
• One-piece metal extended center core option eliminates the need for cartridge guides in all competitive and Fulflo® multi-cartridge vessels
• A special snap-in extender is available for polypropylene cores
• Cotton, polypropylene, nylon and polyester materials are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• O-ring/end cap options available
• ISO9001:2008 registered company

Applications
• Filtration of Oxidizing Agents
• Petroleum Oil Filtration
• Concentrated Filtration
• Photo Filtration
• Alkalies Solution Filtration
• Potable Liquid Filtration
• Amines Filtration
• Dilute Acid Filtration
• Water & Alkalie Filtration
• Prefilter for Mineral Acids Membranes
• Organic Acids & Solvent Filtration

Related Documents

×
Products Options Length (inch) Core Type Core Cover Material End Cap Configuration Seal Material
C9-4-SC-N FDA Grade Cotton Fiber 9 7/8 Tinned Steel Glass paper with polyester overlay 226 O-Ring/Closed Buna-N
C9-4S FDA Grade Cotton Fiber 9 7/8 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
C10-SC-N FDA Grade Cotton Fiber 10 Tinned Steel Glass paper with polyester overlay 226 O-Ring/Closed Buna-N
C10G FDA Grade Cotton Fiber 10 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
C10A FDA Grade Cotton Fiber 10 Polypropylene Glass paper with polyester overlay DOE No Gasket
C19-4S FDA Grade Cotton Fiber 19 1/2 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
C20G FDA Grade Cotton Fiber 20 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
C20S FDA Grade Cotton Fiber 20 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
C20A FDA Grade Cotton Fiber 20 Polypropylene Glass paper with polyester overlay DOE No Gasket
C30A-TC-N FDA Grade Cotton Fiber 30 3/16 Polypropylene Glass paper with polyester overlay 222 O-Ring/Flat cap Buna-N
C30A-TB-V FDA Grade Cotton Fiber 30 3/16 Polypropylene Glass paper with polyester overlay 222 O-Ring/Polypro spring Viton
C30G FDA Grade Cotton Fiber 30 3/16 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
C30A FDA Grade Cotton Fiber 30 3/16 Polypropylene Glass paper with polyester overlay DOE No Gasket
C30SXC FDA Grade Cotton Fiber 30 3/16 316 Stainless Steel Glass paper with polyester overlay DOE with Core Extender No Gasket
C40G FDA Grade Cotton Fiber 40 3/16 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
C40 FDA Grade Cotton Fiber 40 3/16 Tinned Steel Glass paper with polyester overlay DOE No Gasket
M10A-TC-S FDA Grade Polypropylene Fiber 10 Polypropylene Glass paper with polyester overlay 222 O-Ring/Flat cap S7442
M10G FDA Grade Polypropylene Fiber 10 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
M10S FDA Grade Polypropylene Fiber 10 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
M10A FDA Grade Polypropylene Fiber 10 Polypropylene Glass paper with polyester overlay DOE No Gasket
M20A-TF-S FDA Grade Polypropylene Fiber 20 Polypropylene Glass paper with polyester overlay 222 O-Ring/Fin S7442
M20A FDA Grade Polypropylene Fiber 20 Polypropylene Glass paper with polyester overlay DOE No Gasket
M30A-TC-S FDA Grade Polypropylene Fiber 30 3/16 Polypropylene Glass paper with polyester overlay 222 O-Ring/Flat cap S7442
M30G FDA Grade Polypropylene Fiber 30 3/16 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
M30S FDA Grade Polypropylene Fiber 30 3/16 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
M30A FDA Grade Polypropylene Fiber 30 3/16 Polypropylene Glass paper with polyester overlay DOE No Gasket
M30 FDA Grade Polypropylene Fiber 30 3/16 Tinned Steel Glass paper with polyester overlay DOE No Gasket
M40A FDA Grade Polypropylene Fiber 40 3/16 Polypropylene Glass paper with polyester overlay DOE No Gasket
E10S FDA Grade Rayon 10 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
T10G Industrial Grade Polypropylene 10 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
T10A Industrial Grade Polypropylene 10 Polypropylene Glass paper with polyester overlay DOE No Gasket
T20G Industrial Grade Polypropylene 20 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
T20A Industrial Grade Polypropylene 20 Polypropylene Glass paper with polyester overlay DOE No Gasket
T30G Industrial Grade Polypropylene 30 3/16 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket
T30S Industrial Grade Polypropylene 30 3/16 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
T30A Industrial Grade Polypropylene 30 3/16 Polypropylene Glass paper with polyester overlay DOE No Gasket
T30AXA Industrial Grade Polypropylene 30 3/16 Polypropylene Glass paper with polyester overlay DOE with Core Extender No Gasket
T40S Industrial Grade Polypropylene 40 3/16 316 Stainless Steel Glass paper with polyester overlay DOE No Gasket
T40A Industrial Grade Polypropylene 40 3/16 Polypropylene Glass paper with polyester overlay DOE No Gasket
T40A-OB Industrial Grade Polypropylene 40 3/16 Polypropylene Glass paper with polyester overlay Open end/Polypro spring closed end No Gasket
WC29-4A Industrial Grade White Cotton 29 1/4 Polypropylene Glass paper with polyester overlay DOE No Gasket
WC30A-TF-V Industrial Grade White Cotton 30 3/16 Polypropylene Glass paper with polyester overlay 222 O-Ring/Fin Viton
WC40G Industrial Grade White Cotton 40 3/16 304 Stainless Steel Glass paper with polyester overlay DOE No Gasket

Recommended


687PDC
702106