FULFLO CH MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR LIQUID FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Length (inch)

Connection Size

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO CH MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR LIQUID FILTRATION

FULFLO CH MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR LIQUID FILTRATION

The Fulflo CH multi-cartridge non-code filter vessels are lightweight and provide economical filtration of liquids.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Kits Included: 5 cartridges
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 175 psi, 12.1 bar
  • Maximum Operating Temperature: 400 °F
  • Flow Rate: 25 gal/min, 50 gal/min, 75 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

The FulfloĀ® CH non-code filter vessels are lightweight and provide economical filtration of liquids. The vessel features the integrity of a swing bolt for fast, easy opening and closing. It comes with standard zinc plated bolts and legs for corrosion resistance but is also offered with stainless steel options. Wall mounting brackets are available as well. The Fulflo CH filter vessel series accommodates either Double-Open-End (DOE) or Single-Open-End (SOE) 222/flat or 222 flex fin filter cartridges in 10 in., 20 in., and 30 in. lengths. The CH filter vessel series replaces the FH filter vessel series.

Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing
• Swing bolts for fast and easy opening and closing of cover
• Pivot pin cover allows cover to remain attached when opened
• Commercial engineering design - Non-code
• Zinc plated closure bolts and legs for corrosion resistance
• Adjustable leg height
• Standard features include vent, clean drain, and dirty drain connections
• Optional mounting wall bracket (P/N 0820-6005)
• Available in carbon steel, 304 & 316 stainless steel

Applications
• Potable Water Filtration
• Lubricants Filtration
• Process Water Filtration
• Coolants Filtration
• Edible Oils Filtration
• Cutting oils Filtration
• Coatings Filtration
• Solvents Filtration

Related Documents

×
Products Materials of Construction Length (inch) Connection Size Options
CHC5S2T Carbon Steel 10 2-inch NPT CST legs (zinc plated)
CHC5S2TW Carbon Steel 10 2-inch NPT Wall Mounted (No legs)
CHC5S2TSL Carbon Steel 10 2-inch NPT SST legs
CHC5S2TSB Carbon Steel 10 2-inch NPT SST bolting
CHC5S2TSS Carbon Steel 10 2-inch NPT SST legs / SST bolting
CHC5S2TWSB Carbon Steel 10 2-inch NPT Wall Mounted (No legs) / SST bolting
CHC5D2T Carbon Steel 20 2-inch NPT CST legs (zinc plated)
CHC5D2TW Carbon Steel 20 2-inch NPT Wall Mounted (No legs)
CHC5D2TSL Carbon Steel 20 2-inch NPT SST legs
CHC5D2TSB Carbon Steel 20 2-inch NPT SST bolting
CHC5D2TSS Carbon Steel 20 2-inch NPT SST legs / SST bolting
CHC5D2TWSB Carbon Steel 20 2-inch NPT Wall Mounted (No legs) / SST bolting
CHC5T2T Carbon Steel 30 2-inch NPT CST legs (zinc plated)
CHC5T2TW Carbon Steel 30 2-inch NPT Wall Mounted (No legs)
CHC5T2TSL Carbon Steel 30 2-inch NPT SST legs
CHC5T2TSB Carbon Steel 30 2-inch NPT SST bolting
CHC5T2TSS Carbon Steel 30 2-inch NPT SST legs / SST bolting
CHC5T2TWSB Carbon Steel 30 2-inch NPT Wall Mounted (No legs) / SST bolting
CHG5S2T 304 Stainless Steel 10 2-inch NPT CST legs (zinc plated)
CHG5S2TW 304 Stainless Steel 10 2-inch NPT Wall Mounted (No legs)
CHG5S2TSL 304 Stainless Steel 10 2-inch NPT SST legs
CHG5S2TSB 304 Stainless Steel 10 2-inch NPT SST bolting
CHG5S2TSS 304 Stainless Steel 10 2-inch NPT SST legs / SST bolting
CHG5S2TWSB 304 Stainless Steel 10 2-inch NPT Wall Mounted (No legs) / SST bolting
CHG5D2T 304 Stainless Steel 20 2-inch NPT CST legs (zinc plated)
CHG5D2TW 304 Stainless Steel 20 2-inch NPT Wall Mounted (No legs)
CHG5D2TSL 304 Stainless Steel 20 2-inch NPT SST legs
CHG5D2TSB 304 Stainless Steel 20 2-inch NPT SST bolting
CHG5D2TSS 304 Stainless Steel 20 2-inch NPT SST legs / SST bolting
CHG5D2TWSB 304 Stainless Steel 20 2-inch NPT Wall Mounted (No legs) / SST bolting
CHG5T2T 304 Stainless Steel 30 2-inch NPT CST legs (zinc plated)
CHG5T2TW 304 Stainless Steel 30 2-inch NPT Wall Mounted (No legs)
CHG5T2TSL 304 Stainless Steel 30 2-inch NPT SST legs
CHG5T2TSB 304 Stainless Steel 30 2-inch NPT SST bolting
CHG5T2TSS 304 Stainless Steel 30 2-inch NPT SST legs / SST bolting
CHG5T2TWSB 304 Stainless Steel 30 2-inch NPT Wall Mounted (No legs) / SST bolting
CHS5S2T 316 Stainless Steel 10 2-inch NPT CST legs (zinc plated)
CHS5S2TW 316 Stainless Steel 10 2-inch NPT Wall Mounted (No legs)
CHS5S2TSL 316 Stainless Steel 10 2-inch NPT SST legs
CHS5S2TSB 316 Stainless Steel 10 2-inch NPT SST bolting
CHS5S2TSS 316 Stainless Steel 10 2-inch NPT SST legs / SST bolting
CHS5S2TWSB 316 Stainless Steel 10 2-inch NPT Wall Mounted (No legs) / SST bolting
CHS5D2T 316 Stainless Steel 20 2-inch NPT CST legs (zinc plated)
CHS5D2TW 316 Stainless Steel 20 2-inch NPT Wall Mounted (No legs)
CHS5D2TSL 316 Stainless Steel 20 2-inch NPT SST legs
CHS5D2TSB 316 Stainless Steel 20 2-inch NPT SST bolting
CHS5D2TSS 316 Stainless Steel 20 2-inch NPT SST legs / SST bolting
CHS5D2TWSB 316 Stainless Steel 20 2-inch NPT Wall Mounted (No legs) / SST bolting
CHS5T2T 316 Stainless Steel 30 2-inch NPT CST legs (zinc plated)
CHS5T2TW 316 Stainless Steel 30 2-inch NPT Wall Mounted (No legs)
CHS5T2TSL 316 Stainless Steel 30 2-inch NPT SST legs
CHS5T2TSB 316 Stainless Steel 30 2-inch NPT SST bolting
CHS5T2TSS 316 Stainless Steel 30 2-inch NPT SST legs / SST bolting
CHS5T2TWSB 316 Stainless Steel 30 2-inch NPT Wall Mounted (No legs) / SST bolting

Recommended


687PDC
702106