Fulflo XTL Wound Filter Cartridges | Extended life design technology for increased life and performance | Product Series

Filter by

    No filters selected

Micron Rating (µm)

Media

Length (inch)

Core Type

Core Cover Material

End Cap Finish

End Cap Configuration

Seal Material

Packaging

End Cap Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fulflo XTL Wound Filter Cartridges | Extended life design technology for increased life and performance

Fulflo XTL Wound Filter Cartridges | Extended life design technology for increased life and performance

Parker's patented Fulflo® XTL™ (extended life) filter cartridges provide twice the average life of conventionally wound filter cartridges for process fluid filtration. Enhanced design provides improved dirt-holding capacity of standard wound cartridge

Technical Specifications

  • Media: Cotton, Polypropylene
  • Industry: Industrial / Oil and Gas / Inks, Paints and Coatings / Food and Beverage
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Wound
  • Outside Diameter: 2-1/2 inch
  • Inside Diameter: 1 inch
  • Specifications Met: FDA, N/A, FDA, ANSI/NSF61
  • Flow Rate: 3 to 5 gal/min per 10 inch
Safety Warning

Full Product Description

The unique construction of Parker’s patented Fulflo® XTL™ (extended life) filter cartridges provides twice the average life of conventionally wound filter cartridges for process fluid filtration. Computer modeling has optimized the wound cartridge geometry maximizing the use of the internal cartridge surface area. The enhanced design provides improved dirt-holding capacity (twice the average) over standard wound cartridges, while providing true controlled depth filtration.
Fulflo XTL cartridges are available in nominal (90%) ratings of 1μm, 3μm, 5μm, 10μm, 20μm and 30μm.
                      
Features/Benefits
• Result in significant cost savings based on fewer system interruptions, decreased labor expenses for change outs, & reduced inventory and cartridge disposal costs
• Unique computer programming capability permits the design and manufacture of special cartridge constructions to suit requirements of nearly any filtration application
• “M” polypropylene and “C” cotton materials are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Continuous strand roving geometry provides performance consistency
• XTL wound cartridges fit all Fulflo vessels and most competitive vessels without compromising final product clarity or flow characteristics of the cartridge. The most noticeable difference is the extended life savings offered by XTL cartridges
• Extended center cores are available in tinned steel, 316 stainless steel and 304 stainless steel
• A special snap-in extender is available for polypropylene cores
• FDA grade polypropylene (DOE only) certified to ANSI/NSF61 standard for contact with drinking water components
Applications
• Potable Liquid Filtration
• Organic Solvent Filtration
• Process Water Filtration
• Photoprocessing Filtration
• Lubricant Filtration
• R.O. Pre-filtration
• Amines Filtration
• Chemical Process Filtration

Related Documents

×
Products Micron Rating (µm) Media Length (inch) Core Type Core Cover Material End Cap Finish End Cap Configuration Seal Material Packaging End Cap Material
XTL10C10 10 Cotton FDA Grade 10 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL10C10A 10 Cotton FDA Grade 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10C10G-TC-NZ 10 Cotton FDA Grade 10 304 Stainless Steel No Cover No treatment 222 O-ring/Flat cap Buna-N Individual poly bag Polypropylene
XTL10C10SV 10 Cotton FDA Grade 10 316 Stainless Steel Non woven polyester No treatment DOE Standard DOE Standard None
XTL10C10-TC-N 10 Cotton FDA Grade 10 Tinned Steel No Cover No treatment 222 O-ring/Flat cap Buna-N Standard Polypropylene
XTL10C20G 10 Cotton FDA Grade 20 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10C20S 10 Cotton FDA Grade 20 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10C20Z 10 Cotton FDA Grade 20 Tinned Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL10C29-4G 10 Cotton FDA Grade 29 1/4 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10C29-4GZ 10 Cotton FDA Grade 29 1/4 304 Stainless Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL10C30A3 10 Cotton FDA Grade 30 Glass Filled Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10C30GXC 10 Cotton FDA Grade 30 304 Stainless Steel No Cover No treatment DOE with metal extender Standard DOE Standard None
XTL10C30S 10 Cotton FDA Grade 30 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10C30S-SF-S 10 Cotton FDA Grade 30 316 Stainless Steel No Cover No treatment 226 O-ring/Fin S7442 Standard Polypropylene
XTL10C30SV 10 Cotton FDA Grade 30 316 Stainless Steel Non woven polyester No treatment DOE Standard DOE Standard None
XTL10C40S-SF-S 10 Cotton FDA Grade 40 316 Stainless Steel No Cover No treatment 226 O-ring/Fin S7442 Standard Polypropylene
XTL10C9-4A 10 Cotton FDA Grade 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10C9-4AZ 10 Cotton FDA Grade 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL10C9-4G 10 Cotton FDA Grade 9 7/8 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10C9-4GZ 10 Cotton FDA Grade 9 7/8 Tinned Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1C10 1 Cotton FDA Grade 10 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL1C10AZ 1 Cotton FDA Grade 10 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1C10G-DO-AZ 1 Cotton FDA Grade 10 304 Stainless Steel No Cover No treatment DOE with gaskets Polyfoam gasket Individual poly bag Polypropylene
XTL1C10SV 1 Cotton FDA Grade 10 316 Stainless Steel Non woven polyester No treatment DOE Standard DOE Standard None
XTL1C10-TC-N 1 Cotton FDA Grade 10 Tinned Steel No Cover No treatment 222 O-ring/Flat cap Buna-N Standard Polypropylene
XTL1C20 1 Cotton FDA Grade 20 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL1C30S 1 Cotton FDA Grade 30 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL1C9-4AZ 1 Cotton FDA Grade 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1C9-4GZ 1 Cotton FDA Grade 9 7/8 304 Stainless Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1C9-4SZ 1 Cotton FDA Grade 9 7/8 316 Stainless Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1C9-4Z 1 Cotton FDA Grade 9 7/8 Tinned Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL20C10G 20 Cotton FDA Grade 10 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20C30 20 Cotton FDA Grade 30 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL20C30AYL 20 Cotton FDA Grade 30 Polypropylene Polypropylene LAQUER DOE Standard DOE Standard None
XTL20C30AYM 20 Cotton FDA Grade 30 Polypropylene Polypropylene SINGED DOE Standard DOE Standard None
XTL20C30G 20 Cotton FDA Grade 30 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20C39-4S 20 Cotton FDA Grade 39 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20C40G 20 Cotton FDA Grade 40 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20C9-4A 20 Cotton FDA Grade 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20C9-4GZ 20 Cotton FDA Grade 9 7/8 304 Stainless Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL30C10 30 Cotton FDA Grade 10 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL30C10A 30 Cotton FDA Grade 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL30C10Z 30 Cotton FDA Grade 10 Tinned Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL30C9-4AZ 30 Cotton FDA Grade 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL3C20SZ 3 Cotton FDA Grade 20 316 Stainless Steel No Cover No treatment DOE Standard DOE Individual poly bag None
XTL3C29-4S 3 Cotton FDA Grade 29 1/4 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL3C30S 3 Cotton FDA Grade 30 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL3C39-4 3 Cotton FDA Grade 39 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL3C39-4G 3 Cotton FDA Grade 39 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL3C39-4S-DO-AZ 3 Cotton FDA Grade 39 316 Stainless Steel No Cover No treatment DOE with gaskets Polyfoam gasket Individual poly bag Polypropylene
XTL3C40S 3 Cotton FDA Grade 40 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C10 5 Cotton FDA Grade 10 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C10S 5 Cotton FDA Grade 10 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C10-TC-N 5 Cotton FDA Grade 10 Tinned Steel No Cover No treatment 222 O-ring/Flat cap Buna-N Standard Polypropylene
XTL5C20 5 Cotton FDA Grade 20 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C20A 5 Cotton FDA Grade 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5C20AZ 5 Cotton FDA Grade 20 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL5C29-4 5 Cotton FDA Grade 29 1/4 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL3M10SY 3 Polypropylene FDA GRADE 10 316 Stainless Steel Polypropylene No treatment DOE Standard DOE Standard None
XTL3M20A 3 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL3M30A 3 Polypropylene FDA GRADE 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL3M39-4A 3 Polypropylene FDA GRADE 39 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL3M40A 3 Polypropylene FDA GRADE 40 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5M10A 5 Polypropylene FDA GRADE 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5M10AZ 5 Polypropylene FDA GRADE 10 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL5M10S 5 Polypropylene FDA GRADE 10 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5M10YZ 5 Polypropylene FDA GRADE 10 Tinned Steel Polypropylene No treatment DOE Standard DOE Individual poly bag None
XTL5M20A 5 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5M20A-TC-E 5 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment 222 O-ring/Flat cap EPR Standard Polypropylene
XTL5M20G 5 Polypropylene FDA GRADE 20 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5M29-4A 5 Polypropylene FDA GRADE 29 1/4 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5M29-4AL 5 Polypropylene FDA GRADE 29 1/4 Polypropylene No Cover LAQUER DOE Standard DOE Standard None
XTL5M30A 5 Polypropylene FDA GRADE 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5M30A3-SF-N 5 Polypropylene FDA GRADE 30 Glass Filled Polypropylene No Cover No treatment 226 O-ring/Fin Buna-N Standard Polypropylene
XTL5M30A-SF-S 5 Polypropylene FDA GRADE 30 Polypropylene No Cover No treatment 226 O-ring/Fin S7442 Standard Polypropylene
XTL5M30A-SF-SZ 5 Polypropylene FDA GRADE 30 Polypropylene No Cover No treatment 226 O-ring/Fin S7442 Individual poly bag Polypropylene
XTL5M30G 5 Polypropylene FDA GRADE 30 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5M39-4A 5 Polypropylene FDA GRADE 39 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5M40 5 Polypropylene FDA GRADE 40 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5M40A 5 Polypropylene FDA GRADE 40 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5M40AXA 5 Polypropylene FDA GRADE 40 Polypropylene No Cover No treatment DOE with polypropylene extender Standard DOE Standard None
XTL5M40S 5 Polypropylene FDA GRADE 40 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5M9-4AZ 5 Polypropylene FDA GRADE 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL10WC10 10 WHITE COTTON 10 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL10WC39-4G 10 WHITE COTTON 39 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10WC9-4S 10 WHITE COTTON 9 7/8 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL30WC30G 30 WHITE COTTON 30 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL30WC9-4A 30 WHITE COTTON 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20T10AY 20 Polypropylene 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20T20A 20 Polypropylene 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20T30 20 Polypropylene 30 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL20T30A 20 Polypropylene 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20T30S 20 Polypropylene 30 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20T39-4G 20 Polypropylene 39 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20T39-4S 20 Polypropylene 39 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20T40A 20 Polypropylene 40 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20T40G 20 Polypropylene 40 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20T40S 20 Polypropylene 40 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL20T9-4A 20 Polypropylene 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL30T10AY 30 Polypropylene 10 Polypropylene Polypropylene No treatment DOE Standard DOE Standard None
XTL30T30A 30 Polypropylene 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL30T30A-TC-E 30 Polypropylene 30 Polypropylene No Cover No treatment 222 O-ring/Flat cap EPR Standard Polypropylene
XTL30T30AXA 30 Polypropylene 30 Polypropylene No Cover No treatment DOE with polypropylene extender Standard DOE Standard None
XTL30T40A-TC-E 30 Polypropylene 40 Polypropylene No Cover No treatment 222 O-ring/Flat cap EPR Standard Polypropylene
XTL3T10A 3 Polypropylene 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL3T30A 3 Polypropylene 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL3T30GV-TC-E 3 Polypropylene 30 304 Stainless Steel Non woven polyester No treatment 222 O-ring/Flat cap EPR Standard Polypropylene
XTL3T40A-TC-E 3 Polypropylene 40 Polypropylene No Cover No treatment 222 O-ring/Flat cap EPR Standard Polypropylene
XTL5T10 5 Polypropylene 10 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5T10A 5 Polypropylene 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5T10A3 5 Polypropylene 10 Glass Filled Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5T10AY 5 Polypropylene 10 Polypropylene Polypropylene No treatment DOE Standard DOE Standard None
XTL5T10AZ 5 Polypropylene 10 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL5T20 5 Polypropylene 20 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5T20A3V 5 Polypropylene 20 Glass Filled Polypropylene Non woven polyester No treatment DOE Standard DOE Standard None
XTL5T20A-TF-N 5 Polypropylene 20 Polypropylene No Cover No treatment 226 O-ring/Fin Buna-N Standard Polypropylene
XTL5T20G 5 Polypropylene 20 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5T29-4A 5 Polypropylene 29 1/4 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5C29-4S 5 Cotton FDA Grade 29 1/4 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C30 5 Cotton FDA Grade 30 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C30A 5 Cotton FDA Grade 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5C30AZ 5 Cotton FDA Grade 30 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL5C30G 5 Cotton FDA Grade 30 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C30GXC 5 Cotton FDA Grade 30 304 Stainless Steel No Cover No treatment DOE with metal extender Standard DOE Standard None
XTL5C30S 5 Cotton FDA Grade 30 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C30SV 5 Cotton FDA Grade 30 316 Stainless Steel Non woven polyester No treatment DOE Standard DOE Standard None
XTL5C40 5 Cotton FDA Grade 40 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5C9-4AZ 5 Cotton FDA Grade 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL5C9-4G 5 Cotton FDA Grade 9 7/8 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10T10A 10 Polypropylene 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10T10A-SC-V 10 Polypropylene 10 Polypropylene No Cover No treatment 226 O-ring/Flat cap VITON Standard Polypropylene
XTL10T10A-TC-V 10 Polypropylene 10 Polypropylene No Cover No treatment 222 O-ring/Flat cap VITON Standard Polypropylene
XTL10T10AZ 10 Polypropylene 10 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1M10AZ 1 Polypropylene FDA GRADE 10 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1M10-DO-S 1 Polypropylene FDA GRADE 10 Tinned Steel No Cover No treatment DOE with gaskets S7442 Standard Polypropylene
XTL1M10S-TC-EZ 1 Polypropylene FDA GRADE 10 316 Stainless Steel No Cover No treatment 222 O-ring/Flat cap EPR Individual poly bag Polypropylene
XTL1M10YZ 1 Polypropylene FDA GRADE 10 Tinned Steel Polypropylene No treatment DOE Standard DOE Individual poly bag None
XTL1M20A 1 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL1M20AZ 1 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1M9-4AZ 1 Polypropylene FDA GRADE 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL20M10SY 20 Polypropylene FDA GRADE 10 316 Stainless Steel Polypropylene No treatment DOE Standard DOE Standard None
XTL20M20A 20 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20M30A 20 Polypropylene FDA GRADE 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL20M39-4A-TC-N 20 Polypropylene FDA GRADE 39 Polypropylene No Cover No treatment 222 O-ring/Flat cap Buna-N Standard Polypropylene
XTL30M10SY 30 Polypropylene FDA GRADE 10 316 Stainless Steel Polypropylene No treatment DOE Standard DOE Standard None
XTL30M20A 30 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL30M20AZ 30 Polypropylene FDA GRADE 20 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL30M9-4AZ 30 Polypropylene FDA GRADE 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL3WC30 3 WHITE COTTON 30 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL3WC30G 3 WHITE COTTON 30 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL3WC30SV 3 WHITE COTTON 30 316 Stainless Steel Non woven polyester No treatment DOE Standard DOE Standard None
XTL5WC10 5 WHITE COTTON 10 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5WC30G 5 WHITE COTTON 30 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10T10SV 10 Polypropylene 10 Polypropylene Non woven polyester No treatment DOE Standard DOE Standard None
XTL10T20A 10 Polypropylene 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10T20AZ 10 Polypropylene 20 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL10T20G 10 Polypropylene 20 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10T20SY-DO-N 10 Polypropylene 20 316 Stainless Steel Polypropylene No treatment DOE with gaskets Buna-N Standard Polypropylene
XTL10T30 10 Polypropylene 30 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL10T30A 10 Polypropylene 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10T30SV 10 Polypropylene 30 316 Stainless Steel Non woven polyester No treatment DOE Standard DOE Standard None
XTL10T30SVXC 10 Polypropylene 30 316 Stainless Steel Non woven polyester No treatment DOE with metal extender Standard DOE Standard None
XTL10T30SXC 10 Polypropylene 30 316 Stainless Steel No Cover No treatment DOE with metal extender Standard DOE Standard None
XTL10T40 10 Polypropylene 40 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL10T40A 10 Polypropylene 40 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10T9-4A 10 Polypropylene 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL1T10A 1 Polypropylene 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL1T10A-TC-V 1 Polypropylene 10 Polypropylene No Cover No treatment 222 O-ring/Flat cap VITON Standard Polypropylene
XTL1T19-4AYZ 1 Polypropylene 19 1/2 Polypropylene Polypropylene No treatment DOE Standard DOE Individual poly bag None
XTL1T20 1 Polypropylene 20 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL1T20A 1 Polypropylene 20 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL1T20SV 1 Polypropylene 20 316 Stainless Steel Non woven polyester No treatment DOE Standard DOE Standard None
XTL1T30AXA 1 Polypropylene 30 Polypropylene No Cover No treatment DOE with polypropylene extender Standard DOE Standard None
XTL1T40A 1 Polypropylene 40 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL1T40A-TC-E 1 Polypropylene 40 Polypropylene No Cover No treatment 222 O-ring/Flat cap EPR Standard Polypropylene
XTL1T40AYZ 1 Polypropylene 40 Polypropylene Polypropylene No treatment DOE Standard DOE Individual poly bag None
XTL1T9-4A 1 Polypropylene 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL1T9-4AYZ 1 Polypropylene 9 7/8 Polypropylene Polypropylene No treatment DOE Standard DOE Individual poly bag None
XTL5T30 5 Polypropylene 30 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5T30A 5 Polypropylene 30 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5T30AXA 5 Polypropylene 30 Polypropylene No Cover No treatment DOE with polypropylene extender Standard DOE Standard None
XTL5T30AZ 5 Polypropylene 30 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL5T30GXC 5 Polypropylene 30 304 Stainless Steel No Cover No treatment DOE with metal extender Standard DOE Standard None
XTL5T40 5 Polypropylene 40 Tinned Steel No Cover No treatment DOE Standard DOE Standard None
XTL5T40A 5 Polypropylene 40 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5T40A3 5 Polypropylene 40 Glass Filled Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL5T40AYZ 5 Polypropylene 40 Polypropylene Polypropylene No treatment DOE Standard DOE Individual poly bag None
XTL5T40G 5 Polypropylene 40 304 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL5T9-4A 5 Polypropylene 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10M10A 10 Polypropylene FDA GRADE 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10M10AZ 10 Polypropylene FDA GRADE 10 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL10M10S 10 Polypropylene FDA GRADE 10 316 Stainless Steel No Cover No treatment DOE Standard DOE Standard None
XTL10M19-4A 10 Polypropylene FDA GRADE 19 1/2 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10M19-4AZ 10 Polypropylene FDA GRADE 19 1/2 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL10M30S-SF-S 10 Polypropylene FDA GRADE 30 316 Stainless Steel No Cover No treatment 226 O-ring/Fin S7442 Standard Polypropylene
XTL10M39-4A 10 Polypropylene FDA GRADE 39 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL10M40S-SF-S 10 Polypropylene FDA GRADE 40 316 Stainless Steel No Cover No treatment 226 O-ring/Fin S7442 Standard Polypropylene
XTL10M9-4AZ 10 Polypropylene FDA GRADE 9 7/8 Polypropylene No Cover No treatment DOE Standard DOE Individual poly bag None
XTL1M10A 1 Polypropylene FDA GRADE 10 Polypropylene No Cover No treatment DOE Standard DOE Standard None
XTL1M10A-DO-S 1 Polypropylene FDA GRADE 10 Polypropylene No Cover No treatment DOE with gaskets S7442 Standard Polypropylene

Recommended


687PDC
702106