Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Fulflo B single cartridge filter vessels have a carbon steel, non ASME code design for liquid and air/gas industrial applications with duplex and single cartidge configurations.
| Literature and Reference Materials |
|---|
| B Series Single Cartridge Filter Vessel Data Sheet |
| Industrial Process Filtration Catalog--1-17-2018 |
| Products | Type/Configuration | Length (inch) | Connection Size | Seal Type |
|---|---|---|---|---|
| BDX110-1/2SD | Liquid Duplex - Carbon Steel | 10 | 1/2-inch NPT | Spring Loaded Seal / Drain |
| BDX110-3/4SD | Liquid Duplex - Carbon Steel | 10 | 3/4-inch NPT | Spring Loaded Seal / Drain |
| BDX120-1/2SD | Liquid Duplex - Carbon Steel | 20 | 1/2-inch NPT | Spring Loaded Seal / Drain |
| BDX120-3/4SD | Liquid Duplex - Carbon Steel | 20 | 3/4-inch NPT | Spring Loaded Seal / Drain |
| B3A1/4SD | Air/Gas - Carbon Steel | 3 | 1/4-inch NPT | Spring Loaded Seal / Drain |
| B3A3/8SD | Air/Gas - Carbon Steel | 3 | 3/8-inch NPT | Spring Loaded Seal / Drain |
| B3A1/4BSD | Air/Gas - Carbon Steel | 3 | 1/4-inch NPT | Bracketed Head / Spring Loaded Seal / Drain |
| B5A1/2SD | Air/Gas - Carbon Steel | 5 | 1/2-inch NPT | Spring Loaded Seal / Drain |
| B5A3/4SD | Air/Gas - Carbon Steel | 5 | 3/4-inch NPT | Spring Loaded Seal / Drain |
| B7A3/4SD | Air/Gas - Carbon Steel | 7 | 3/4-inch NPT | Spring Loaded Seal / Drain |
| B7A1SD | Air/Gas - Carbon Steel | 7 | 1-inch NPT | Spring Loaded Seal / Drain |
| B7A3/4BSD | Air/Gas - Carbon Steel | 7 | 3/4-inch NPT | Bracketed Head / Spring Loaded Seal / Drain |
| B10-3/4SD | Liquid Single - Carbon Steel | 10 | 3/4-inch NPT | Spring Loaded Seal / Drain |
| B10-1SD | Liquid Single - Carbon Steel | 10 | 1-inch NPT | Spring Loaded Seal / Drain |
| B10-3/4BSD | Liquid Single - Carbon Steel | 10 | 3/4-inch NPT | Bracketed Head / Spring Loaded Seal / Drain |
| B20-3/4SD | Liquid Single - Carbon Steel | 20 | 3/4-inch NPT | Spring Loaded Seal / Drain |
| B20-1SD | Liquid Single - Carbon Steel | 20 | 1-inch NPT | Spring Loaded Seal / Drain |
| B20-3/4BSD | Liquid Single - Carbon Steel | 20 | 3/4-inch NPT | Bracketed Head / Spring Loaded Seal / Drain |