FULFLO SF MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID & GAS FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Series

Quantity

Length

Connection Size

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO SF MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID & GAS FILTRATION

FULFLO SF MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID & GAS FILTRATION

Fulflo SF multi-cartridge filter vessels in carbon steel, 304 & 316 stainless steel designs meet a broad range of liquid and gas applications and conform to ASME code.

Technical Specifications

  • Industry: Industrial / Oil and Gas / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Media: 304 Stainless Steel, 316 Stainless Steel, Carbon Steel
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Specifications Met: ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 150 to 300 psi, 10.3 to 20.7 bar
  • Maximum Operating Temperature: 300 to 500 °F
  • Flow Rate: 15 to 380 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

FulfloĀ® SF multi-cartridge filter vessels meet a broad range of liquid and gas filtration applications. All details of design, materials, construction, and workmanship of the SF vessel series conform to ASME code. The SF Vessel Series accommodates Double-Open-End (DOE) and Single-Open-End (SOE) filter cartridges in 10 in., 20 in., 30 in., and 40 in. equivalents.
Features/Benefits
• Designed and fabricated in accordance with the ASME Boiler and Pressure Vessel Code, U or UM stamp
• Mechanical coverlifts of carbon steel construction standard on models SF12 and SF19
• Designed for minimum pressure drop
• External welded attachments on stainless steel models are also stainless steel
• Dual purpose cartridge seats for use with DOE & 2-222 O-ring SOE filter cartridges
• All SF models feature swing bolts with eyenuts for easier cleaning & servicing
• O-ring seals provide positive closure
• Hydraulic coverlifts optional on SF12 and SF19 models
• Available in carbon steel, 304 & 316 stainless steel
Applications
• Water Filtration
• Solvent Filtration
• Filtration of Concentrated Alkalies
• Petroleum Oil Filtration
• Potable Liquid Filtration
• Dilute Acids and Alkalies Filtration
• Photo Solution Filtration
• Mineral Acids Filtration
• Organic Acid Filtration
• Filtration of Oxidizing Agents

Related Documents

×
Products Materials of Construction Series Quantity Length Connection Size Options
SF3-1-2F Carbon Steel 150 psi 3 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
SF3-2-2F Carbon Steel 150 psi 3 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
SF3-3-2F Carbon Steel 150 psi 3 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
SF3-4-2F Carbon Steel 150 psi 3 cartridges 40 inch cartridge 2-inch ANSI flange No Cover Lift
SF6-1-2F Carbon Steel 150 psi 6 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
SF6-2-2F Carbon Steel 150 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
SF6-2-2FK1 Carbon Steel 150 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
SF6-3-2F Carbon Steel 150 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
SF6-3-2FK1 Carbon Steel 150 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
SF6-1-3F Carbon Steel 150 psi 6 cartridges 10 inch cartridge 3-inch ANSI flange No Cover Lift
SF6-2-3F Carbon Steel 150 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange No Cover Lift
SF6-2-3FK1 Carbon Steel 150 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
SF6-3-3F Carbon Steel 150 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
SF6-3-3FK1 Carbon Steel 150 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
SF6-4-3F Carbon Steel 150 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange No Cover Lift
SF6-4-3FK1 Carbon Steel 150 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
SF12-3-3F Carbon Steel 150 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
SF12-3-3FK1 Carbon Steel 150 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
SF12-3-4F Carbon Steel 150 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange No Cover Lift
SF12-3-4FK1 Carbon Steel 150 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
SF12-4-4F Carbon Steel 150 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange No Cover Lift
SF12-4-4FK1 Carbon Steel 150 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
SF19-3-4FK1 Carbon Steel 150 psi 19 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
SF19-4-4FK1 Carbon Steel 150 psi 19 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
HSF3-1-2F Carbon Steel 300 psi 3 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
HSF3-2-2F Carbon Steel 300 psi 3 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
HSF3-3-2F Carbon Steel 300 psi 3 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
HSF3-4-2F Carbon Steel 300 psi 3 cartridges 40 inch cartridge 2-inch ANSI flange No Cover Lift
HSF6-1-2F Carbon Steel 300 psi 6 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
HSF6-2-2F Carbon Steel 300 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
HSF6-2-2FK1 Carbon Steel 300 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
HSF6-3-2F Carbon Steel 300 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
HSF6-3-2FK1 Carbon Steel 300 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
HSF6-1-3F Carbon Steel 300 psi 6 cartridges 10 inch cartridge 3-inch ANSI flange No Cover Lift
HSF6-2-3F Carbon Steel 300 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange No Cover Lift
HSF6-2-3FK1 Carbon Steel 300 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
HSF6-3-3F Carbon Steel 300 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
HSF6-3-3FK1 Carbon Steel 300 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
HSF6-4-3F Carbon Steel 300 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange No Cover Lift
HSF6-4-3FK1 Carbon Steel 300 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
HSF12-3-3F Carbon Steel 300 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
HSF12-3-3FK1 Carbon Steel 300 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
HSF12-3-4F Carbon Steel 300 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange No Cover Lift
HSF12-3-4FK1 Carbon Steel 300 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
HSF12-4-4F Carbon Steel 300 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange No Cover Lift
HSF12-4-4FK1 Carbon Steel 300 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
HSF19-3-4FK1 Carbon Steel 300 psi 19 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
HSF19-4-4FK1 Carbon Steel 300 psi 19 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4SF3-1-2F 304 Stainless Steel 150 psi 3 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
4SF3-2-2F 304 Stainless Steel 150 psi 3 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
4SF3-3-2F 304 Stainless Steel 150 psi 3 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
4SF3-4-2F 304 Stainless Steel 150 psi 3 cartridges 40 inch cartridge 2-inch ANSI flange No Cover Lift
4SF6-1-2F 304 Stainless Steel 150 psi 6 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
4SF6-2-2F 304 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
4SF6-2-2FK1 304 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
4SF6-3-2F 304 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
4SF6-3-2FK1 304 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
4SF6-1-3F 304 Stainless Steel 150 psi 6 cartridges 10 inch cartridge 3-inch ANSI flange No Cover Lift
4SF6-2-3F 304 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange No Cover Lift
4SF6-2-3FK1 304 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6HSF3-1-2F 316 Stainless Steel 300 psi 3 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
6HSF3-2-2F 316 Stainless Steel 300 psi 3 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
6HSF3-3-2F 316 Stainless Steel 300 psi 3 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
6HSF3-4-2F 316 Stainless Steel 300 psi 3 cartridges 40 inch cartridge 2-inch ANSI flange No Cover Lift
6HSF6-1-2F 316 Stainless Steel 300 psi 6 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
6HSF6-2-2F 316 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
6HSF6-2-2FK1 316 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
6HSF6-3-2F 316 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
6HSF6-3-2FK1 316 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
6HSF6-1-3F 316 Stainless Steel 300 psi 6 cartridges 10 inch cartridge 3-inch ANSI flange No Cover Lift
6HSF6-2-3F 316 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange No Cover Lift
6HSF6-2-3FK1 316 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6HSF6-3-3F 316 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
6HSF6-3-3FK1 316 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6HSF6-4-3F 316 Stainless Steel 300 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange No Cover Lift
6HSF6-4-3FK1 316 Stainless Steel 300 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6HSF12-3-3F 316 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
6HSF12-3-3FK1 316 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6HSF12-3-4F 316 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange No Cover Lift
6HSF12-3-4FK1 316 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6HSF12-4-4F 316 Stainless Steel 300 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange No Cover Lift
6HSF12-4-4FK1 316 Stainless Steel 300 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6HSF19-3-4FK1 316 Stainless Steel 300 psi 19 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6HSF19-4-4FK1 316 Stainless Steel 300 psi 19 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4SF6-3-3F 304 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
4SF6-3-3FK1 304 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
4SF6-4-3F 304 Stainless Steel 150 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange No Cover Lift
4SF6-4-3FK1 304 Stainless Steel 150 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
4SF12-3-3F 304 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
4SF12-3-3FK1 304 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
4SF12-3-4F 304 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange No Cover Lift
4SF12-3-4FK1 304 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4SF12-4-4F 304 Stainless Steel 150 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange No Cover Lift
4SF12-4-4FK1 304 Stainless Steel 150 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4SF19-3-4FK1 304 Stainless Steel 150 psi 19 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4SF19-4-4FK1 304 Stainless Steel 150 psi 19 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4HSF3-1-2F 304 Stainless Steel 300 psi 3 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
4HSF3-2-2F 304 Stainless Steel 300 psi 3 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
4HSF3-3-2F 304 Stainless Steel 300 psi 3 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
4HSF3-4-2F 304 Stainless Steel 300 psi 3 cartridges 40 inch cartridge 2-inch ANSI flange No Cover Lift
4HSF6-1-2F 304 Stainless Steel 300 psi 6 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
4HSF6-2-2F 304 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
4HSF6-2-2FK1 304 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
4HSF6-3-2F 304 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
4HSF6-3-2FK1 304 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
4HSF6-1-3F 304 Stainless Steel 300 psi 6 cartridges 10 inch cartridge 3-inch ANSI flange No Cover Lift
4HSF6-2-3F 304 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange No Cover Lift
4HSF6-2-3FK1 304 Stainless Steel 300 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
4HSF6-3-3F 304 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
4HSF6-3-3FK1 304 Stainless Steel 300 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
4HSF6-4-3F 304 Stainless Steel 300 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange No Cover Lift
4HSF6-4-3FK1 304 Stainless Steel 300 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
4HSF12-3-3F 304 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
4HSF12-3-3FK1 304 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
4HSF12-3-4F 304 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange No Cover Lift
4HSF12-3-4FK1 304 Stainless Steel 300 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4HSF12-4-4F 304 Stainless Steel 300 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange No Cover Lift
4HSF12-4-4FK1 304 Stainless Steel 300 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4HSF19-3-4FK1 304 Stainless Steel 300 psi 19 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
4HSF19-4-4FK1 304 Stainless Steel 300 psi 19 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6SF3-1-2F 316 Stainless Steel 150 psi 3 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
6SF3-2-2F 316 Stainless Steel 150 psi 3 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
6SF3-3-2F 316 Stainless Steel 150 psi 3 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
6SF3-4-2F 316 Stainless Steel 150 psi 3 cartridges 40 inch cartridge 2-inch ANSI flange No Cover Lift
6SF6-1-2F 316 Stainless Steel 150 psi 6 cartridges 10 inch cartridge 2-inch ANSI flange No Cover Lift
6SF6-2-2F 316 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange No Cover Lift
6SF6-2-2FK1 316 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
6SF6-3-2F 316 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange No Cover Lift
6SF6-3-2FK1 316 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 2-inch ANSI flange Mechanical Cover Lift
6SF6-1-3F 316 Stainless Steel 150 psi 6 cartridges 10 inch cartridge 3-inch ANSI flange No Cover Lift
6SF6-2-3F 316 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange No Cover Lift
6SF6-2-3FK1 316 Stainless Steel 150 psi 6 cartridges 20 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6SF6-3-3F 316 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
6SF6-3-3FK1 316 Stainless Steel 150 psi 6 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6SF6-4-3F 316 Stainless Steel 150 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange No Cover Lift
6SF6-4-3FK1 316 Stainless Steel 150 psi 6 cartridges 40 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6SF12-3-3F 316 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange No Cover Lift
6SF12-3-3FK1 316 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6SF12-3-4F 316 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange No Cover Lift
6SF12-3-4FK1 316 Stainless Steel 150 psi 12 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6SF12-4-4F 316 Stainless Steel 150 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange No Cover Lift
6SF12-4-4FK1 316 Stainless Steel 150 psi 12 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6SF19-3-4FK1 316 Stainless Steel 150 psi 19 cartridges 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6SF19-4-4FK1 316 Stainless Steel 150 psi 19 cartridges 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift

Recommended


687PDC
702106