FULFLO MP (MEMBRANE PROTECTOR) MULTI-CARTRIDGE FILTER VESSEL 304L & 316L STAINLESS STEEL, ASME DESIGNS FOR R.O. PRE-FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Quantity

Length

Connection

Cover

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO MP (MEMBRANE PROTECTOR) MULTI-CARTRIDGE FILTER VESSEL 304L & 316L STAINLESS STEEL, ASME DESIGNS FOR R.O. PRE-FILTRATION

FULFLO MP (MEMBRANE PROTECTOR) MULTI-CARTRIDGE FILTER VESSEL 304L & 316L STAINLESS STEEL, ASME DESIGNS FOR R.O. PRE-FILTRATION

MP Multi-Cartridge Filter Vessels are ideal for a wide range of filtration applications including
pre-filtration of brackish, process and sea water.

Technical Specifications

  • Industry: Industrial / Oil and Gas / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Media: 304L Stainless Steel, 316L Stainless Steel
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Specifications Met: ASME, ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 250 °F
  • Flow Rate: 180.0 gal/min at 5 gpm per 10 inch, 240.0 gal/min at 5 gpm per 10 inch, 315.0 gal/min at 5 gpm per 10 inch, 420.0 gal/min at 5 gpm per 10 inch, 435.0 gal/min at 5 gpm per 10 inch, 580.0 gal/min at 5 gpm per 10 inch, 525.0 gal/min at 5 gpm per 10 inch, 700.0 gal/min at 5 gpm per 10 inch, 600.0 gal/min at 5 gpm per 10
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

Membrane Protector (MP) filter vessels are ideal for a wide range of filtration applications including pre-filtration of brackish, process and sea water. All MP Series vessels are built in accordance with ASME boiler and Pressure Vessel Code, U stamp. All MP vessels have dual purpose bottom seats for use with either double-open-end or 222 O-ring design.

Features/Benefits
• Flow rates from 108gpm to 3520gpm
• Maximum design pressure is 150psi (10.3bar) at 250°F (121°C)
• 304L or 316L stainless steel
• Stainless steel welded attachments
• Swing bolt closure for quick opening, with hex nuts for use with pneumatic tools
• Optional stainless steel bolting and davit assembly
• Horizontal vessels provide for easy cartridge installation
• Dual purpose filter cartridge seats for use with double open end and 2-222 O-ring single-open-end cartridges
• Glass bead blasted exteriors
• Passivated interior and exterior surfaces to remove free carbon and protect against corrosion
• Buna-N O-ring closure seal provides positive cover sealing
• Horizontal vessel utilizes removable internal filter cartridge support plate
• Large size clean and dirty drain for uniform piping and valve size
Applications
• Brackish and Sea Water Filtration
• Semiconductor Process Water Filtration
• Boiler Feed Water Filtration
• Reverse Osmosis Pre-filtering
• Potable Water Filtration
• Electronic Rinse Water Filtration
• Deionized Water Filtration

Related Documents

×
Products Materials of Construction Quantity Length Connection Cover
4LMP12-3-3FK1 304L Stainless Steel 12 cartridges 3-inch ANSI flange Mechanical Cover Lift
4LMP12-3-4FK1 304L Stainless Steel 12 cartridges 4-inch ANSI flange Mechanical Cover Lift
4LMP12-4-3FK1 304L Stainless Steel 12 cartridges 3-inch ANSI flange Mechanical Cover Lift
4LMP12-4-4FK1 304L Stainless Steel 12 cartridges 4-inch ANSI flange Mechanical Cover Lift
4LMP21-3-4FK1 304L Stainless Steel 21 cartridges 4-inch ANSI flange Mechanical Cover Lift
4LMP21-3-6FK1 304L Stainless Steel 21 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP21-4-4FK1 304L Stainless Steel 21 cartridges 4-inch ANSI flange Mechanical Cover Lift
4LMP21-4-6FK1 304L Stainless Steel 21 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP29-3-4FK1 304L Stainless Steel 29 cartridges 4-inch ANSI flange Mechanical Cover Lift
4LMP29-3-6FK1 304L Stainless Steel 29 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP29-4-6FK1 304L Stainless Steel 29 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP35-3-6FK1 304L Stainless Steel 35 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP35-3-8FK1 304L Stainless Steel 35 cartridges 8-inch ANSI flange Mechanical Cover Lift
4LMP35-4-6FK1 304L Stainless Steel 35 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP35-4-8FK1 304L Stainless Steel 35 cartridges 8-inch ANSI flange Mechanical Cover Lift
4LMP40-3-6FK1 304L Stainless Steel 40 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP40-3-8FK1 304L Stainless Steel 40 cartridges 8-inch ANSI flange Mechanical Cover Lift
4LMP40-4-6FK1 304L Stainless Steel 40 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP40-4-8FK1 304L Stainless Steel 40 cartridges 8-inch ANSI flange Mechanical Cover Lift
4LMP52-3-6FK1 304L Stainless Steel 52 cartridges 6-inch ANSI flange Mechanical Cover Lift
4LMP52-3-8FK1 304L Stainless Steel 52 cartridges 8-inch ANSI flange Mechanical Cover Lift
4LMP52-4-8FK1 304L Stainless Steel 52 cartridges 8-inch ANSI flange Mechanical Cover Lift
4LMP86-3-8FK2 304L Stainless Steel 8-inch ANSI flange Hydraulic Cover Lift
4LMP86-4-8FK2 304L Stainless Steel 8-inch ANSI flange Hydraulic Cover Lift
4LMP86-4-10FK2 304L Stainless Steel 10-inch ANSI flange Hydraulic Cover Lift
4LMP103-3-8FK2 304L Stainless Steel 8-inch ANSI flange Hydraulic Cover Lift
4LMP103-3-10FK2 304L Stainless Steel 10-inch ANSI flange Hydraulic Cover Lift
4LMP103-4-10FK2 304L Stainless Steel 10-inch ANSI flange Hydraulic Cover Lift
4LMP103-4-12FK2 304L Stainless Steel 12-inch ANSI flange Hydraulic Cover Lift
4LMP118-4-10FK2 304L Stainless Steel 10-inch ANSI flange Hydraulic Cover Lift
4LMP118-4-12FK2 304L Stainless Steel 12-inch ANSI flange Hydraulic Cover Lift
4LMP176-4-12FK2 304L Stainless Steel 12-inch ANSI flange Hydraulic Cover Lift
4LMP176-4-14FK2 304L Stainless Steel 14-inch ANSI flange Hydraulic Cover Lift
6LMP12-3-3FK1 316L Stainless Steel 3-inch ANSI flange Mechanical Cover Lift
6LMP12-3-4FK1 316L Stainless Steel 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6LMP12-4-3FK1 316L Stainless Steel 40 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
6LMP12-4-4FK1 316L Stainless Steel 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6LMP21-3-4FK1 316L Stainless Steel 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6LMP21-3-6FK1 316L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP21-4-4FK1 316L Stainless Steel 40 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6LMP21-4-6FK1 316L Stainless Steel 40 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP29-3-4FK1 316L Stainless Steel 30 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
6LMP29-3-6FK1 316L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP29-4-6FK1 316L Stainless Steel 40 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP35-3-6FK1 316L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP35-3-8FK1 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP35-4-6FK1 316L Stainless Steel 40 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP35-4-8FK1 316L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP40-3-6FK1 316L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP40-3-8FK1 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP40-4-6FK1 316L Stainless Steel 40 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP40-4-8FK1 316L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP52-3-6FK1 316L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP52-3-8FK1 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP52-4-8FK1 316L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP86-3-8FK2 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Hydraulic Cover Lift
6LMP86-4-8FK2 316L Stainless Steel 40 inch cartridge 8-inch ANSI flange Hydraulic Cover Lift
6LMP40H-3-8FK1 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP40H-4-6FK1 316L Stainless Steel 40 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP40H-4-8FK1 316L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP52H-3-6FK1 316L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
6LMP52H-3-8FK1 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP52H-4-8FK1 316L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP86H-3-8FK1 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP86H-3-10FK1 316L Stainless Steel 30 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
6LMP86H-4-8FK1 316L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP86H-4-10FK1 316L Stainless Steel 40 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
6LMP103H-3-8FK1 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
6LMP103H-3-10FK1 316L Stainless Steel 30 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
6LMP103H-4-10FK1 316L Stainless Steel 40 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
6LMP103H-4-12FK1 316L Stainless Steel 40 inch cartridge 12-inch ANSI flange Mechanical Cover Lift
6LMP118H-4-10FK1 316L Stainless Steel 40 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
6LMP118H-4-12FK1 316L Stainless Steel 40 inch cartridge 12-inch ANSI flange Mechanical Cover Lift
6LMP176H-4-12FK1 316L Stainless Steel 40 inch cartridge 12-inch ANSI flange Mechanical Cover Lift
6LMP176H-4-14FK1 316L Stainless Steel 40 inch cartridge 14-inch ANSI flange Mechanical Cover Lift
6LMP86-4-10FK2 316L Stainless Steel 40 inch cartridge 10-inch ANSI flange Hydraulic Cover Lift
6LMP103-3-8FK2 316L Stainless Steel 30 inch cartridge 8-inch ANSI flange Hydraulic Cover Lift
6LMP103-3-10FK2 316L Stainless Steel 30 inch cartridge 10-inch ANSI flange Hydraulic Cover Lift
6LMP103-4-10FK2 316L Stainless Steel 40 inch cartridge 10-inch ANSI flange Hydraulic Cover Lift
6LMP103-4-12FK2 316L Stainless Steel 40 inch cartridge 12-inch ANSI flange Hydraulic Cover Lift
6LMP118-4-10FK2 316L Stainless Steel 40 inch cartridge 10-inch ANSI flange Hydraulic Cover Lift
6LMP118-4-12FK2 316L Stainless Steel 40 inch cartridge 12-inch ANSI flange Hydraulic Cover Lift
6LMP176-4-12FK2 316L Stainless Steel 40 inch cartridge 12-inch ANSI flange Hydraulic Cover Lift
6LMP176-4-14FK2 316L Stainless Steel 40 inch cartridge 14-inch ANSI flange Hydraulic Cover Lift
4LMP40H-3-6FK1 304L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
4LMP40H-3-8FK1 304L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
4LMP40H-4-6FK1 304L Stainless Steel 40 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
4LMP40H-4-8FK1 304L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
4LMP52H-3-6FK1 304L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
4LMP52H-3-8FK1 304L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
4LMP52H-4-8FK1 304L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
4LMP86H-3-8FK1 304L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
4LMP86H-3-10FK1 304L Stainless Steel 30 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
4LMP86H-4-8FK1 304L Stainless Steel 40 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
4LMP86H-4-10FK1 304L Stainless Steel 40 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
4LMP103H-3-8FK1 304L Stainless Steel 30 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
4LMP103H-3-10FK1 304L Stainless Steel 30 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
4LMP103H-4-10FK1 304L Stainless Steel 40 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
4LMP103H-4-12FK1 304L Stainless Steel 40 inch cartridge 12-inch ANSI flange Mechanical Cover Lift
4LMP118H-4-10FK1 304L Stainless Steel 40 inch cartridge 10-inch ANSI flange Mechanical Cover Lift
4LMP118H-4-12FK1 304L Stainless Steel 40 inch cartridge 12-inch ANSI flange Mechanical Cover Lift
4LMP176H-4-12FK1 304L Stainless Steel 40 inch cartridge 12-inch ANSI flange Mechanical Cover Lift
4LMP176H-4-14FK1 304L Stainless Steel 40 inch cartridge 14-inch ANSI flange Mechanical Cover Lift
6LMP40H-3-6FK1 316L Stainless Steel 30 inch cartridge 6-inch ANSI flange Mechanical Cover Lift

Recommended


687PDC
702106