FULFLO FE MULTI-CARTRIDGE FILTER VESSEL | CARBON STEEL, 304L & 316L STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID/GAS FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Quantity

Length

Connection Size (inch)

Connection Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO FE MULTI-CARTRIDGE FILTER VESSEL |  CARBON STEEL, 304L & 316L STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID/GAS FILTRATION

FULFLO FE MULTI-CARTRIDGE FILTER VESSEL | CARBON STEEL, 304L & 316L STAINLESS STEEL, ASME CODE DESIGN FOR LIQUID/GAS FILTRATION

Fulflo FE multi-cartridge filter vessels meet a broad range of liquid & gas applications.

Technical Specifications

  • Industry: Industrial / Oil and Gas / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Materials of Construction: Carbon Steel, 304L Stainless Steel, 316L Stainless Steel
  • Specifications Met: ASME Sec. VIII, Div. 1, UM stamp
  • Maximum Operating Pressure: 150 psi / 10.3 bar
  • Maximum Operating Temperature: 450 °F
  • Flow Rate: 30 gpm, 60 gpm, 90 gpm
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

FulfloĀ® FE multi-cartridge filter vessels meet a broad range of liquid and gas filtration applications. It comes with standard zinc plated bolts and legs for corrosion resistance but is also offered with stainless steel options. Wall mounting brackets are available as well. The FE filter vessels accommodate Double-Open-End (DOE) and Single-Open-End (SOE) filter cartridges in 10 in., 20 in., and 30 in. lengths.
Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing
• Swing bolts with eyenuts for fast, easy opening and closing of cover
• Dual purpose cartridge seats for use with DOE and 2-222 O-ring SOE cartridges
• ASME Code UM stamp is standard (U stamp is optional)
• Threaded vent & drain connections
• Adjustable leg height
• Threaded or flanged inlet and outlet
• Side inlet cover opens without disconnecting piping
• Side inlet, bottom outlet, and crevice-free welded design provide a smooth interior for easy wash-out and cleaning
• Available in carbon steel, 304L & 316L stainless steel
Applications
• Portable Water Filtration
• Process Water Filtration
• Coatings Filtration
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Related Documents

×
Products Materials of Construction Quantity Length Connection Size (inch) Connection Type Options
FE6-1-2 Carbon Steel 6 cartridges 10 inch cartridge 2 NPT Zinc plated carbon steel legs
FE6-1-2-W Carbon Steel 6 cartridges 10 inch cartridge 2 NPT Wall Mounted (No legs)
FE6-1-2-SL Carbon Steel 6 cartridges 10 inch cartridge 2 NPT 304 stainless steel legs
FE6-1-2-SB Carbon Steel 6 cartridges 10 inch cartridge 2 NPT 316 stainless steel cover bolts
FE6-1-2-SS Carbon Steel 6 cartridges 10 inch cartridge 2 NPT Stainless steel legs & bolts
FE6-1-2-WSB Carbon Steel 6 cartridges 10 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
FE6-1-2F Carbon Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
FE6-1-2F-W Carbon Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
FE6-1-2F-SL Carbon Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
FE6-1-2F-SB Carbon Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
FE6-1-2F-SS Carbon Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
FE6-1-2F-WSB Carbon Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
FE6-2-2 Carbon Steel 6 cartridges 20 inch cartridge 2 NPT Zinc plated carbon steel legs
FE6-2-2-W Carbon Steel 6 cartridges 20 inch cartridge 2 NPT Wall Mounted (No legs)
FE6-2-2-SL Carbon Steel 6 cartridges 20 inch cartridge 2 NPT 304 stainless steel legs
FE6-2-2-SB Carbon Steel 6 cartridges 20 inch cartridge 2 NPT 316 stainless steel cover bolts
FE6-2-2-SS Carbon Steel 6 cartridges 20 inch cartridge 2 NPT Stainless steel legs & bolts
FE6-2-2-WSB Carbon Steel 6 cartridges 20 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
FE6-2-2F Carbon Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
FE6-2-2F-W Carbon Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
FE6-2-2F-SL Carbon Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
FE6-2-2F-SB Carbon Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
FE6-2-2F-SS Carbon Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
FE6-2-2F-WSB Carbon Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
FE6-3-2 Carbon Steel 6 cartridges 30 inch cartridge 2 NPT Zinc plated carbon steel legs
FE6-3-2-W Carbon Steel 6 cartridges 30 inch cartridge 2 NPT Wall Mounted (No legs)
FE6-3-2-SL Carbon Steel 6 cartridges 30 inch cartridge 2 NPT 304 stainless steel legs
FE6-3-2-SB Carbon Steel 6 cartridges 30 inch cartridge 2 NPT 316 stainless steel cover bolts
FE6-3-2-SS Carbon Steel 6 cartridges 30 inch cartridge 2 NPT Stainless steel legs & bolts
FE6-3-2-WSB Carbon Steel 6 cartridges 30 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
FE6-3-2F Carbon Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
FE6-3-2F-W Carbon Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
FE6-3-2F-SL Carbon Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
FE6-3-2F-SB Carbon Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
FE6-3-2F-SS Carbon Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
FE6-3-3 Carbon Steel 6 cartridges 30 inch cartridge 3 NPT Zinc plated carbon steel legs
FE6-3-3-W Carbon Steel 6 cartridges 30 inch cartridge 3 NPT Wall Mounted (No legs)
FE6-3-3-SL Carbon Steel 6 cartridges 30 inch cartridge 3 NPT 304 stainless steel legs
FE6-3-3-SB Carbon Steel 6 cartridges 30 inch cartridge 3 NPT 316 stainless steel cover bolts
FE6-3-3-SS Carbon Steel 6 cartridges 30 inch cartridge 3 NPT Stainless steel legs & bolts
FE6-3-3-WSB Carbon Steel 6 cartridges 30 inch cartridge 3 NPT Wall Mounted (No legs) / Stainless steel bolting
FE6-3-3F Carbon Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Zinc plated carbon steel legs
FE6-3-3F-W Carbon Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Wall Mounted (No legs)
FE6-3-3F-SL Carbon Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange 304 stainless steel legs
FE6-3-3F-SB Carbon Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange 316 stainless steel cover bolts
FE6-3-3F-SS Carbon Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Stainless steel legs & bolts
FE6-3-2F-WSB Carbon Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
4LFE6-1-2 304L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Zinc plated carbon steel legs
4LFE6-1-2-W 304L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Wall Mounted (No legs)
4LFE6-1-2-SL 304L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT 304 stainless steel legs
4LFE6-1-2-SB 304L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT 316 stainless steel cover bolts
4LFE6-1-2-SS 304L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Stainless steel legs & bolts
4LFE6-1-2-WSB 304L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
4LFE6-1-2F 304L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
4LFE6-1-2F-W 304L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
4LFE6-1-2F-SL 304L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
4LFE6-1-2F-SB 304L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
4LFE6-1-2F-SS 304L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
4LFE6-1-2F-WSB 304L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
4LFE6-3-3F-W 304L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Wall Mounted (No legs)
4LFE6-3-3F-SL 304L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange 304 stainless steel legs
4LFE6-3-3F-SB 304L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange 316 stainless steel cover bolts
4LFE6-3-3F-SS 304L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Stainless steel legs & bolts
4LFE6-3-2F-WSB 304L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
6LFE6-1-2 316L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Zinc plated carbon steel legs
6LFE6-1-2-W 316L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Wall Mounted (No legs)
6LFE6-1-2-SL 316L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT 304 stainless steel legs
6LFE6-1-2-SB 316L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT 316 stainless steel cover bolts
6LFE6-1-2-SS 316L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Stainless steel legs & bolts
6LFE6-1-2-WSB 316L Stainless Steel 6 cartridges 10 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
6LFE6-1-2F 316L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
6LFE6-1-2F-W 316L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
6LFE6-1-2F-SL 316L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
6LFE6-1-2F-SB 316L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
6LFE6-1-2F-SS 316L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
6LFE6-1-2F-WSB 316L Stainless Steel 6 cartridges 10 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
6LFE6-2-2 316L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Zinc plated carbon steel legs
6LFE6-2-2-W 316L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Wall Mounted (No legs)
6LFE6-2-2-SL 316L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT 304 stainless steel legs
6LFE6-2-2-SB 316L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT 316 stainless steel cover bolts
6LFE6-2-2-SS 316L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Stainless steel legs & bolts
6LFE6-2-2-WSB 316L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
6LFE6-2-2F 316L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
6LFE6-2-2F-W 316L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
6LFE6-2-2F-SL 316L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
6LFE6-2-2F-SB 316L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
6LFE6-2-2F-SS 316L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
6LFE6-2-2F-WSB 316L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
6LFE6-3-2 316L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Zinc plated carbon steel legs
4LFE6-2-2 304L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Zinc plated carbon steel legs
4LFE6-2-2-W 304L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Wall Mounted (No legs)
4LFE6-2-2-SL 304L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT 304 stainless steel legs
4LFE6-2-2-SB 304L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT 316 stainless steel cover bolts
4LFE6-2-2-SS 304L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Stainless steel legs & bolts
4LFE6-2-2-WSB 304L Stainless Steel 6 cartridges 20 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
4LFE6-2-2F 304L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
4LFE6-2-2F-W 304L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
4LFE6-2-2F-SL 304L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
4LFE6-2-2F-SB 304L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
4LFE6-2-2F-SS 304L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
4LFE6-2-2F-WSB 304L Stainless Steel 6 cartridges 20 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
4LFE6-3-2 304L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Zinc plated carbon steel legs
4LFE6-3-2-W 304L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Wall Mounted (No legs)
4LFE6-3-2-SL 304L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT 304 stainless steel legs
4LFE6-3-2-SB 304L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT 316 stainless steel cover bolts
4LFE6-3-2-SS 304L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Stainless steel legs & bolts
4LFE6-3-2-WSB 304L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
4LFE6-3-2F 304L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
4LFE6-3-2F-W 304L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
4LFE6-3-2F-SL 304L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
4LFE6-3-2F-SB 304L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
4LFE6-3-2F-SS 304L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
4LFE6-3-3 304L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Zinc plated carbon steel legs
4LFE6-3-3-W 304L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Wall Mounted (No legs)
4LFE6-3-3-SL 304L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT 304 stainless steel legs
4LFE6-3-3-SB 304L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT 316 stainless steel cover bolts
4LFE6-3-3-SS 304L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Stainless steel legs & bolts
4LFE6-3-3-WSB 304L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Wall Mounted (No legs) / Stainless steel bolting
4LFE6-3-3F 304L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Zinc plated carbon steel legs
6LFE6-3-2-W 316L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Wall Mounted (No legs)
6LFE6-3-2-SL 316L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT 304 stainless steel legs
6LFE6-3-2-SB 316L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT 316 stainless steel cover bolts
6LFE6-3-2-SS 316L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Stainless steel legs & bolts
6LFE6-3-2-WSB 316L Stainless Steel 6 cartridges 30 inch cartridge 2 NPT Wall Mounted (No legs) / Stainless steel bolting
6LFE6-3-2F 316L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Zinc plated carbon steel legs
6LFE6-3-2F-W 316L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs)
6LFE6-3-2F-SL 316L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange 304 stainless steel legs
6LFE6-3-2F-SB 316L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange 316 stainless steel cover bolts
6LFE6-3-2F-SS 316L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Stainless steel legs & bolts
6LFE6-3-2F-WSB 316L Stainless Steel 6 cartridges 30 inch cartridge 2 ANSI 150 lb. flange Wall Mounted (No legs) / Stainless steel bolting
6LFE6-3-3 316L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Zinc plated carbon steel legs
6LFE6-3-3-W 316L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Wall Mounted (No legs)
6LFE6-3-3-SL 316L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT 304 stainless steel legs
6LFE6-3-3-SB 316L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT 316 stainless steel cover bolts
6LFE6-3-3-SS 316L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Stainless steel legs & bolts
6LFE6-3-3-WSB 316L Stainless Steel 6 cartridges 30 inch cartridge 3 NPT Wall Mounted (No legs) / Stainless steel bolting
6LFE6-3-3F 316L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Zinc plated carbon steel legs
6LFE6-3-3F-W 316L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Wall Mounted (No legs)
6LFE6-3-3F-SL 316L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange 304 stainless steel legs
6LFE6-3-3F-SB 316L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange 316 stainless steel cover bolts
6LFE6-3-3F-SS 316L Stainless Steel 6 cartridges 30 inch cartridge 3 ANSI 150 lb. flange Stainless steel legs & bolts

Recommended


687PDC
702106