FULFLO S MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGNS FOR LIQUID/GAS FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Series

Quantity

Length (inch)

Connection Size

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO S MULTI-CARTRIDGE FILTER VESSELS |   CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGNS FOR LIQUID/GAS FILTRATION

FULFLO S MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, 304 & 316 STAINLESS STEEL ASME CODE DESIGNS FOR LIQUID/GAS FILTRATION

Fulflo S Multi-Cartridge Filter Vessels meet a broad range of liquid and gas applications for flow rates up to 2,040gpm (7,720 lpm).

Technical Specifications

  • Industry: Industrial / Oil and Gas / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Specifications Met: ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 150 to 300 psi, 10.3 to 20.7 bar
  • Maximum Operating Temperature: 500 °F
  • Flow Rate: 375 to 2040 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

FulfloĀ® S series multi-cartridge filter vessels meet a broad range of liquid and gas filtration applications for flow rates up to 2,040 gpm (7,720 lpm). All details of design, materials, construction and workmanship of the S vessel series conform to ASME code. The S filter vessel series accommodates Double-Open-End (DOE) or Single-Open-End (SOE) filter cartridges in 10 in., 20 in., 30 in., and 40 in. equivalents.
Features/Benefits
• Built in accordance with ASME boiler and pressure vessel code
• Available in 150psi (10.3bar) and 300psi (20.7bar) designs
• Mechanical coverlifts standard on most models
• S85 and S102 feature hydraulic coverlifts (available on all models as an option)
• Dual purpose filter cartridge seats for use with DOE and 2-222 O-ring SOE filter cartridges
• O-ring closure seal provides positive cover sealing
• All S models feature swing bolts with closures for quick cleaning and servicing
• Accepts DOE or SOE filter cartridges
• Available in carbon steel, 304 & 316 stainless steel models

Applications
• Liquid Filtration
• Gas Filtration
• Food & Beverage Filtration
• Chemical Process Filtration
• Petrochemical Filtration
• Filtration of Paints & Coatings

Related Documents

×
Products Materials of Construction Series Quantity Length (inch) Connection Size Options
S25-3-4FK1 Carbon Steel 150 psi 25 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
S25-3-6FK1 Carbon Steel 150 psi 25 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
S25-4-6FK1 Carbon Steel 150 psi 25 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
S35-3-4FK1 Carbon Steel 150 psi 35 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
S35-3-6FK1 Carbon Steel 150 psi 35 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
S35-4-6FK1 Carbon Steel 150 psi 35 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
S40-3-6FK1 Carbon Steel 150 psi 40 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
S40-4-6FK1 Carbon Steel 150 psi 40 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
S52-3-4FK1 Carbon Steel 150 psi 52 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
S52-3-6FK1 Carbon Steel 150 psi 52 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
S52-4-8FK1 Carbon Steel 150 psi 52 cartridges 40 inch cartridge 8-inch ANSI Mechanical Cover Lift
S85-3-8FK2 Carbon Steel 150 psi 85 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
S85-4-8FK2 Carbon Steel 150 psi 85 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
S102-3-8FK2 Carbon Steel 150 psi 102 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
S102-4-8FK2 Carbon Steel 150 psi 102 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
HS25-3-4FK1 Carbon Steel 300 psi 25 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
HS25-3-6FK1 Carbon Steel 300 psi 25 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
HS25-4-6FK1 Carbon Steel 300 psi 25 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
HS35-3-4FK1 Carbon Steel 300 psi 35 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
HS35-3-6FK1 Carbon Steel 300 psi 35 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
HS35-4-6FK1 Carbon Steel 300 psi 35 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
HS40-3-6FK1 Carbon Steel 300 psi 40 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
HS40-4-6FK1 Carbon Steel 300 psi 40 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
HS52-3-4FK1 Carbon Steel 300 psi 52 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
HS52-3-6FK1 Carbon Steel 300 psi 52 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
HS52-4-8FK1 Carbon Steel 300 psi 52 cartridges 40 inch cartridge 8-inch ANSI Mechanical Cover Lift
HS85-3-8FK2 Carbon Steel 300 psi 85 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
HS85-4-8FK2 Carbon Steel 300 psi 85 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
HS102-3-8FK2 Carbon Steel 300 psi 102 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
HS102-4-8FK2 Carbon Steel 300 psi 102 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4S25-3-4FK1 304 Stainless Steel 150 psi 25 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
4S25-3-6FK1 304 Stainless Steel 150 psi 25 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4S25-4-6FK1 304 Stainless Steel 150 psi 25 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
4S35-3-4FK1 304 Stainless Steel 150 psi 35 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
4S35-3-6FK1 304 Stainless Steel 150 psi 35 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4S35-4-6FK1 304 Stainless Steel 150 psi 35 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
4S40-3-6FK1 304 Stainless Steel 150 psi 40 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4S40-4-6FK1 304 Stainless Steel 150 psi 40 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
4S52-3-4FK1 304 Stainless Steel 150 psi 52 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
4S52-3-6FK1 304 Stainless Steel 150 psi 52 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4S52-4-8FK1 304 Stainless Steel 150 psi 52 cartridges 40 inch cartridge 8-inch ANSI Mechanical Cover Lift
4S85-3-8FK2 304 Stainless Steel 150 psi 85 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4S85-4-8FK2 304 Stainless Steel 150 psi 85 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4S102-3-8FK2 304 Stainless Steel 150 psi 102 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4S102-4-8FK2 304 Stainless Steel 150 psi 102 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4HS25-3-4FK1 304 Stainless Steel 300 psi 25 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
4HS25-3-6FK1 304 Stainless Steel 300 psi 25 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4HS25-4-6FK1 304 Stainless Steel 300 psi 25 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
4HS35-3-4FK1 304 Stainless Steel 300 psi 35 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
4HS35-3-6FK1 304 Stainless Steel 300 psi 35 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4HS35-4-6FK1 304 Stainless Steel 300 psi 35 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
4HS40-3-6FK1 304 Stainless Steel 300 psi 40 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4HS40-4-6FK1 304 Stainless Steel 300 psi 40 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
4HS52-3-4FK1 304 Stainless Steel 300 psi 52 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
4HS52-3-6FK1 304 Stainless Steel 300 psi 52 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
4HS52-4-8FK1 304 Stainless Steel 300 psi 52 cartridges 40 inch cartridge 8-inch ANSI Mechanical Cover Lift
4HS85-3-8FK2 304 Stainless Steel 300 psi 85 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4HS85-4-8FK2 304 Stainless Steel 300 psi 85 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4HS102-3-8FK2 304 Stainless Steel 300 psi 102 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
4HS102-4-8FK2 304 Stainless Steel 300 psi 102 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6S25-3-4FK1 316 Stainless Steel 150 psi 25 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
6S25-3-6FK1 316 Stainless Steel 150 psi 25 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6S25-4-6FK1 316 Stainless Steel 150 psi 25 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
6S35-3-4FK1 316 Stainless Steel 150 psi 35 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
6S35-3-6FK1 316 Stainless Steel 150 psi 35 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6S35-4-6FK1 316 Stainless Steel 150 psi 35 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
6S40-3-6FK1 316 Stainless Steel 150 psi 40 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6S40-4-6FK1 316 Stainless Steel 150 psi 40 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
6S52-3-4FK1 316 Stainless Steel 150 psi 52 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
6S52-3-6FK1 316 Stainless Steel 150 psi 52 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6S52-4-8FK1 316 Stainless Steel 150 psi 52 cartridges 40 inch cartridge 8-inch ANSI Mechanical Cover Lift
6S85-3-8FK2 316 Stainless Steel 150 psi 85 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6S85-4-8FK2 316 Stainless Steel 150 psi 85 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6S102-3-8FK2 316 Stainless Steel 150 psi 102 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6S102-4-8FK2 316 Stainless Steel 150 psi 102 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6HS25-3-4FK1 316 Stainless Steel 300 psi 25 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
6HS25-3-6FK1 316 Stainless Steel 300 psi 25 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6HS25-4-6FK1 316 Stainless Steel 300 psi 25 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
6HS35-3-4FK1 316 Stainless Steel 300 psi 35 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
6HS35-3-6FK1 316 Stainless Steel 300 psi 35 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6HS35-4-6FK1 316 Stainless Steel 300 psi 35 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
6HS40-3-6FK1 316 Stainless Steel 300 psi 40 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6HS40-4-6FK1 316 Stainless Steel 300 psi 40 cartridges 40 inch cartridge 6-inch ANSI Mechanical Cover Lift
6HS52-3-4FK1 316 Stainless Steel 300 psi 52 cartridges 30 inch cartridge 4-inch ANSI Mechanical Cover Lift
6HS52-3-6FK1 316 Stainless Steel 300 psi 52 cartridges 30 inch cartridge 6-inch ANSI Mechanical Cover Lift
6HS52-4-8FK1 316 Stainless Steel 300 psi 52 cartridges 40 inch cartridge 8-inch ANSI Mechanical Cover Lift
6HS85-3-8FK2 316 Stainless Steel 300 psi 85 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6HS85-4-8FK2 316 Stainless Steel 300 psi 85 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6HS102-3-8FK2 316 Stainless Steel 300 psi 102 cartridges 30 inch cartridge 8-inch ANSI Hydraulic Cover Lift
6HS102-4-8FK2 316 Stainless Steel 300 psi 102 cartridges 40 inch cartridge 8-inch ANSI Hydraulic Cover Lift

Recommended


687PDC
702106