FULFLO TC (SSTC) SINGLE CARTRIDGE FILTER VESSELS | 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | Product Series

Filter by

    No filters selected

Materials of Construction

Seal Type

Length (inch)

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO TC (SSTC) SINGLE CARTRIDGE FILTER VESSELS | 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR PROCESS  LIQUID FILTRATION

FULFLO TC (SSTC) SINGLE CARTRIDGE FILTER VESSELS | 316 STAINLESS STEEL, NON ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION

Fulflo TC single cartridge filter vessel has a 316 stainless steel shell and four boss head for applications where an all-stainless steel construction is required.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Single Cartridge Filter Vessel
  • Kits Included: 1 cartridge
  • Specifications Met: Non-ASME code
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Maximum Operating Temperature: 250 °F
  • Flow Rate: 5 to 15 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Full Product Description

The FulfloĀ® TC (SSTC) single filter cartridge vessels have a 316 stainless steel shell and a four-boss 316 stainless steel head for liquid filtration applications where an all-stainless steel construction is required. The filter vessels feature a head which accepts SOE TC style filter cartridges which eliminates the possibility of fluid bypass.
Features/Benefits
• The filter vessels are sealed using a ring type threaded closure which requires no special tools to change the filter cartridges
• Threaded ring closure for quick filter cartridge change
• 222 seal cup for TC and competitive filter cartridge sealing (M3, Code 3, Code 0)
• Integrally cast brackets for easy mounting
• Standard Buna-N closure O-ring material with optional Viton, EPR and Silicone available
• Available for use with 10 in., 20 in., and 30 in. cartridge lengths
• Filter vessel has no internal parts
• Filter cartridge seating is positive and can be checked prior to closing
• All components have electro-polished finish

Applications
• Solvent Filtration
• Chemical Filtration
• Potable Water Filtration
• Parts Washer Filtration

Related Documents

×
Products Materials of Construction Seal Type Length (inch) Connection Type
SSTC10-075 316 Stainless Steel Shell & Head 222 O-Ring/Flat cap 10 3/4-inch NPT
SSTC10-100 316 Stainless Steel Shell & Head 222 O-Ring/Flat cap 10 1-inch NPT
SSTC20-075 316 Stainless Steel Shell & Head 222 O-Ring/Flat cap 20 3/4-inch ANSI
SSTC20-100 316 Stainless Steel Shell & Head 222 O-Ring/Flat cap 20 1-inch ANSI
SSTC30-075 316 Stainless Steel Shell & Head 222 O-Ring/Flat cap 30 3/4-inch NPT
SSTC30-100 316 Stainless Steel Shell & Head 222 O-Ring/Flat cap 30 1-inch NPT

Recommended


687PDC
702106