Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB | Product Series

Filter by

    No filters selected

Port Connection

Solenoid Connection

Spool Type

Spool Code

Flow Rate

Spool Position

Solenoid Option

Spool Design

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB

Direct Operated Proportional Directional Control Valve - Series D1FB / D3FB

Parker's proven direct operated proportional DC valves series D1FB (NG06) / D3FB (NG10) are universally applicable, provide high repeatability and low hysteresis. The D1FB*EE with explosion proof solenoids allows the usage in hazardous environments.

Technical Specifications

  • Operation Type: Direct
  • Electronics Type: External
  • Pressure Differential: 5 bar
  • Function: 2-way, 3-way
  • Actuation Type: Proportional solenoid
  • Seal Material: NBR
  • Mounting Type: Subplate mounting
  • Mounting Position: Unrestricted
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 (explosion-proof: 40) °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic Oil (according to DIN 51524 ... 535)
  • Weight: D1FB: 2.2, D1FB*EE with one solenoid: 2.5, D1FB*EE with two solenoids: 3.5, D3FB: 6.5 kg
  • Product Series: Proportional DC valve
  • Body Material: Cast iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Leak Rate: D1FB: <50 (spool/sleeve) / <60 (spool/body), D3FB: <100
  • Hysteresis: D1FB: <4 (spool/sleeve) / <6 (spool/body), D3FB: <4 (spool/sleeve) / <5 (spool/body) %
  • Ingress Protection Rating: IP65 in accordance with EN 60529

Full Product Description

The direct operated valves D1FB (NG06) and D3FB (NG10) are universally applicable, provide high repeatability and low hysteresis for an improved process accuracy.

D1FB and D3FB represent Parker's experience in proportional DC valve technology. They are sutiable for use in applications which require a speed control. Both can be ordered with spool/sleeve design (D*FB*0) for maximum precision as well as spool/body design (D*FB*3) for high nominal flow. The parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400.

The D1FB*EE series with explosion proof solenoids is based on the standard D1FB series. The specific solenoid design allows the usage in hazardous environments. The explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2 (conform to ATEX). Additionally the solenoids have IECEx conformity.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• Spool/sleeve and spool/body design - provides versatile applications, for maximum precision or high nominal flow
• Manual override - allows to actuate the valve without current
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• High level of dynamics and flows - optimized process speed
• Short delivery time - no storage necessary
• D1FB*EE only: optional coil to permit ambient temperature up to +60 °C, modification XG371

Applications:
• Suitable for various hydraulic applications
• Machine tool
• Tire presses

Related Documents

×
Products Port Connection Solenoid Connection Spool Type Spool Code Flow Rate Spool Position Solenoid Option Spool Design
D1FBB32KC0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap B32K 30 / 15 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D3FBE01MC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBE01MC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBE01MC0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position a or b 12 V / 2.95 A Spool/body
D3FBE01ME0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position a 12 V / 2.95 A Spool/sleeve
D3FBE01MK0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position b 24 V / 1.5 A Spool/body
D3FBE01MK0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position b 12 V / 2.95 A Spool/body
D3FBE01SC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBE01SC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBE01SC0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position a or b 12 V / 2.95 A Spool/body
D3FBE01SE0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position a 24 V / 1.5 A Spool/body
D3FBE01SE0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position a 12 V / 2.95 A Spool/sleeve
D3FBE01SK0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position b 24 V / 1.5 A Spool/body
D3FBE01SK0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position b 12 V / 2.95 A Spool/sleeve
D3FBE01SK0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position b 12 V / 2.95 A Spool/body
D3FBE01UC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01U 80 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D1FBE01HC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE01HC0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE01HC0NKJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E01H 20 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE01HC0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE01HC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE01HE0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a 24 V / 0.8 A Spool/sleeve
D1FBE01HE0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a 24 V / 1.1 A Spool/body
D1FBE01HE0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a 12 V / 2.2 A Spool/body
D1FBE01HE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE01HK0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position b 24 V / 0.8 A Spool/sleeve
D1FBE01HK0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position b 24 V / 1.1 A Spool/body
D1FBE01HK0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position b 12 V / 2.2 A Spool/body
D1FBE01HK0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position b 9 V / 2.7 A Spool/sleeve
D1FBE01KC0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01K 30 L/MIN Operated in position a or b 24 V / 1.15 A Spool/body
D1FBE01KC0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01K 30 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE01KC0NKE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01K 30 L/MIN Operated in position a or b 12 V / 2.3 A Spool/body
D1FBE01KC0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01K 30 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE01KE0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01K 30 L/MIN Operated in position a 24 V / 1.1 A Spool/body
D3FBE01UC0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01U 80 L/MIN Operated in position a or b 12 V / 2.95 A Spool/body
D3FBE01UE0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01U 80 L/MIN Operated in position a 24 V / 1.5 A Spool/body
D3FBE01UE0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01U 80 L/MIN Operated in position a 12 V / 2.95 A Spool/body
D3FBE01UK0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01U 80 L/MIN Operated in position b 12 V / 2.95 A Spool/body
D3FBE02MC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBE02MC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBE02MC0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position a or b 12 V / 2.95 A Spool/body
D3FBE02ME0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position a 24 V / 1.5 A Spool/body
D3FBE02ME0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position a 12 V / 2.95 A Spool/sleeve
D3FBE02MK0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position b 24 V / 1.5 A Spool/body
D3FBE02MK0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position b 12 V / 2.95 A Spool/sleeve
D3FBE02MK0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position b 12 V / 2.95 A Spool/body
D3FBE02SC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBE02SC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBE02SC0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position a or b 12 V / 2.95 A Spool/body
D3FBE02SE0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position a 24 V / 1.5 A Spool/body
D3FBE02SE0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position a 12 V / 2.95 A Spool/sleeve
D1FBE02FC0NKJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E02F 10 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE02FC0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 10 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE02FC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 12 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE02FE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 12 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE02HC0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02H 20 L/MIN Operated in position a or b 24 V / 1.15 A Spool/body
D1FBE02HC0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E02H 20 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE02HC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE02HC0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE02HC0NKJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E02H 20 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE02HC0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D3FBE02SE0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position a 12 V / 2.95 A Spool/body
D3FBE02SK0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position b 12 V / 2.95 A Spool/sleeve
D3FBE02UC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02U 80 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBE02UC0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02U 80 L/MIN Operated in position a or b 12 V / 2.95 A Spool/body
D3FBE02UE0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02U 80 L/MIN Operated in position a 12 V / 2.95 A Spool/body
D3FBE02UK0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02U 80 L/MIN Operated in position b 24 V / 1.5 A Spool/body
D1FBE01KE0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01K 30 L/MIN Operated in position a 12 V / 2.2 A Spool/body
D1FBE01KK0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01K 30 L/MIN Operated in position b 24 V / 1.1 A Spool/body
D1FBE01KK0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01K 30 L/MIN Operated in position b 12 V / 2.2 A Spool/body
D1FBE02CC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02C 6 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE02CC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02C 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE02CK0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02C 6 L/MIN Operated in position b 9 V / 2.7 A Spool/sleeve
D1FBE02FC0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02F 12 L/MIN Operated in position a or b 24 V / 1.15 A Spool/sleeve
D1FBE02FC0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02F 10 L/MIN Operated in position a or b 24 V / 1.15 A Spool/body
D1FBE02FC0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E02F 10 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE02FC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 12 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE02FC0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 10 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE02HC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE02HE0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a 24 V / 0.8 A Spool/sleeve
D1FBE02HE0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a 24 V / 1.1 A Spool/body
D1FBE02HE0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a 12 V / 2.2 A Spool/body
D1FBE02HE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE02HK0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position b 24 V / 0.8 A Spool/sleeve
D1FBE02KC0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02K 30 L/MIN Operated in position a or b 24 V / 1.15 A Spool/body
D1FBE02KC0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02K 30 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE02KC0NKE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02K 30 L/MIN Operated in position a or b 12 V / 2.3 A Spool/body
D1FBE02KC0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02K 30 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE02KE0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02K 30 L/MIN Operated in position a 24 V / 1.15 A Spool/body
D1FBE02KK0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02K 30 L/MIN Operated in position b 24 V / 1.1 A Spool/body
D1FBE02KK0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02K 30 L/MIN Operated in position b 12 V / 2.2 A Spool/body
D1FBE03FC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03F 12 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE03HC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03H 20 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE03HC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03H 20 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE03HE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03H 20 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE50FC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Zerolap E50F 5 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE50HC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Zerolap E50H 8 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE50HC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Zerolap E50H 8 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D3FBB31MC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B31M 40 / 20 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBB31SC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B31S 60 / 30 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBB32MC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B32M 40 / 20 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBB32SC0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B32S 60 / 30 L/MIN Operated in position a or b 12 V / 2.95 A Spool/sleeve
D3FBB32UC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B32U 80 / 40 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D1FBB31FC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31F 12 / 6 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBB31FC0NKE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap B31F 12 / 6 L/MIN Operated in position a or b 12 V / 2.3 A Spool/sleeve
D1FBB31FC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31F 12 / 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBB31FE0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31F 12 / 6 L/MIN Operated in position a 24 V / 0.8 A Spool/sleeve
D1FBB31HC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31H 20 / 10 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBB31HC0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31H 20 / 10 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBB31HC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31H 20 / 10 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBB31HE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31H 20 / 10 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBB32FC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B32F 12 / 6 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBB32FC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B32F 12 / 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBB32HC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B32H 20 / 10 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBB32HC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B32H 20 / 10 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBB60HC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Zerolap B60H 8 / 4 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE01CC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01C 6 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE01CC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01C 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE01CE0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01C 6 L/MIN Operated in position a 24 V / 0.8 A Spool/sleeve
D1FBE01CE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01C 6 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE01CK0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01C 6 L/MIN Operated in position b 9 V / 2.7 A Spool/sleeve
D1FBE01FC0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01F 10 L/MIN Operated in position a or b 24 V / 1.15 A Spool/body
D1FBE01FC0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E01F 10 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE01FC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 12 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE01FC0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 10 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE01FC0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 10 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE01FC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 12 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE01FE0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 12 L/MIN Operated in position a 24 V / 0.8 A Spool/sleeve
D1FBE01FE0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 10 L/MIN Operated in position a 24 V / 1.1 A Spool/body
D1FBE01FE0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 10 L/MIN Operated in position a 12 V / 2.2 A Spool/body
D1FBE01FE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 12 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE01FK0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 12 L/MIN Operated in position b 24 V / 0.8 A Spool/sleeve
D1FBE01FK0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 10 L/MIN Operated in position b 24 V / 1.1 A Spool/body
D1FBE01FK0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 12 L/MIN Operated in position b 9 V / 2.7 A Spool/sleeve
D1FBE01HC0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01H 20 L/MIN Operated in position a or b 24 V / 1.15 A Spool/sleeve
D1FBE01HC0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E01H 20 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE01FC0NKJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E01F 10 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE01HE0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01H 20 L/MIN Operated in position a 24 V / 1.15 A Spool/sleeve
D1FBE01KC0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E01K 30 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE02CE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02C 6 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D3FBB32SC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B32S 60 / 30 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBE01ME0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position a 24 V / 1.5 A Spool/body
D3FBE02UE0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02U 80 L/MIN Operated in position a 24 V / 1.5 A Spool/body
D1FBE01CC0NKE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01C 6 L/MIN Operated in position a or b 12 V / 2.3 A Spool/sleeve
D1FBE02CK0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02C 6 L/MIN Operated in position b 24 V / 0.8 A Spool/sleeve
D3FBB31SC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B31S 60 / 30 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBB32SE0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B32S 60 / 30 L/MIN Operated in position a 12 V / 2.95 A Spool/sleeve
D1FBE02HK0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position b 12 V / 2.2 A Spool/body
D1FBE02HK0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02H 20 L/MIN Operated in position b 9 V / 2.7 A Spool/sleeve
D1FBE02KE0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02K 30 L/MIN Operated in position a 24 V / 1.1 A Spool/body
D1FBE03CE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03C 6 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE03FC0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E03F 12 L/MIN Operated in position a or b 24 V / 1.15 A Spool/sleeve
D1FBE03FC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03F 12 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE03FE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03F 12 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE02CC0NMJ0 NG06 / CETOP 03 Connector DT04-2P Overlap E02C 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBB32HE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B32H 20 / 10 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE01CC0NMJ0 NG06 / CETOP 03 Connector DT04-2P Overlap E01C 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE03HE0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03H 20 L/MIN Operated in position a 24 V / 0.8 A Spool/sleeve
D1FBE50CC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Zerolap E50C 6 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE50CC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Zerolap E50C 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBB32FE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B32F 12 / 6 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBE02CC0NJJ0 NG06 / CETOP 03 Connector DT04-2P Overlap E02C 6 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE01CK0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01C 6 L/MIN Operated in position b 24 V / 1.15 A Spool/sleeve
D1FBE01FC0NKE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01F 10 L/MIN Operated in position a or b 12 V / 2.3 A Spool/body
D1FBE01FC0NMJ0 NG06 / CETOP 03 Connector DT04-2P Overlap E01F 12 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE01FK0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01F 12 L/MIN Operated in position b 24 V / 1.15 A Spool/sleeve
D1FBE01FK0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01F 10 L/MIN Operated in position b 24 V / 1.15 A Spool/body
D3FBE01SE0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01S 60 L/MIN Operated in position a 12 V / 2.95 A Spool/body
D3FBE02ME0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02M 40 L/MIN Operated in position a 12 V / 2.95 A Spool/body
D1FBE01FK0NKE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01F 10 L/MIN Operated in position b 12 V / 2.3 A Spool/body
D1FBE01FK0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01F 10 L/MIN Operated in position b 12 V / 2.2 A Spool/body
D1FBE01HC0NMW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01H 20 L/MIN Operated in position a or b 9 V / 2.7 A Spool/body
D1FBE01HE0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01H 20 L/MIN Operated in position a 24 V / 1.15 A Spool/body
D1FBE02FC0NMJ0 NG06 / CETOP 03 Connector DT04-2P Overlap E02F 12 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D1FBE02FE0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02F 12 L/MIN Operated in position a 24 V / 1.15 A Spool/sleeve
D1FBE02FK0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 12 L/MIN Operated in position b 24 V / 0.8 A Spool/sleeve
D1FBE02FK0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 10 L/MIN Operated in position b 24 V / 1.1 A Spool/body
D1FBE02HC0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E02H 20 L/MIN Operated in position a or b 24 V / 1.15 A Spool/sleeve
D1FBB32FC0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap B32F 12 / 6 L/MIN Operated in position a or b 24 V / 1.15 A Spool/sleeve
D1FBB31FK0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31F 12 / 6 L/MIN Operated in position b 9 V / 2.7 A Spool/sleeve
D1FBB31FK0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31F 12 / 6 L/MIN Operated in position b 24 V / 0.8 A Spool/sleeve
D1FBB31FE0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B31F 12 / 6 L/MIN Operated in position a 9 V / 2.7 A Spool/sleeve
D1FBB32KC0NJW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap B32K 30 / 15 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE01CC0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01C 6 L/MIN Operated in position a or b 24 V / 1.15 A Spool/sleeve
D1FBE01CK0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E01C 6 L/MIN Operated in position b 24 V / 0.8 A Spool/sleeve
D1FBE01FC0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01F 10 L /MIN Operated in position a or b 24 V / 1.15 A Spool/body
D1FBE01FE0NJE0EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap E01F 12 L/MIN Operated in position a 24 V / 1.15 A Spool/sleeve
D1FBE01KC0NKJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E01K 30 L/MIN Operated in position a or b 12 V / 2.2 A Spool/body
D1FBE01KK0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E01K 30 L/MIN Operated in position b 24 V / 1.1 A Spool/body
D1FBE02FE0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02F 10 L/MIN Operated in position a 12 V / 2.2 A Spool/body
D1FBE02KC0NJJ3 NG06 / CETOP 03 Connector DT04-2P Overlap E02K 30 L/MIN Operated in position a or b 24 V / 1.1 A Spool/body
D1FBE02KE0NKW3 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E02K 30 L/MIN Operated in position a 12 V / 2.2 A Spool/body
D1FBE03CC0NJW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03C 6 L/MIN Operated in position a or b 24 V / 0.8 A Spool/sleeve
D1FBE03CC0NMW0 NG06 / CETOP 03 Connector as per EN 175301-803 Overlap E03C 6 L/MIN Operated in position a or b 9 V / 2.7 A Spool/sleeve
D3FBB31UC0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap B31U 80 / 40 L/MIN Operated in position a or b 24 V / 1.5 A Spool/body
D3FBE01ME0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position a 12 V / 2.95 A Spool/body
D3FBE01MK0NKW0 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01M 40 L/MIN Operated in position b 12 V / 2.95 A Spool/sleeve
D3FBE01UK0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E01U 80 L/MIN Operated in position b 24 V / 1.5 A Spool/body
D3FBE02SK0NJW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02S 60 L/MIN Operated in position b 24 V / 1.5 A Spool/body
D1FBB32KC0NJE3EE NG06 / CETOP 03 Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity Overlap B32K 30 / 15 L/MIN Operated in position a or b 24 V / 1.15 A Spool/body
D3FBE02UK0NKW3 NG10 / CETOP 05 Connector as per EN 175301-803 Overlap E02U 80 L/MIN Operated in position b 12 V / 2.95 A Spool/body

687463
687478