E-Module for Proportional Directional Control Valves - Series PWDXXA-40* | Product Series

Filter by

    No filters selected

Technology Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
E-Module for Proportional Directional Control Valves - Series PWDXXA-40* E-Module for Proportional Directional Control Valves - Series PWDXXA-40*

E-Module for Proportional Directional Control Valves - Series PWDXXA-40*

Parker electronic modules series PWDXXA-40* combine all necessary functions for the optimal operation of proportional directional control valves with position sensor or valves in closed loop systems.

Technical Specifications

  • Product Series: Electronic module
  • Actuation Type: N/A
  • Mounting Type: Snap-on mounting
  • Mounting Position: Unrestricted
  • Body Material: Polycarbonate
  • Function: Operation of proportional DC valves with position sensor
  • Maximum Operating Pressure: N/A
  • Maximum Pressure Setting: N/A
  • Pressure Control Range: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: N/A
  • Interface Type: USB type-B
  • Input Voltage: 18 to 30 VDC
  • Operating Current: Max. 2.0 A
  • Specifications Met: IP20 acc. EN 60529; V0 acc. UL 94; EMC EN 50081-2, EN 50082-2
  • Electrical Connection: Screw terminals 0.2 to 2.5 mm2, disconnectable
  • Cable Type: 1.5 MM2 overall braid shield for supply voltage and solenoids (AWG16); 0.5 MM2 overall braid shield for sensor and signal (AWG20)
  • Cable Length: 50 m
  • Weight: 0.16 kg

Full Product Description

Parker electronic modules series PWDXXA-40* for proportional valves (for rail mounting) are compact, easy to install and provide time-saving wiring by disconnectable terminals. The digital design of the circuit results in good accuracy and optimal adaption for proportional directional control valves with position transducer or valves in closed loop systems by a comfortable interface program.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Proven design - ensures reliable operation
• Digital circuit design - enables optimum valve performance
• Free PC user software (www.parker.com/propxd) - for comfortable adaption
• Short delivery time - no warehousing necessary
• Parameterizable position control of valve spool
• Constant current control
• Differential input stage with different signal options
• Monitor output for spool stroke
• Four-quadrant ramp function
• Enable input for solenoid driver
• Status indicator
• Parametering via interface USB type-B
• Connection by disconnectable terminals
• In combination with valves without spool feedback
- pressure control with proportional pressure valve and pressure sensor
- position control with proportional DC valve and actuator position transducer
• Technology function "linearization"

Applications:
• Suitable for general hydraulic applications
• Machine tools
• General presses

Related Documents

×
Products Technology Option
PWDXXA-400 Standard (Linearization)
PWDXXA-401 Linearization option

687463
687478