Pilot Operated Proportional Reducing Valve - Series VMY | Product Series

Filter by

    No filters selected

Pressure Control Range

Port Connection

Pilot Inlet / Drain Locations

Seal Material

Marking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Proportional Reducing Valve - Series VMY Pilot Operated Proportional Reducing Valve - Series VMY Pilot Operated Proportional Reducing Valve - Series VMY Pilot Operated Proportional Reducing Valve - Series VMY

Pilot Operated Proportional Reducing Valve - Series VMY

Proportional pressure reducing valves series VMY in size NG10 and NG16 allow the variable adjustment of the reduced pressure from 0 bar up to the nominal pressure.

Technical Specifications

  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Actuation Type: Proportional
  • Weight: 2.8 to 5.0 kg Depending on Size
  • Product Series: Pressure valve
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: Depending on size, 315 - 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Flow Rate: Depending on size, 40 - 160 L/min
  • Maximum Pressure Setting: Depending on pressure stage, 64 - 315 bar
  • Body Material: Steel
  • For Fluid Type: Hydraulic Oil
  • Port Connection: NG06 / CETOP 03, NG10 / CETOP 05
  • Mounting Position: Unrestricted
  • Function: Proportional
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -25 °C
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Mounting Style: DIN 24340 / ISO 4401 / CETOP RP121 / NFPA
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
  • Industry: Industrial Manufacturing Equipment
  • Maximum Fluid Temperature: 70 °C
  • Minimum Fluid Temperature: -20 FPM, -25 NBR °C
  • Operating Temperature: -20 to 50 °C
  • Specifications Met: ISO 7368

Full Product Description

Working extremely precise, Parker's proportional pressure reducing valves of the series VMY in size NG10 or NG16 improve the process accuracy of hydraulic applications. They provide a variable adjustment of the reduced pressure from 0 bar up to the nominal pressure.

The valve consists of a spool type main stage and a proportionally operated pilot stage. The desired pressure can be variably set corresponding to the command signal specified on the amplifier. The proportional solenoid converts the current of the amplifier into force on the valve poppet of the pilot stage.

Typical applications are pressure systems, test equipment, or counterweight systems. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400 for open loop systems or with PWDXXA-40* for closed loop systems.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Works very precise - for high process accuracy
• High oscillation stability - preserves the material and improves the product quality
• 5 pressure stages - enables fine adjustment
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function VMY*K06:
With the proportional solenoids de-energized, the main spring forces the main spool into the neutral position. Port A is connected to port T. Thus the reduced pressure only depends on the back pressure in the external drain pipe and/or the tank pressure and can accordingly be reduced down to 0 bar. The pressure present in the P line delivers the pilot oil to the pilot stage via a flow control valve.

When the proportional solenoid is energized, the pilot  pressure is increased in the pilot pressure area, and the main spool moves against the spring until the connection P - A opens. The regulation of the reduced pressure on connection A takes place by the constant comparison of the actual pressure and the reference pressure of the pilot stage.

Function VMY*K10:
The valve spool is designed so that the connection B-A is open in the neutral position and is closed in the working position.

Related Documents

×
Products Pressure Control Range Port Connection Pilot Inlet / Drain Locations Seal Material Marking
VMY064K06NV1P Internal / external NG06 / CETOP 03 64 bar FPM Standard
VMY064K06TV1P Internal / internal NG06 / CETOP 03 64 bar FPM Standard
VMY064K10N1P Internal / internal NG10 / CETOP 05 64 bar NBR Standard
VMY100K06NV1P Internal / external NG06 / CETOP 03 100 bar FPM Standard
VMY100K06TV1P Internal / internal NG06 / CETOP 03 100 bar FPM Standard
VMY160K06NN1P Internal / external NG06 / CETOP 03 160 bar NBR Standard
VMY160K06NV1P Internal / external NG06 / CETOP 03 160 bar FPM Standard
VMY160K06TV1P Internal / internal NG06 / CETOP 03 160 bar FPM Standard
VMY210K06NV1P Internal / external NG06 / CETOP 03 210 bar FPM Standard
VMY210K06TV1P Internal / internal NG06 / CETOP 03 210 bar FPM Standard
VMY315K06NV1P Internal / external NG06 / CETOP 03 315 bar FPM Standard
VMY315K06TV1P Internal / internal NG06 / CETOP 03 315 bar FPM Standard
VMY064K06NN1P Internal / external NG06 / CETOP 03 64 bar NBR Standard
VMY064K10V1P Internal / internal NG10 / CETOP 05 64 bar FPM Standard
VMY100K06NN1P Internal / external NG06 / CETOP 03 100 bar NBR Standard
VMY100K10N1P Internal / internal NG10 / CETOP 05 100 bar NBR Standard
VMY100K10V1P Internal / internal NG10 / CETOP 05 100 bar FPM Standard
VMY160K10N1P Internal / internal NG10 / CETOP 05 160 bar NBR Standard
VMY210K10N1P Internal / internal NG10 / CETOP 05 210 bar NBR Standard
VMY210K10V1P Internal / internal NG10 / CETOP 05 210 bar FPM Standard
VMY315K06NN1P Internal / external NG06 / CETOP 03 315 bar NBR Standard
VMY315K10N1P Internal / internal NG10 / CETOP 05 315 bar NBR Standard
VMY315K10V1P Internal / internal NG10 / CETOP 05 315 bar FPM Standard
VMY160K10V1P Internal / internal NG10 / CETOP 05 160 bar FPM Standard
VMY315K06TN1P Internal / internal NG06 / CETOP 03 315 bar NBR Standard
VMY315K10NN1P Internal / external NG10 / CETOP 05 315 bar NBR Standard
VMY315K10NV1P Internal / external NG10 / CETOP 05 315 bar FPM Standard
VMY160L06NN1PXG335 Proprietary Item
VMY210K06TN1P Internal / internal NG06 / CETOP 03 210 bar NBR Standard

687463
687478