E-Module for Proportional Pressure/Flow Control Valves - Series PCD00A-400 | Product Series

Filter by

    No filters selected

Input Voltage

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
E-Module for Proportional Pressure/Flow Control Valves - Series PCD00A-400

E-Module for Proportional Pressure/Flow Control Valves - Series PCD00A-400

Parker digital amplifier modules series PCD00A-400 combine all necessary functions for the optimal operation of two proportional pressure/flow control valves.

Technical Specifications

  • Product Series: Electronic module
  • Actuation Type: N/A
  • Mounting Type: Snap-on mounting on EN 50022 rail
  • Mounting Position: Unrestricted
  • Body Material: Polycarbonate
  • Maximum Operating Pressure: N/A
  • Maximum Pressure Setting: N/A
  • Pressure Control Range: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: N/A
  • Interface Type: USB type-B
  • Input Voltage: 18 to 30 VDC
  • Operating Current: Max. 5.0 A
  • Specifications Met: IP20 acc. EN 60529; V0 acc. UL 94; EMC EN 50081-2, EN 50082-2
  • Electrical Connection: Screw terminals 0.2 to 2.5 mm2, disconnectable
  • Cable Type: 1.5 MM2 overall braid shield for supply voltage and solenoids (AWG16); 0.5 MM2 overall braid shield for sensor and signal (AWG20)
  • Cable Length: 50 m
  • Weight: 0.16 kg

Full Product Description

Parker electronic modules series PCD00A-400 (for rail mounting) are compact, easy to install and provide time-saving wiring by disconnectable terminals. The digital design of the circuit results in good accuracy and optimal adaption for proportional pressure/flow control valves by a comfortable interface program.

Series PCD00A-400 combines all necessary functions for the optimal operation of two proportional pressure/flow control valves (series R*V, RE*E*W, RE06M*W, DUR, PRPM, VBY, VMY, TDA, TEA).

Markets:
• Industrial
• Machine tools
• Molding

Features/Benefits:
• Proven design - ensures reliable operation
• Digital circuit design - enables optimum valve performance
• Free PC user software (www.parker.com/propxd) - for comfortable adaption
• Short delivery time - no warehousing necessary
• Two independent operable amplifiers
• Four parameterizable command channels
• Constant current control
• Two input stages 0...10 V
• Status output
• Two up/down ramp functions
• Enable input for solenoid driver
• Status indicator
• Parametering via serial interface RS232C
• Connection by disconnectable terminals
• Compatible to the relevant European EMC standards

Applications:
• Machine tools
• General presses
• Tire presses
• Die cast
• Injection molding

Related Documents

×
Products Input Voltage
PCD00A-400 18 to 30 V DC

687463
687478