Light Duty Motor – Torqmotor™ TC Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Light Duty Motor – Torqmotor™ TC Series Light Duty Motor – Torqmotor™ TC Series

Light Duty Motor – Torqmotor™ TC Series

The TC Series is the most compact Torqmotor™ for lighter duty applications. Sintered copper/steel bushings for side loads up to 790 lb. With intermittent pressures to 1750 psi, torques up to 2700 lb-in can be obtained. Shaft size 1 inch nominal.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 36 to 392 cm3/rev (Motor), 2.2 to 24.0 inch3/rev (Motor)
  • Maximum Pressure Differential: 66 to 121 bar Intermittent (45 to 86 Continuous), 950 to 1750 psi Intermittent (650 to 1250 Continuous)
  • Maximum Flow Rate: 34 to 57 L/min Intermittent (34 to 45 Continuous), 9 to 15 gal/min Intermittent (9 to 12 Continuous)
  • Maximum Output Torque: 44 to 296 Nm Intermittent (31 to 207 Continuous), 393 to 2622 lb-inch Intermittent (272 to 1832 Continuous)
  • Minimum Starting Torque: 27 to 286 Nm Intermittent (16 to 192 Continuous), 236 to 2527 lb-inch Intermittent (138 to 1698 Continuous)
  • Maximum Operating Speed: 144 to 902 RPM at Intermittent Flow
  • Shaft Diameter: 1.00 inch Nominal (other sizes available)

Full Product Description

Its superior side load capacity, high pressure shaft seal, and smooth extra low speed operation make it ideal for light duty applications such as conveyors, gear boxes, winches and boom rotate. With sintered copper/steel bushings and 1 inch nominal shaft size, the TC Series can carry dynamic side loads to 790 lb. at the key, intermittent pressures to 1750 psi, torques to 2700 lb-in. The TC Series is a rugged Low Speed High Torque (LSHT) orbital motor featuring robust construction with continuous oil flow across the splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Food & Beverage
• Vocational & Municipal Eqpmt

Features/Benefits:
• DU and sintered copper/steel bushings
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Conveyers
• Food Processing
• Winches
• Augers
• Post Hole Augers
• Snow Removal
• Salt and Sand Spreaders
• Boom Rotate
• Oil and Gas Blender Trucks
• Car Washes

Related Documents

×

687463
688058