Light Duty Motor - Torqmotor™ TE Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Light Duty Motor - Torqmotor™ TE Series Light Duty Motor - Torqmotor™ TE Series

Light Duty Motor - Torqmotor™ TE Series

The only motor in its class with roller bearings, the TE Series can handle side loads of 1500 lb and withstand the pounding delivered by chain and sprocket couplings.

Technical Specifications

  • Displacement: 2.2 to 24.0 inch3/rev (Motor), 36 to 392 cm3/rev (Motor)
  • Maximum Flow Rate: 42 to 75 L/min Intermittent (34 to 57 Continuous), 11 to 20 gal/min Intermittent (9 to 15 Continuous)
  • Minimum Starting Torque: 460 to 4090 lb-inch Intermittent (389 to 3080 Continuous), 52 to 462 Nm Intermittent (44 to 348 Continuous)
  • Maximum Output Torque: 630 to 5562 lb-inch Intermittent (483 to 3935 Continuous), 71 to 628 Nm Intermittent (55 to 445 Continuous)
  • Maximum Operating Speed: 191 to 1141 RPM at Intermittent Flow
  • Brand: Torqmotor™
  • Maximum Pressure Differential: 120 to 190 bar Intermittent (85 to 140 Continuous), 1740 to 2750 psi Intermittent (1250 to 2000 Continuous)
  • Shaft Diameter: 1.00 inch Nominal (other sizes available)

Full Product Description

Torqmotor™ TE Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal, and smooth low speed operation. Ideal for light duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. With its 1 inch nominal shaft size and roller bearings, the TE Series can carry max dynamic side loads to 1500 lb. at the key, intermittent pressures to 2750 psi, and torques to 5700 lb-in. TE Series is a rugged Low Speed High Torque (LSHT) orbital motor featuring robust construction with continuous oil flow across splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Vocational & Municipal Equipment

Features/Benefits:
• Roller bearings
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Mini Skid Steer Attachments
• Zero Turn Radius Mowers
• Golf Course Maintenance Equipment
• Sweepers
• Wood Chippers
• Conveyers
• Combine Harvesters
• Winches
• Augers
• Portable Irrigation Systems
• Post Hole Augers
• Specialty Harvesters Such as Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape
• Combine Header Drives
• Sprayers
• Scissor Lifts
• Snow Removal
• Salt and Sand Spreaders
• Oil and Gas Blender Trucks
• Bulk Feed Trucks

Related Documents

×

687463
688058